Guide posts / internal thread, conical, groove / VDI 3356

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGPTA80-280
DGPTA80-315
DGPTA80-355
DGPTA80-400
DGPTA80-450
DGPTA100-315
DGPTA100-355
DGPTA100-400
DGPTA100-450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Guide diameter)
(mm)
L (Length) (mm)
(mm)

80.45 €

1 11 Days 80280

90.50 €

1 11 Days 80315

99.95 €

1 11 Days 80355

110.49 €

1 11 Days 80400

136.70 €

1 11 Days 80450

115.14 €

1 11 Days 100315

134.02 €

1 11 Days 100355

155.60 €

1 11 Days 100400

200.87 €

1 11 Days 100450

Loading...

  1. 1

Basic information

Material Steel Hardness 60~64 HRC depth 1.5 mm (Induction hardened) Standard VDI 3356

Tech Support