Configure
  • Max. die weight(t)
  • Screw size
  • CAD
  • Est. shipping days
    • All
    • Within 10 working days

Lifting pins / structural steel / VW 39D 839

Lifting pins / structural steel / VW 39D 839

Caution

  • DHLFB is included. In case of maintenance use DHLFB50-221 for DVCHPBS16, DHLFB63-227 for DVCHPBS25.
  • 2 pcs of DTLPB22-45 are included.

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Max. die weight

(t)

Screw size

Minimum order quantity
16
M24
1 pieces
25
M36
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
437.60 €
( 520.74 € )
10 working days
738.71 €
( 879.06 € )
10 working days

More Information

Basic information

Caution

  • DHLFB is included. In case of maintenance use DHLFB50-221 for DVCHPBS16, DHLFB63-227 for DVCHPBS25.
  • 2 pcs of DTLPB22-45 are included.