Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
All missing dimensions correspond to PJLR or PJHZ
① | EN 1.1191 ・ S45C | |
50HRC~carburized | ||
② | EN 1.1191 ・ S45C | |
③ | Special flange |
M x P | S | l | L | H (PIN) | Fmin. [N] | Fmax. [N] | B | Catalog No. |
---|---|---|---|---|---|---|---|---|
M16x1.5 | 20 | 35 | 85 | 7 | 16.8 | 80.4 | 5 | PJHRZ16F-20 |
M16x1.5 | 30 | 35 | 125 | 7 | 19.8 | 81.2 | 5 | PJHRZ16F-30 |
M16x1.5 | 50 | 35 | 155 | 7 | 7.5 | 78.8 | 5 | PJHRZ16F-30 |
■ PJHRZ features
① The special structure improves resistance to wear and seizure, allowing use on slanted surfaces.
(Conventional spring plungers should be used at 0° for oil-free types and 5°or less for lubricated types.)
② Can be used oil-free.
③ Angles of use: 0~15°
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PJHRZ16F-20 |
PJHRZ16F-30 |
PJHRZ16F-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S (Stroke) (mm) | L (Screw length) (mm) | Min. Load (N) | Max. Load (N) | |
---|---|---|---|---|---|---|---|---|
22.07 € | 1 | Available |
Same day
Stock | 30 | 85 | 16.8 | 80.4 | |
27.26 € | 1 | Available |
Same day
Stock | 20 | 125 | 19.8 | 81.2 | |
37.45 € | 1 |
Same day
Stock | 50 | 155 | 7.5 | 78.8 |
Loading...
Load type | For slanted surfaces | M (Screw diameter)(mm) | 16 | MxPitch | M16x1.5 |
---|