Metal plates / flat ground / PX5 / selectable thickness graduation 0.01mm

Metal plates / flat ground / PX5 / selectable thickness graduation 0.01mm

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PX5WP-[20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-[20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-[5,​6,​8,​10,​13,​15,​20,​25,​30,​35,​40,​50]
T-PX5WP-[20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-[20,​40]-[5-50/0.01]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType A (Length)
(mm)
B (Width)
(mm)
T (Thickness)
(mm)
1 Quote 10Standard20 ~ 30020 ~ 3005 ~ 50
1 Quote 10Free size20 ~ 30020 ~ 3005 ~ 50

Loading...

  1. 1

Basic information

Material PX5 Finishing (Top & bottom faces) Surface grinding Finishing (Other than top & bottom faces) Milling

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360