European Standard Positioning Block Sets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

■Dimensions when combined


About dismounting tap for bolt mounting hole (N)
As shown in the left figure, the positioning block can be easily removed by screwing a bolt into its tap and extracting it.


■When using

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-TBSFH08-20
D-TBSFH08-25
D-TBSFH08-32
D-TBSFH08-40
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
D (Outer diameter)
(mm)
1 Available Quote 20
1 Available Quote 25
1 Available Quote 32
1 Available Quote 40

Loading...

  1. 1

Specification table

VERLL1L2Dismounting tap holeInstallation boltsPart No.
N1N2d1d2TypeD
105.5414412M 5M 6M4M 5D-TBSFH08
(①+②Set)
20
127.5516813M 6M 8M5M 625
169.56181215M 8M10M6M 832
2011.522.51017M10M12M8M1040

Order Example

     
 Part No.-D 
 D-TBSFH08-25 
     

Overview・Characteristics

■Features of tapered blocks sets
European standard straight block sets: related image
・The block sets are capable of offsetting the plate's thermal expansion caused in high temperature molding process for thermosetting resins, etc.,
    thereby maintaining positioning accuracy.
   The pin type positioning method cannot thoroughly absorb thermal expansion when it takes place in directions as shown in the figure above.
   The block type will be unaffected if the groove direction is in parallel to the directions of thermal expansion as shown in the drawing above.

■Usage
・Contacting the pin and bushing when mold is closed may cause damage. Please leave a clearance of about 0.5mm on PL.

Basic information

Brand C-VALUE Components Set (Pin + Bushing) Shape type Block
Tapered or straight Straight shape Ext. dia./External tolerance +0.015/+0.002 Clearance of straight shape 0.005 to 0.015
Symmetry against straight/tapered section 0.005 or less Material SKS3

Tech Support