European Standard Cooling Circuit Plugs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

D-JWPH942

[ M ] ①Copper
②Stainless steel

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-JWPH942-6
D-JWPH942-8
D-JWPH942-10
D-JWPH942-12
D-JWPH942-15
D-JWPH942-16
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
D (Outer diameter)
(mm)
1 Quote 6
1 Quote 8
1 Quote 10
1 Quote 12
1 Quote 15
1 Quote 16

Loading...

  1. 1

Specification table

L1LMPart No.
TypeD
11.58M3D-JWPH9426
M48
1410M610
12
1612M815
16

Order Example

   
 Part No. 
 D-JWPH942-6 
   

Example


■Notes on handling
· Use the special tool to install the cooling circuit plug (as shown on the left)
· The special tool allows the cooling circuit plug to expand so that it can be fixed in the cooling hole

Basic information

Type D-JWPH

Tech Support