CENTERING HEAD GUIDE PILLARS -DIN Type/Oil Groove/Step-

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

D-GPM00
[ M ]Tool steel
[ H ]56 HRC~

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-GPM00-18-35-36
D-GPM00-18-35-46
D-GPM00-18-35-56
D-GPM00-18-35-66
D-GPM00-18-45-46
D-GPM00-18-55-36
D-GPM00-18-55-56
D-GPM00-18-55-66
D-GPM00-18-55-76
D-GPM00-18-55-86
D-GPM00-18-55-96
D-GPM00-18-65-46
D-GPM00-18-75-36
D-GPM00-18-75-56
D-GPM00-18-75-66
D-GPM00-18-75-76
D-GPM00-18-75-86
D-GPM00-18-75-116
D-GPM00-18-85-46
D-GPM00-18-95-36
D-GPM00-18-95-56
D-GPM00-18-95-66
D-GPM00-18-95-76
D-GPM00-18-95-86
D-GPM00-18-95-96
D-GPM00-18-105-46
D-GPM00-18-115-36
D-GPM00-18-115-116
D-GPM00-18-125-86
D-GPM00-18-135-36
D-GPM00-18-135-46
D-GPM00-18-135-76
D-GPM00-18-135-136
D-GPM00-18-145-66
D-GPM00-18-155-56
D-GPM00-18-165-36
D-GPM00-18-165-46
D-GPM00-18-225-36
D-GPM00-18-245-46
D-GPM00-18-255-36
D-GPM00-20-35-36
D-GPM00-20-35-46
D-GPM00-20-35-56
D-GPM00-20-35-66
D-GPM00-20-45-46
D-GPM00-20-55-36
D-GPM00-20-55-56
D-GPM00-20-55-66
D-GPM00-20-55-76
D-GPM00-20-55-86
D-GPM00-20-55-96
D-GPM00-20-65-46
D-GPM00-20-75-36
D-GPM00-20-75-56
D-GPM00-20-75-66
D-GPM00-20-75-76
D-GPM00-20-75-86
D-GPM00-20-75-116
D-GPM00-20-85-46
D-GPM00-20-95-36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Sliding part)
(mm)
L (L dimension)
(mm)
N (Press-fit length)
(mm)

17.66 €

1 Available 16 Days 183536

18.90 €

1 Available 16 Days 183546

20.15 €

1 Available 16 Days 183556

21.39 €

1 Available 16 Days 183566

19.23 €

1 Available 16 Days 184546

18.31 €

1 Available 16 Days 185536

20.79 €

1 Available 16 Days 185556

22.04 €

1 Available 16 Days 185566

23.28 €

1 Available 16 Days 185576

24.52 €

1 Available 16 Days 185586

25.76 €

1 Available 16 Days 185596

19.88 €

1 Available 16 Days 186546

19.88 €

1 Available 16 Days 187536

22.67 €

1 Available 16 Days 187556

23.61 €

1 Available 16 Days 187566

23.93 €

1 Available 16 Days 187576

25.17 €

1 Available 16 Days 187586

27.98 €

1 Available 16 Days 1875116

21.44 €

1 Available 16 Days 188546

20.53 €

1 Available 16 Days 189536

23.32 €

1 Available 16 Days 189556

24.25 €

1 Available 16 Days 189566

25.50 €

1 Available 16 Days 189576

26.74 €

1 Available 16 Days 189586

27.98 €

1 Available 16 Days 189596

22.10 €

1 Available 16 Days 1810546

22.10 €

1 Available 16 Days 1811536

30.20 €

1 Available 16 Days 18115116

28.63 €

1 Available 16 Days 1812586

22.75 €

1 Available 16 Days 1813536

24.29 €

1 Available 16 Days 1813546

27.71 €

1 Available 16 Days 1813576

31.80 €

1 Available 16 Days 18135136

26.79 €

1 Available 16 Days 1814566

26.18 €

1 Available 16 Days 1815556

24.94 €

1 Available 16 Days 1816536

26.18 €

1 Available 16 Days 1816546

27.81 €

1 Available 16 Days 1822536

30.61 €

1 Available 16 Days 1824546

29.70 €

1 Available 16 Days 1825536

17.66 €

1 Available 16 Days 203536

18.90 €

1 Available 16 Days 203546

20.15 €

1 Available 16 Days 203556

21.39 €

1 Available 16 Days 203566

19.23 €

1 Available 16 Days 204546

18.31 €

1 Available 16 Days 205536

20.79 €

1 Available 16 Days 205556

22.04 €

1 Available 16 Days 205566

23.28 €

1 Available 16 Days 205576

24.52 €

1 Available 16 Days 205586

25.76 €

1 Available 16 Days 205596

19.88 €

1 Available 16 Days 206546

19.88 €

1 Available 16 Days 207536

22.67 €

1 Available 16 Days 207556

23.61 €

1 Available 16 Days 207566

23.93 €

1 Available 16 Days 207576

25.17 €

1 Available 16 Days 207586

27.98 €

1 Available 16 Days 2075116

21.44 €

1 Available 16 Days 208546

20.53 €

1 Available 16 Days 209536

Loading...

Specification table

Press Fit PartEt2t1HPart No.LN
DKk6e7TypeSlide Part
D
26+0.015
+0.002
-0.040
-0.061
79631D-GPM0018
20
*35*55*75*95115135165225255  36
3545*65*85*105135165245   46
35*55*7595155      56
35*55*7595145      66
*557595135       76
*557595125       86
5595         96
75115         116
135          136
303522
24
*35*55*75*95115135165*205245285 36
3545*65*85*105*125165205   46
35*55*75*95115*165*205    56
3555*75*95155      66
*55*7595*115145      76
*55*75*95*135       86
*55*75*95125       96
75115155        116
95135         136
155          156
42+0.018
+0.002
-0.050
-0.075
4730
32
*55*75*95115*155245285    36
45*6585*105*125*165205245285  46
55*75*95*115*135*175245295   56
55*75*95*115135*175245295   66
*55*75*95*115*155225     76
557595115155*225     86
*55*75*95*115155205     96
75*115*155        116
95115155        136
115155         156
54+0.021
+0.002
-0.060
-0.090
1012106040
42
75135         36
95*165         46
*75*115*155*195       56
75*135         66
75*115*175        76
75*135         86
75115155        96
*95135195        116
95115135215       136
115155215        156
 
Slide Part
Dg6
9・1014~1820~3032~4250・52
-0.005
-0.014
-0.006
-0.017
-0.007
-0.020
-0.009
-0.025
-0.010
-0.029

Order Example

         
 Part No.DLN 
 D-GPM00183536 
         

Alteration

Basic information

Brand MISUMI Product Type Standard Head With head
Oil groove Oil groove With/without diameter of recess No How to mount Head type
Material Other Steel

Tech Support