Part number:
possible part numbers found.① Body | ② [ A ] : Bolt | |
[ M ] : SKD11 | [ M ] : SCM435 | |
[ H ] : 52~54HRC | [ H ] : 32~39HRC | |
[ S ] : Black Oxide (Fe3O4) |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
12.21 € ( 14.53 € ) | 10 working days |
12.83 € ( 15.27 € ) | 10 working days |
18.39 € ( 21.88 € ) | 17 working days |
Load (N) | ST | L | a | b | c | d | Bolt size | Tap N | W | W1 | R | Springs | Part No. | ||
P1[min.] | P2[max.] | Type | D | ||||||||||||
28 | 34 | 1.0 | 10 | 4.3 | 1.4 | 4 | 2.2 | M2 | M3 | 6.6 | 2.3 | 0.35 | 5-12 | D-SLMS5130 | 13 |
38 | 42 | 1.8 | 14 | 6.0 | 2.0 | 5.5 | 3.2 | M3 | M4 | 9.6 | 4 | 0.5 | 8-16.5 | 18 | |
38 | 92 | 2.8 | 21 | 9.0 | 3.0 | 7.5 | 4.3 | M4 | M5 | 14.4 | 6.2 | 0.75 | 11.6-18.5 | 27 |
Part No. | ||
D-SLMS5130-18 | ||