ADAPTER SOCKETS -DIN Type/With Valve/Heat Resistance 100 Degree-

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

■Adapter coupling
TypeValvemax.℃
D-F100-CAT-100
[ M ]C3604

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-F100-CAT9
D-F100-CAT13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plug connector diameter
(mm)
Socket connector diameter
(mm)

6.07 €

1 Available 19 Days 99.4

8.18 €

1 Available 19 Days 1313.5

Loading...

  1. 1

Specification table

DLd1V1Part No.
TypeV
174169.4D-F100-CAT9
2252913.513
[ ! ]Use in atmospheric pressure 2,500 kPa (25.49 kgf/cm2) or lower.

Order Example

   
 Part No. 
 D-F100-CAT9 
   

Example Use

Basic information

Brand MISUMI Material Brass Heat proof 99℃
With/without valve No valve Shape Straight

Tech Support