Configure

MOLD COUPLING SOCKETS -DIN Type/Male Thread/With Valve/Heat Resistance 100 Degree/Metric Thread-

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Outline drawing

Drawing / Product specification

■Male thread type
TypeValvemax.℃Thread
D-F100-CM100MxP
[ M ]C3604
 

Part number list

Number of items

Plug connector diameter

(mm)

MxP

Minimum order quantity
9
M14x1.5
1 pieces
13
M16x1.5
1 pieces
19
M24x1.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
10.18 €
( 12.11 € )
15 working days
11.41 €
( 13.58 € )
15 working days
16.35 €
( 19.46 € )
15 working days

More Information

Specifications and delivery date

Specification table

■Metric thread type
BDLℓ1d1M×PPart No.M
TypeV
17174896M14×1.5D-F100-CM914
2222529M16×1.51316
3031781615M24×1.5*1924
[ ! ]*V19 is applicable only for D-F100-CM and D-F100-CMT
[ ! ]Use in atmospheric pressure 2,500 kPa (25.49 kgf/cm2) or lower.

Order Example

     
 Part No.-M 
 D-F100-CM13-16