Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Plastic Mold Components
Cooling or Heating Components
Couplers, Plugs, One-touch Joints
Plugs
MOLD COUPLING PLUGS -DIN Type/Hose Attachment/Straight/No Valve/Heat Resistance 100 Degree-
Configure
Clear all
Type
D-NVTS
Socket connector diameter(mm)
9
13
19
CAD
2D
3D
Est. shipping days
All
Within 15 working days
MISUMI
MOLD COUPLING PLUGS -DIN Type/Hose Attachment/Straight/No Valve/Heat Resistance 100 Degree-
Catalog
Part number:
Still undefined.
3
possible part numbers found.
3D preview
Product data
CAD data download
Add to "My Components"
Quantity:
Add to cart
Outline drawing
Part number list
More Information
Outline drawing
Drawing / Product specification
■For hose attachment (Straight)
D-NVTS
[ M ]C3604
Usable temperature up to 100 ℃
Part number list
Number of items
30 items
60 items
90 items
1
Part number
D-NVTS9
D-NVTS13
D-NVTS19
Socket connector diameter
(mm)
Minimum order quantity
9
1 pieces
13
1 pieces
19
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
3.54 €
(
4.21 €
)
15 working days
3.54 €
(
4.21 €
)
15 working days
4.31 €
(
5.13 €
)
15 working days
1
More Information
Specifications and delivery date
Specifications and delivery date
d
L
E
d1
Part No.
Type
V
9
43.5
22.5
6
D-NVTS
10PACK-D-NVTS
9
13
42
25
9
13
19
61
32
13
19
[ ! ]
Products beginning with "10PACK-" include 10 pieces, a value buy compared to individual product purchases (confirm the actual prices online).
[ ! ]
Use in atmospheric pressure 2,500 Kpa (25.49 kgf/cm
2
) or lower.
Order Example
Part No.
10PACK-D-NVTS9