MOLD COUPLING PLUGS -DIN Type/Long/With Head/No Valve/Heat Resistance 100 Degree-

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

■Long type
D-NLT
[ M ]C3604
Usable temperature up to 100 ℃

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-NLT9-63
D-NLT9-100
D-NLT9-120
D-NLT9-240
D-NLT9-360
D-NLT13-150
D-NLT13-300
D-NLT13-450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length)
(mm)
Socket connector diameter
(mm)

3.69 €

1 Available 13 Days 639

4.31 €

1 Available 13 Days 1009

4.93 €

1 Available 13 Days 1209

7.40 €

1 Available 13 Days 2409

9.87 €

1 Available 13 Days 3609

7.40 €

1 Available 13 Days 15013

12.03 €

1 Available 13 Days 30013

19.75 €

1 Available 13 Days 45013

Loading...

  1. 1

Specification table

BDd1Part No.L
TypeV
98521D-NLT963100 
11106120240360
151492313150300450
[ ! ]Use in atmospheric pressure 2,500 Kpa (25.49 kgf/cm2) or lower.

Order Example

     
 Part No.-L 
 D-NLT19-500 
     

Basic information

Brand MISUMI Material Brass Connecting parts Hose
Heat proof 100℃ Shape Straight

Tech Support