Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Valve | max.℃ | Thread |
D-NMT | - | 100 | MxP |
[ M ]C3604
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-NMT9-10 |
D-NMT9-14 |
D-NMT13-14 |
D-NMT13-16 |
D-NMT19-24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Socket connector diameter (mm) | MxP | |
---|---|---|---|---|---|---|
2.00 € | 1 | Available | 13 Days | 9 | M10x1.0 | |
2.00 € | 1 | Available | 13 Days | 9 | M14x1.5 | |
2.30 € | 1 | Available | 13 Days | 13 | M14x1.5 | |
2.30 € | 1 | Available | 13 Days | 13 | M16x1.5 | |
5.24 € | 1 | Available | 13 Days | 19 | M24x1.5 |
Loading...
B | L | ℓ1 | d1 | M×P | Part No. | M | |
Type | V | ||||||
11 | 24 | 7 | 6 | M10×1.0 | D-NMT 10PACK-D-NMT | 9 | 10 |
15 | 26 | 9 | M14×1.5 | 14 | |||
9 | M14×1.5 | 13 | 14 | ||||
17 | M16×1.5 | 16 | |||||
27 | 51 | 16 | 13 | M24×1.5 | 19 | 24 |
Part No. | - | M | ||
D-NMT13 | - | 16 | ||
Brand | MISUMI | Material | Brass | Connecting parts | Male thread |
---|---|---|---|---|---|
With/without valve | No valve | Shape | Straight |