Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Valve | max.℃ | Thread |
D-NPW | - | 100 | MxP |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-NPW9-10 |
D-NPW13-12 |
D-NPW13-14 |
D-NPW19-24 |
D-NPWG9-1 |
D-NPWG13-2 |
D-NPWG19-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | With/without valve | d/d1 (Inner diameter) (mm) | Type | MxP | PF(G) | |
---|---|---|---|---|---|---|---|---|---|
3.04 € | 1 | Available | 19 Days | No valve | 6 | D-NPW | M10x1.0 | - | |
3.64 € | 1 | Available | 19 Days | No valve | 8 | D-NPW | M12x1.5 | - | |
3.64 € | 1 | Available | 19 Days | No valve | 9 | D-NPW | M14x1.5 | - | |
8.49 € | 1 | Available | 19 Days | No valve | 13 | D-NPW | M24x1.5 | - | |
3.04 € | 1 | Available | 19 Days | - | 6 | D-NPWG | - | G1/8A | |
3.64 € | 1 | Available | 19 Days | - | 9 | D-NPWG | - | G1/4A | |
8.49 € | 1 | Available | 19 Days | - | 13 | D-NPWG | - | G1/2A |
Loading...
B | L | ℓ1 | d1 | M×P | Part No. | M | |
Type | d | ||||||
11 | 40.5 | 7 | 6 | M10×1.0 | D-NPW | 9 | 10 |
15 | 47 | 9 | 8 | M12×1.5 | 13 | 12 | |
9 | M14×1.5 | 14 | |||||
27 | 62 | 12 | 13 | M24×1.5 | 19 | 24 |
Part No. | - | M | ||
D-NPW13 | - | 14 | ||
Brand | MISUMI | Material | Brass | Connecting parts | Male thread |
---|---|---|---|---|---|
Heat proof | 100℃ | Shape | Straight |
Configure
Basic Attributes
Type
With/without valve
d/d1 (Inner diameter)(mm)
Type
MxP
PF(G)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes