[ M ]C3604
Usable temperature up to 100 ℃
Type | Valve | max.℃ | Thread |
D-NPWG | - | 100 | PF(G) |
B1 | B2 | L | ℓ1 | E | d1 | PF(G) | Part No. | No. | |
Type | d | ||||||||
14 | 14 | 25 | 7 | 7 | 5 | G1/8A | D-NPAG | 6 | 1 |
B | L | ℓ1 | d1 | PF(G) | Part No. | No. | |
Type | d | ||||||
11 | 40.5 | 7 | 6 | G1/8A | D-NPWG | 9 | 1 |
15 | 47 | 9 | 9 | G1/4A | 13 | 2 | |
27 | 62 | 12 | 13 | G1/2A | 19 | 4 |
Part No. | - | No. | ||
D-NPAG6 | - | 1 | ||
Part No. | - | No. | ||
D-NPWG13 | - | 2 | ||