BAFFLE BOARDS -DIN Type/Parallel Thread Plug/Metric Thread-

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

■Parallel thread plug type
D-BFPF (Metric thread)

[ M ]C3604

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-BFPF6-100
D-BFPF6-200
D-BFPF8-100
D-BFPF8-200
D-BFPF10-125
D-BFPF10-250
D-BFPF12-150
D-BFPF12-300
D-BFPF14-150
D-BFPF14-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A (Width)
(mm)
L
(mm)

4.15 €

1 Available 16 Days 6100

4.83 €

1 Available 16 Days 6200

4.77 €

1 Available 16 Days 8100

5.17 €

1 Available 16 Days 8200

6.02 €

1 Available 16 Days 10125

6.79 €

1 Available 16 Days 10250

6.70 €

1 Available 16 Days 12150

8.43 €

1 Available 16 Days 12300

7.04 €

1 Available 16 Days 14150

9.11 €

1 Available 16 Days 14300

Loading...

  1. 1

Specification table

■Metric thread type
BM×PTPart No.L
TypeA
84M8×0.751.5D-BFPF6100200
5M10×1.08
6M12×1.52.010125250
107M14×1.512150300
8M16×1.514
[ ! ]Make the water hole diameter to which D-BFPF is fitted at least 0.5~1mm-larger than A. [ ! ]Discoloration may occur at the welding position.

Order Example

     
 Part No.-L 
 D-BFPF8-200 
     

Basic information

Brand MISUMI Material Brass With/without tapered screw plug Without
Partition plate No Shape Flat board Type D-BFPF

Tech Support