COOLING CIRCUIT PLUGS -Blank/O-Ring Seal/Metric Thread-

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

D-JWPB

[ M ]Brass (C3771B)

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-JWPB6
D-JWPB8
D-JWPB10
D-JWPB12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Outer diameter)
(mm)
M (Screw diameter)
(mm)

3.52 €

1 Available 13 Days 68

3.60 €

1 Available 13 Days 810

4.30 €

1 Available 13 Days 1014

5.04 €

1 Available 13 Days 1216

Loading...

  1. 1

Specification table

[ A ]Supplied O-rings (3pcs)TBLM×PPart No.
TypeD
D-ORZ3.8-1.58456M8 ×0.75D-JWPB6
D-ORZ5.8-1.55M10×1.08
D-ORZ7.5-1.57M14×1.510
D-ORZ9.5-1.5108M16×1.512

Order Example

   
 Part No. 
 D-JWPB6 
   

Example Use


 

Process the inner diameter according to the ejector pin size for application method no. 2.
Also process the outer diameter to reduce cooling water pressure drop.
[ ! ]Inner diameter after processed is up to dmax. and outer diameter after processed is up to Dmin.
 
Ddmax.Dmin.
62.55.5
847.5
1069.5
12811.5

Basic information

Type D-JWP

Tech Support