Part number:
possible part numbers found.PACK | Type |
10PACK- (for 10pcs) 30PACK- (for 30pcs) | D-ORZ C-ORP C-ORG C-ORM |
max.℃ | [ M ] |
-15℃~150℃ | Fluoric rubber |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
1.11 € ( 1.32 € ) | 24 working days |
1.11 € ( 1.32 € ) | 24 working days |
1.11 € ( 1.32 € ) | 24 working days |
1.11 € ( 1.32 € ) | 24 working days |
1.13 € ( 1.34 € ) | 19 working days |
1.14 € ( 1.36 € ) | 24 working days |
1.14 € ( 1.36 € ) | 24 working days |
1.11 € ( 1.32 € ) | 24 working days |
1.13 € ( 1.34 € ) | 24 working days |
1.15 € ( 1.37 € ) | 24 working days |
1.13 € ( 1.34 € ) | 24 working days |
1.16 € ( 1.38 € ) | 24 working days |
1.13 € ( 1.34 € ) | 24 working days |
1.17 € ( 1.39 € ) | 24 working days |
1.14 € ( 1.36 € ) | 19 working days |
1.15 € ( 1.37 € ) | 24 working days |
1.14 € ( 1.36 € ) | 24 working days |
1.18 € ( 1.40 € ) | 24 working days |
1.18 € ( 1.40 € ) | 19 working days |
1.18 € ( 1.40 € ) | 24 working days |
1.27 € ( 1.51 € ) | 24 working days |
1.15 € ( 1.37 € ) | 19 working days |
1.19 € ( 1.42 € ) | 24 working days |
1.14 € ( 1.36 € ) | 24 working days |
1.16 € ( 1.38 € ) | 24 working days |
1.19 € ( 1.42 € ) | 24 working days |
1.20 € ( 1.43 € ) | 19 working days |
1.16 € ( 1.38 € ) | 24 working days |
1.21 € ( 1.44 € ) | 24 working days |
1.16 € ( 1.38 € ) | 24 working days |
1.21 € ( 1.44 € ) | 24 working days |
1.17 € ( 1.39 € ) | 24 working days |
1.21 € ( 1.44 € ) | 24 working days |
1.24 € ( 1.48 € ) | 24 working days |
1.19 € ( 1.42 € ) | 24 working days |
1.21 € ( 1.44 € ) | 19 working days |
1.14 € ( 1.36 € ) | 24 working days |
1.17 € ( 1.39 € ) | 19 working days |
1.26 € ( 1.50 € ) | 24 working days |
1.33 € ( 1.58 € ) | 24 working days |
1.18 € ( 1.40 € ) | 24 working days |
1.22 € ( 1.45 € ) | 24 working days |
1.21 € ( 1.44 € ) | 24 working days |
1.18 € ( 1.40 € ) | 24 working days |
1.22 € ( 1.45 € ) | 24 working days |
1.27 € ( 1.51 € ) | 24 working days |
1.22 € ( 1.45 € ) | 19 working days |
1.22 € ( 1.45 € ) | 24 working days |
1.23 € ( 1.46 € ) | 24 working days |
1.30 € ( 1.55 € ) | 24 working days |
1.23 € ( 1.46 € ) | 24 working days |
1.31 € ( 1.56 € ) | 24 working days |
1.26 € ( 1.50 € ) | 24 working days |
1.19 € ( 1.42 € ) | 24 working days |
1.26 € ( 1.50 € ) | 24 working days |
1.33 € ( 1.58 € ) | 24 working days |
1.25 € ( 1.49 € ) | 24 working days |
1.26 € ( 1.50 € ) | 24 working days |
1.33 € ( 1.58 € ) | 24 working days |
1.22 € ( 1.45 € ) | 24 working days |
O-ring groove matching dimention (reference value) | do (inner diameter) | W (thickness) | Part No. | |||||||||
*d | *D, D1 | Pack | Type | No. | ||||||||
3.2 | +0.15 0 | 5.4 | 0 -0.15 | 3 | ±0.13 | 1.5 | ±0.07 | 10PACK 30PACK | D-ORZ | 3 | - | 1.5 |
4 | 6.2 | 3.8 | 1.5 | ±0.07 | 3.8 | - | 1.5 | |||||
4.2 | 6.4 | 4 | 1.5 | ±0.07 | 4 | - | 1.5 | |||||
5 | 7.2 | 4.8 | 1.5 | ±0.07 | 4.8 | - | 1.5 | |||||
5.2 | 7.4 | 5 | 1.5 | ±0.07 | 5 | - | 1.5 | |||||
5.2 | 8.4 | 2 | ±0.08 | 5 | - | 2 | ||||||
5.3 | 9.3 | 2.5 | ±0.08 | 5 | - | 2.5 | ||||||
6 | 8.2 | 5.8 | 1.5 | ±0.07 | 5.8 | - | 1.5 | |||||
6.2 | 8.4 | 6 | 1.5 | ±0.07 | 6 | - | 1.5 | |||||
6.2 | 9.4 | 2 | ±0.08 | 6 | - | 2 | ||||||
6.7 | 8.9 | 6.5 | ±0.14 | 1.5 | ±0.07 | 6.5 | - | 1.5 | ||||
6.7 | 9.9 | 2 | ±0.08 | 6.5 | - | 2 | ||||||
7.7 | 9.9 | 7.5 | 1.5 | ±0.07 | 7.5 | - | 1.5 | |||||
7.7 | 10.9 | 2 | ±0.08 | 7.5 | - | 2 | ||||||
8.2 | 10.4 | 8 | 1.5 | ±0.07 | 8 | - | 1.5 | |||||
8.2 | 11.4 | 2 | ±0.08 | 8 | - | 2 | ||||||
8.7 | 11.1 | 8.5 | 1.5 | ±0.07 | 8.5 | - | 1.5 | |||||
8.7 | 11.9 | 2 | ±0.08 | 8.5 | - | 2 | ||||||
9.2 | 11.4 | 9 | 1.5 | ±0.07 | 9 | - | 1.5 | |||||
9.2 | 12.4 | 2 | ±0.08 | 9 | - | 2 | ||||||
9.2 | 14.4 | 3 | ±0.09 | 9 | - | 3 | ||||||
9.7 | 11.9 | 9.5 | 1.5 | ±0.07 | 9.5 | - | 1.5 | |||||
9.7 | 12.9 | 2 | ±0.08 | 9.5 | - | 2 | ||||||
10 | 12.2 | 9.8 | 1.5 | ±0.07 | 9.8 | - | 1.5 | |||||
10.2 | 12.4 | 10 | 1.5 | ±0.07 | 10 | - | 1.5 | |||||
10.2 | 13.4 | 2 | ±0.08 | 10 | - | 2 | ||||||
10.2 | 14.2 | 2.4 | ±0.08 | 10 | - | 2.4 | ||||||
10.7 | 12.9 | 10.5 | 1.5 | ±0.07 | 10.5 | - | 1.5 | |||||
10.7 | 13.9 | 2 | ±0.08 | 10.5 | - | 2 | ||||||
11.2 | 13.4 | 11 | ±0.17 | 1.5 | ±0.07 | 11 | - | 1.5 | ||||
11.2 | 14.4 | 2 | ±0.08 | 11 | - | 2 | ||||||
11.7 | 13.9 | 11.5 | 1.5 | ±0.07 | 11.5 | - | 1.5 | |||||
11.7 | 14.9 | 2 | ±0.08 | 11.5 | - | 2 | ||||||
11.8 | 15.8 | 11.6 | 2.4 | ±0.08 | 11.6 | - | 2.4 | |||||
12 | 14.8 | 11.8 | 1.8 | ±0.08 | 11.8 | - | 1.8 | |||||
12 | 16 | 2.4 | ±0.08 | 11.8 | - | 2.4 | ||||||
12.2 | 14.4 | 12 | 1.5 | ±0.07 | 12 | - | 1.5 | |||||
12.2 | 15.4 | 2 | ±0.08 | 12 | - | 2 | ||||||
12.2 | 16.4 | 2.5 | ±0.08 | 12 | - | 2.5 | ||||||
12.2 | 17.4 | 3 | ±0.09 | 12 | - | 3 | ||||||
12.62 | 15.38 | 12.42 | 1.78 | ±0.07 | 12.42 | - | 1.78 | |||||
12.7 | 14.9 | 12.5 | 1.5 | ±0.07 | 12.5 | - | 1.5 | |||||
12.7 | 15.9 | 2 | ±0.08 | 12.5 | - | 2 |
O-ring groove matching dimention (reference value) | do (inner diameter) | W (thickness) | Part No. | |||||||||
*d | *D, D1 | Pack | Type | No. | ||||||||
13.2 | +0.15 0 | 15.4 | 0 -0.15 | 13 | ±0.17 | 1.5 | ±0.07 | 10PACK 30PACK | D-ORZ | 13 | - | 1.5 |
13.2 | 16.4 | 2 | ±0.08 | 13 | - | 2 | ||||||
13.5 | 17.5 | 13.3 | 2.4 | ±0.08 | 13.3 | - | 2.4 | |||||
14.1 | 18.1 | 13.9 | 2.4 | ±0.08 | 13.9 | - | 2.4 | |||||
14.2 | 17 | 14 | 1.8 | ±0.08 | 14 | - | 1.8 | |||||
14.2 | 17.4 | 2 | ±0.08 | 14 | - | 2 | ||||||
14.2 | 19.4 | 3 | ±0.09 | 14 | - | 3 | ||||||
15.2 | 18 | 15 | 1.8 | ±0.08 | 15 | - | 1.8 | |||||
15.2 | 19.4 | 2.5 | ±0.08 | 15 | - | 2.5 | ||||||
15.7 | 18.9 | 15.5 | 2 | ±0.08 | 15.5 | - | 2 | |||||
15.8 | 18.56 | 15.6 | 1.78 | ±0.07 | 15.6 | - | 1.78 | |||||
16.2 | 19.4 | 16 | 2 | ±0.08 | 16 | - | 2 | |||||
16.2 | 20.4 | 2.5 | ±0.08 | 16 | - | 2.5 | ||||||
17.2 | 20 | 17 | 1.8 | ±0.08 | 17 | - | 1.8 | |||||
17.2 | 20.4 | 2 | ±0.08 | 17 | - | 2 | ||||||
17.2 | 21.4 | 2.5 | ±0.08 | 17 | - | 2.5 | ||||||
18.2 | 21.4 | 18 | 2 | ±0.08 | 18 | - | 2 | |||||
18.2 | 22.2 | 2.4 | ±0.08 | 18 | - | 2.4 | ||||||
18.2 | 22.4 | 2.5 | ±0.08 | 18 | - | 2.5 | ||||||
19.2 | 22.4 | 19 | ±0.22 | 2 | ±0.08 | 19 | - | 2 | ||||
19.2 | 23.4 | 2.5 | ±0.08 | 19 | - | 2.5 | ||||||
20.2 | 23.4 | 20 | 2 | ±0.08 | 20 | - | 2 | |||||
20.2 | 24.4 | 2.5 | ±0.08 | 20 | - | 2.5 | ||||||
20.49 | 24.93 | 20.29 | 2.62 | ±0.08 | 20.29 | - | 2.62 | |||||
21.2 | 24.4 | 21 | 2 | ±0.08 | 21 | - | 2 | |||||
21.5 | 25.5 | 21.3 | 2.4 | ±0.08 | 21.3 | - | 2.4 | |||||
22.2 | 25.4 | 22 | 2 | ±0.08 | 22 | - | 2 | |||||
22.2 | 26.4 | 2.5 | ±0.08 | 22 | - | 2.5 | ||||||
22.2 | 27.4 | 3 | ±0.09 | 22 | - | 3 | ||||||
23.6 | 27.4 | 23.3 | 2.4 | ±0.08 | 23.3 | - | 2.4 | |||||
23.8 | 26.8 | 23.5 | 2 | ±0.08 | 23.5 | - | 2 | |||||
23.77 | 28.01 | 23.47 | 2.62 | ±0.08 | 23.47 | - | 2.62 | |||||
25.2 | 27.6 | 25 | 1.5 | ±0.07 | 25 | - | 1.5 | |||||
25.6 | 29.4 | 25.3 | 2.4 | ±0.08 | 25.3 | - | 2.4 | |||||
27.6 | 31.4 | 27.3 | 2.4 | ±0.08 | 27.3 | - | 2.4 | |||||
29.3 | 31.3 | 29 | 1.5 | ±0.07 | 29 | - | 1.5 | |||||
30 | 35 | 29.82 | 2.62 | ±0.08 | 29.82 | - | 2.62 | |||||
35.3 | 39.3 | 35 | ±0.3 | 2.5 | ±0.08 | 35 | - | 2.5 | ||||
36.3 | 39.3 | 36 | 2 | ±0.08 | 36 | - | 2 | |||||
39.64 | 43.88 | 39.34 | 2.62 | ±0.08 | 39.34 | - | 2.62 | |||||
44 | 50 | 43.7 | ±0.36 | 3.5 | ±0.09 | 43.7 | - | 3.5 | ||||
46.3 | 49.3 | 46 | 2 | ±0.08 | 46 | - | 2 |
Part No. | |||||||
PACK | - | Type | No. | ||||
(for 10pcs) | 10PACK | - | D-ORZ | 3-1.5 | |||
(for 30pcs) | 30PACK | - | D-ORP | 4 | |||
Wire diameter | G | H |
1.5 | 1.9 | 1.1 |
1.78 | 2.3 | 1.3 |
1.8 | 2.4 | 1.3 |
1.9 | 2.4 | 1.4 |
2 | 2.6 | 1.5 |
2.4 | 3.1 | 1.8 |
2.5 | 3.2 | 1.9 |
2.62 | 3.4 | 2 |
3 | 3.9 | 2.3 |
3.1 | 4 | 2.4 |
3.5 | 4.5 | 2.7 |