QUICK-FITTING JOINTS -10 Pack/L Shaped Type/Male Thread/Parallel Pipe Thread-

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

PackType
10PACK-
(for 10pcs)
30PACK-
(for 30pcs)
D-M-PL-R (Red ring)
D-M-PL-B (Blue ring)
[ M ]Main body
    Open ring
    Threaded part
    Threaded part
: brass (C3604) + nickel plating
: polyacetal resin (POM)
: brass (C3604) + nickel plating
: parallel pipe thread PF(G)


PackType
10PACK-
(for 10pcs)
30PACK-
(for 30pcs)
D-M-POL-R
(Red ring: inner hexagonal hole L-joint)
D-M-POL-B
(Blue ring: inner hexagonal hole L-joint)
[ M ]Main body
    Open ring
    Threaded part
    Threaded part
: brass (C3604) + nickel plating
: polyacetal resin (POM)
: brass (C3604) + nickel plating
: parallel pipe thread PF(G)
Part Number
D-M-PL-B8-01
D-M-PL-B8-02
D-M-PL-B8-03
D-M-PL-B10-01
D-M-PL-B10-02
D-M-PL-B10-03
D-M-PL-B12-02
D-M-PL-B12-03
D-M-PL-R8-01
D-M-PL-R8-02
D-M-PL-R8-03
D-M-PL-R10-01
D-M-PL-R10-02
D-M-PL-R10-03
D-M-PL-R12-02
D-M-PL-R12-03
D-M-POL-B8-01
D-M-POL-B8-02
D-M-POL-B8-03
D-M-POL-B10-02
D-M-POL-B10-03
D-M-POL-B12-03
D-M-POL-R8-01
D-M-POL-R8-02
D-M-POL-R8-03
D-M-POL-R10-02
D-M-POL-R10-03
D-M-POL-R12-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable hose outer diameter
(mm)
Applicable hose inner diameter
(mm)
Type PF(G)
(Nominal)

2.21 €

1 Available 22 Days 8610PACK-D-M-PL-B1/8

2.34 €

1 Available 22 Days 8610PACK-D-M-PL-B1/4

2.56 €

1 Available 22 Days 8610PACK-D-M-PL-B3/8

2.99 €

1 Available 22 Days 10810PACK-D-M-PL-B1/8

3.32 €

1 Available 22 Days 10810PACK-D-M-PL-B1/4

2.99 €

1 Available 22 Days 10810PACK-D-M-PL-B3/8

3.50 €

1 Available 22 Days 12910PACK-D-M-PL-B1/4

3.68 €

1 Available 22 Days 12910PACK-D-M-PL-B3/8

2.21 €

1 Available 22 Days 8610PACK-D-M-PL-R1/8

2.34 €

1 Available 22 Days 8610PACK-D-M-PL-R1/4

2.56 €

1 Available 22 Days 8610PACK-D-M-PL-R3/8

2.99 €

1 Available 22 Days 10810PACK-D-M-PL-R1/8

3.32 €

1 Available 22 Days 10810PACK-D-M-PL-R1/4

2.99 €

1 Available 22 Days 10810PACK-D-M-PL-R3/8

3.50 €

1 Available 22 Days 12910PACK-D-M-PL-R1/4

3.68 €

1 Available 22 Days 12910PACK-D-M-PL-R3/8

3.21 €

1 Available 22 Days 8610PACK-D-M-POL-B1/8

3.45 €

1 Available 22 Days 8610PACK-D-M-POL-B1/4

4.52 €

1 Available 22 Days 8610PACK-D-M-POL-B3/8

4.16 €

1 Available 22 Days 10810PACK-D-M-POL-B1/4

4.31 €

1 Available 22 Days 10810PACK-D-M-POL-B3/8

4.92 €

1 Available 22 Days 12910PACK-D-M-POL-B3/8

3.21 €

1 Available 22 Days 8610PACK-D-M-POL-R1/8

3.45 €

1 Available 22 Days 8610PACK-D-M-POL-R1/4

4.52 €

1 Available 22 Days 8610PACK-D-M-POL-R3/8

4.16 €

1 Available 22 Days 10810PACK-D-M-POL-R1/4

4.31 €

1 Available 22 Days 10810PACK-D-M-POL-R3/8

4.92 €

1 Available 22 Days 12910PACK-D-M-POL-R3/8

Loading...

  1. 1

Specification table

Matching tubesTube inserting holedDLeBℓ1PF(G)Part No.
Ext. dia. × Int. dia.Hole diameter PDepth CPackTypeNo.
8×6818.86.214.524.523145.51/810PACK
30PACK
D-M-PL-R
(Ring Color: Red)
D-M-PL-B
(Ring Color: Blue)
8-01
8×6818.8914.525.523176.51/48-02
8×6818.811.814.527.523207.53/88-03
10×81020.26.218.526.527175.51/810-01
10×81020.2918.527.527176.51/410-02
10×81020.211.818.529.527207.53/810-03
12×91222.99212829.5176.51/412-02
12×91222.911.8213029.5207.53/812-03
 
Matching tubesTube inserting holedDLeBℓ1PF(G)Part No.
Ext. dia. × Int. dia.Hole diameter PDepth CPackTypeNo.
8×4818.3914.5272786.51/410PACK
30PACK
D-M-POL-R
(Ring Color: Red)
D-M-POL-B
(Ring Color: Blue)
8-02
8×4818.311.814.52827.387.53/88-03
10×81020.2918.43131106.51/410-02
10×81020.211.818.43231107.53/810-03
12×91222.911.8213636.5127.53/812-03

Order Example

       
 Part No. 
       
 PackType No. 
 (for 10pcs) 10PACKD-M-PL-R 8-03 
 (for 30pcs) 30PACKD-M-POL-B 12-03 
       

Example Use



■Notes on handling
① Hot water tube is suitable for cooling water and cooling air.
② When inserting the tube into the quick-fitting joint for the cooling water of the mold, cut the ends of the tube vertically before using it.
     Note that the tube is likely to fall off and leak if the ends are cut obliquely.
③ Since the destructive pressure will decrease as the hot water tube rises with the temperature,
     confirm the destructive pressure value of the above table when using it at high temperature.
④ When reinstalling the tube to the tightening joint, cut off the installed part before installing. Otherwise, the tube is likely to fall off and leak.

Basic information

Brand MISUMI Material Brass + Electroless nickel plated Connecting parts Hose
With/without valve No valve Shape L-shaped

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support