Part number:
possible part numbers found.Pack | Type |
10PACK- (for 10pcs) 30PACK- (for 30pcs) | D-M-PC-R (Red ring: outer hexagonal shoulder straight joint) D-M-PC-B (Blue ring: outer hexagonal shoulder straight joint) |
[ M ]Main body Open ring Threaded part Threaded part | : brass (C3604) + nickel plating : polyacetal resin (POM) : brass (C3604) + nickel plating : parallel pipe thread PF(G) |
Pack | Type |
10PACK- (for 10pcs) 30PACK- (for 30pcs) | D-M-POC-R (Red ring: inner hexagonal hole straight joint) D-M-POC-B (Blue ring: inner hexagonal hole straight joint) |
[ M ]Main body Open ring Threaded part Threaded part | : brass (C3604) + nickel plating : polyacetal resin (POM) : brass (C3604) + nickel plating : parallel pipe thread PF(G) |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
1.96 € ( 2.33 € ) | 21 working days |
1.98 € ( 2.36 € ) | 21 working days |
2.23 € ( 2.65 € ) | 21 working days |
2.40 € ( 2.86 € ) | 21 working days |
2.50 € ( 2.98 € ) | 21 working days |
2.54 € ( 3.02 € ) | 21 working days |
3.11 € ( 3.70 € ) | 21 working days |
3.09 € ( 3.68 € ) | 21 working days |
1.96 € ( 2.33 € ) | 21 working days |
1.98 € ( 2.36 € ) | 21 working days |
2.23 € ( 2.65 € ) | 21 working days |
2.40 € ( 2.86 € ) | 21 working days |
2.50 € ( 2.98 € ) | 21 working days |
2.54 € ( 3.02 € ) | 21 working days |
3.11 € ( 3.70 € ) | 21 working days |
3.09 € ( 3.68 € ) | 21 working days |
4.86 € ( 5.78 € ) | 21 working days |
2.82 € ( 3.36 € ) | 21 working days |
2.29 € ( 2.73 € ) | 21 working days |
2.50 € ( 2.98 € ) | 21 working days |
2.53 € ( 3.01 € ) | 21 working days |
3.21 € ( 3.82 € ) | 21 working days |
4.86 € ( 5.78 € ) | 21 working days |
2.82 € ( 3.36 € ) | 21 working days |
2.29 € ( 2.73 € ) | 21 working days |
2.50 € ( 2.98 € ) | 21 working days |
2.53 € ( 3.01 € ) | 21 working days |
3.21 € ( 3.82 € ) | 21 working days |
Matching tubes | Tube inserting hole | d | L | B | ℓ1 | PF(G) | Part No. | |||
Ext. dia. × Int. dia. | Hole diameter P | Depth C | Pack | Type | No. | |||||
8×6 | 8 | 18 | 5 | 26 | 14 | 5.5 | 1/8 | 10PACK 30PACK | D-M-PC-R (Ring Color: Red) D-M-PC-B (Ring Color: Blue) | 8-01 |
8×6 | 8 | 18 | 6 | 23 | 14 | 6.5 | 1/4 | 8-02 | ||
8×6 | 8 | 18 | 6 | 24 | 16 | 7.5 | 3/8 | 8-03 | ||
10×8 | 10 | 20.3 | 5 | 28.5 | 17 | 5.5 | 1/8 | 10-01 | ||
10×8 | 10 | 20.3 | 6 | 29.5 | 17 | 6.5 | 1/4 | 10-02 | ||
10×8 | 10 | 20.3 | 8 | 26 | 17 | 7.5 | 3/8 | 10-03 | ||
12×9 | 12 | 22.7 | 6 | 31.5 | 20 | 6.5 | 1/4 | 12-02 | ||
12×9 | 12 | 22.7 | 8 | 32.5 | 20 | 7.5 | 3/8 | 12-03 |
Matching tubes | Tube inserting hole | D | L | B | ℓ1 | PF(G) | Part No. | |||
Ext. dia. × Int. dia. | Hole diameter P | Depth C | Pack | Type | No. | |||||
8×6 | 8 | 18 | 14 | 26 | 5 | 5.5 | 1/8 | 10PACK 30PACK | D-M-POC-R (Ring Color: Red) D-M-POC-B (Ring Color: Blue) | 8-01 |
8×6 | 8 | 18 | 14 | 23 | 6 | 6.5 | 1/4 | 8-02 | ||
8×6 | 8 | 18 | 14 | 24 | 6 | 7.5 | 3/8 | 8-03 | ||
10×8 | 10 | 20.3 | 17 | 29.5 | 6 | 6.5 | 1/4 | 10-02 | ||
10×8 | 10 | 20.3 | 17 | 26 | 8 | 7.5 | 3/8 | 10-03 | ||
12×9 | 12 | 22.7 | 20 | 32.8 | 8 | 7.5 | 3/8 | 12-03 |
Part No. | ||||||
Pack | - | Type | No. | |||
(for 10pcs) 10PACK | - | D-M-PC-R | 10-02 | |||
(for 30pcs) 30PACK | - | D-M-POC-B | 8-03 | |||