STEP EJECTOR SLEEVES -DIN ISO 8405 / 1.2344 equivalent+Nitrided / ◎0.08 / Dimensions Specify-

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

D-ESNF
[ ! ]Nitriding may extend to the head as it is applied after dimension V, D and P machining.
[ ! ]When the diameter (D) portion of the stepped center pin is inserted into the relief hole (C) of D-ESNF, D-ESDF type, make surerelief hole (C) ≧ pin diameter (D)+1.0
 
Part No.[ M ][ H ][ T ]P[ T ]VApplicable center pin shaft diameter tolerance
D-ESNF1.2344 equivalent+NitridedSurface: 900HV
Base Material: 40±3HRC
g6H7-0.01
-0.02
*Please note that the ejector sleeve with a
V dimension tolerance of H7 has a long
precision fitting portion S and is not
suitable for use with a center pin with a
shaft diameter tolerance of 0-0.005.
 
[ T ]Pg6
P≦66.5≦P≦1012≦P≦16P=20
-0.004
-0.012
-0.005
-0.014
-0.006
-0.017
-0.007
-0.020
 
[ T ]VH7
V≦3.03.1≦V≦6.06.1≦V≦10.0V≧10.1
+0.010
0
+0.012
0
+0.015
0
+0.018
0

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-ESNF5-[50-300/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-C[2.5-3.5/0.1]-N[16-300/1]-S[20-100/5]
D-ESNF5.5-[50-300/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-C[2.5-4/0.1]-N[16-300/1]-S[20-100/5]
D-ESNF6-[50-500/0.01]-V[2-4/0.1]-P[4-5.95/0.01]-C[2.5-4.5/0.1]-N[16-500/1]-S[20-100/5]
D-ESNF6.5-[50-500/0.01]-V[2-4.5/0.1]-P[4-6.45/0.01]-C[2.5-5/0.1]-N[16-500/1]-S[20-100/5]
D-ESNF7-[50-500/0.01]-V[2-4.5/0.1]-P[4-6.95/0.01]-C[2.5-5/0.1]-N[16-500/1]-S[20-100/5]
D-ESNF7.5-[50-500/0.01]-V[2-5/0.1]-P[4-7.45/0.01]-C[2.5-5.5/0.1]-N[16-500/1]-S[20-100/5]
D-ESNF8-[70-500/0.01]-V[2.5-5.5/0.1]-P[5-7.95/0.01]-C[3-6/0.5]-N[26-500/1]-S[20-100/5]
D-ESNF9-[70-500/0.01]-V[3-6.5/0.1]-P[6-8.95/0.01]-C[3.5-7/0.1]-N[24-490/1]-S[20-100/5]
D-ESNF10-[70-500/0.01]-V[3.5-7.5/0.1]-P[6-9.95/0.01]-C[4-8/0.1]-N[26-500/1]-S[20-100/5]
D-ESNF12-[70-500/0.01]-V[4-8.5/0.1]-P[7.5-11.95/0.01]-C[4.5-9/0.1]-N[30-600/1]-S[20-100/5]
D-ESNF12-[500.1-800/0.1]-V[4-8.5/0.1]-P[7.5-11.95/0.01]-C[4.5-9/0.1]-N[30-600/1]-S[20-100/5]
D-ESNF15-[70-500/0.01]-V[5-10.5/0.1]-P[10-14.95/0.01]-C[5.5-11/0.5]-N[33-600/1]-S[20-100/5]
D-ESNF15-[500.1-800/0.1]-V[5-10.5/0.1]-P[10-14.95/0.01]-C[5.5-11/0.5]-N[33-600/1]-S[20-100/5]
D-ESNF16-[100-500/0.01]-V[5-11.5/0.1]-P[12-15.95/0.01]-C[5.5-12/0.5]-N[34-590/1]-S[20-100/5]
D-ESNF16-[500.1-800/0.1]-V[5-11.5/0.1]-P[12-15.95/0.01]-C[5.5-12/0.5]-N[34-590/1]-S[20-100/5]
D-ESNF20-[100-500/0.01]-V[7-16/0.1]-P[14.5-19.95/0.01]-C[7.5-17/0.5]-N[34-590/1]-S[20-100/5]
D-ESNF20-[500.1-800/0.1]-V[7-16/0.1]-P[14.5-19.95/0.01]-C[7.5-17/0.5]-N[34-590/1]-S[20-100/5]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
N
(mm)
L (L Dimension)
(mm)
C(Recess Diameter)
(mm)
S(V Hole Diameter Length)
(mm)
1 13 Days 53.5 ~ 4.952 ~ 316 ~ 30050 ~ 3002.5 ~ 3.520 ~ 100
1 13 Days 5.53.5 ~ 5.452 ~ 3.516 ~ 30050 ~ 3002.5 ~ 420 ~ 100
1 13 Days 64 ~ 5.952 ~ 416 ~ 50050 ~ 5002.5 ~ 4.520 ~ 100
1 13 Days 6.54 ~ 6.452 ~ 4.516 ~ 50050 ~ 5002.5 ~ 520 ~ 100
1 13 Days 74 ~ 6.952 ~ 4.516 ~ 50050 ~ 5002.5 ~ 520 ~ 100
1 13 Days 7.54 ~ 7.452 ~ 516 ~ 50050 ~ 5002.5 ~ 5.520 ~ 100
1 13 Days 85 ~ 7.952.5 ~ 5.526 ~ 50070 ~ 5003 ~ 620 ~ 100
1 13 Days 96 ~ 8.953 ~ 6.524 ~ 49070 ~ 5003.5 ~ 720 ~ 100
1 13 Days 106 ~ 9.953.5 ~ 7.526 ~ 50070 ~ 5004 ~ 820 ~ 100
1 16 Days 127.5 ~ 11.954 ~ 8.530 ~ 60070 ~ 5004.5 ~ 920 ~ 100
1 16 Days 127.5 ~ 11.954 ~ 8.530 ~ 600500.1 ~ 8004.5 ~ 920 ~ 100
1 16 Days 1510 ~ 14.955 ~ 10.533 ~ 60070 ~ 5005.5 ~ 1120 ~ 100
1 16 Days 1510 ~ 14.955 ~ 10.533 ~ 600500.1 ~ 8005.5 ~ 1120 ~ 100
1 16 Days 1612 ~ 15.955 ~ 11.534 ~ 590100 ~ 5005.5 ~ 1220 ~ 100
1 16 Days 1612 ~ 15.955 ~ 11.534 ~ 590500.1 ~ 8005.5 ~ 1220 ~ 100
1 16 Days 2014.5 ~ 19.957 ~ 1634 ~ 590100 ~ 5007.5 ~ 1720 ~ 100
1 16 Days 2014.5 ~ 19.957 ~ 1634 ~ 590500.1 ~ 8007.5 ~ 1720 ~ 100

Loading...

  1. 1

Specification table

HTPart No.LV
0.1mm increments
[ ! ]P
0.01mm increments
C
0.1mm increments
Cmax.N
1mm increments
S
5mm increments
Type 0.01mm increments0.1mm increments
103D-ESNF
(1.2344 equivalent)

Nitrided
550.00~300.00-2.0~3.03.50~4.95C≧V+0.5
and
C≦P-1.0
([ ! ]When L>300
0.5mm
increments)
3.5N≧L3    
5.52.0~3.53.50~5.454.0 20~100 
125650.00~500.002.0~4.04.00~5.954.5 L(L-S) min. 
6.52.0~4.54.00~6.455.0 50.00~60.0020 
74.00~6.955.0 60.01~30 
7.52.0~5.04.00~7.455.5    
14870.00~500.002.5~5.55.00~7.956.020~100
(L-S)≧50
93.0~6.56.00~8.957.0( When L>600
16103.5~7.56.00~9.95C≧V+0.5
and
C≦P-1.5
([ ! ]When L>300
0.5mm increments)
8.0L3≦N≦23L )
1871270.00~500.00500.1~800.04.0~8.57.50~11.959.0
22155.0~10.510.00~14.9511.0        
16100.00~500.005.0~11.512.00~15.9512.0        
268207.0~16.014.50~19.9517.0        
[ ! ]Lower limit of P and V 
 LD5・5.56~77.5・89~20  
 L≦300P≧V+1.5P≧V+1.5P≧V+1.5P≧V+2  
 L>300 and (L-N-10)≦S-P≧V+3P≧V+4P≧V+4.5  
 L>300 and (L-N-10)>S-P≧(V+3) and (P-C)/2≧0.75P≧(V+4) and (P-C)/2≧0.75P≧(V+4.5) and (P-C)/2≧0.75  
                      

Order Example

               
 Part No.-L-V-P-C-N-S 
 D-ESNF 12-200.05-V4.5 P7.55-C6.0-N120-S85 
               

Alteration

                 
 Part No.-L-V-P-C-N-S-(KC・WKC…etc.) 
 D-ESNF 6-150.00-V3.0 P5.50-C4.0-N80-S85-KC3.5 
                 

Basic information

Brand MISUMI Product composition Single sleeve Surface treatment Nitrided
Concentricity ◎0.08 Tapered or not No Technical Standard DIN

Tech Support