Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
49.27 € ( 58.63 € ) | 16 working days |
55.45 € ( 65.99 € ) | 16 working days |
80.77 € ( 96.12 € ) | 16 working days |
86.33 € ( 102.73 € ) | 16 working days |
128.94 € ( 153.44 € ) | 16 working days |
141.91 € ( 168.87 € ) | 16 working days |
151.17 € ( 179.89 € ) | 16 working days |
197.50 € ( 235.03 € ) | 16 working days |
262.34 € ( 312.18 € ) | 16 working days |
302.49 € ( 359.96 € ) | 16 working days |
350.35 € ( 416.92 € ) | 16 working days |
E1 | E2 | R | Installation bolt hole | Installation bolts | Dismounting tap hole N | T | A | Part No. | L1 | L2 | ||||
P | Q | d | t | Type | V | |||||||||
11.5 | 12 | 8 | 30 | 11 | 11 | 7 | M6 | M8 | 22 | 45 | D-TBMS46 D-TBMS48 | 16 | 20 | 20 |
40 | ||||||||||||||
19.5 | 20 | 10 | 46 | 17.5 | 35 | 60 | 30 | 26 | 40 | |||||
63 | ||||||||||||||
25.5 | 26 | 12.5 | 74 | 23 | 18 | 11 | M10 | M12 | 46 | 100 | 48 | 36 | 32 | |
50 | ||||||||||||||
63 | ||||||||||||||
80 | ||||||||||||||
35.5 | 36 | 16 | 114 | 30 | 20 | 13 | M12 | M16 | 60 | 150 | 77 | 56 | 50 | |
71 | ||||||||||||||
100 |
Part No. | - | V | - | L1 | - | L2 | ||
D-TBMS46 | - | 16 | - | 20 | - | 20 | ||
D-TBMGT35 | ||||||||