Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Case | Type | Housing | Tightening Nut | Bushing | ||
[M] Material | [S] Surface treatment | [M] Material | [S] Surface treatment | [M] Material | ||
Single | MPNT | EN 1.0038 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | High Tensile Brass Alloy Solid Lubricant Embedded |
Double | MPNTW |
Part Number |
MPNT6 MPNTW16 |
Part Number | D | L | L1 | T | H | B | M | m | (e) | ||
Type | d | Single | Double | ||||||||
Single MPNT Double MPNTW | 6 | 14 | 22 | 37 | 5 | 5 | 20 | 17 | 14 × 1.5 | 8 | 19.6 |
8 | 18 | 27 | 47 | 5 | 5 | 25 | 21 | 18 × 1.5 | 11 | 24.3 | |
10 | 20 | 32 | 57 | 5 | 6 | 30 | 24 | 20 × 1.5 | 12 | 27.7 | |
12 | 22 | 32 | 57 | 10 | 6 | 32 | 27 | 22 × 1.5 | 13 | 31.2 | |
13 | 24 | 32 | 57 | 10 | 6 | 35 | 30 | 24 × 1.5 | 14 | 34.6 | |
16 | 27 | 37 | 67 | 10 | 6 | 40 | 32 | 27 × 1.5 | 16 | 37.0 | |
20 | 33 | 42 | 77 | 10 | 8 | 45 | 38 | 33 × 1.5 | 20 | 43.9 | |
25 | 40 | 58 | 108 | 10 | 8 | 55 | 46 | 40 × 1.5 | 25 | 53.1 | |
30 | 48 | 68 | 128 | 10 | 10 | 65 | 55 | 48 × 1.5 | 29 | 63.5 |
M | m | Dedicated Nut | JIS Type 3 | ||
B | (e) | B | (e) | ||
14 | 8 | 17 | 19.6 | 22 | 25.4 |
18 | 11 | 21 | 24.3 | 27 | 31.2 |
20 | 12 | 24 | 27.7 | 30 | 34.6 |
22 | 13 | 27 | 31.2 | 32 | 37.0 |
24 | 14 | 30 | 34.6 | 36 | 41.6 |
27 | 16 | 32 | 37.0 | 41 | 47.3 |
33 | 20 | 38 | 43.9 | 50 | 57.7 |
40 | 25 | 46 | 53.1 | — | — |
48 | 29 | 55 | 63.5 | 75 | 86.5 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MPNT6 |
MPNT8 |
MPNT10 |
MPNT12 |
MPNT13 |
MPNT16 |
MPNT20 |
MPNT25 |
MPNT30 |
MPNTW6 |
MPNTW8 |
MPNTW10 |
MPNTW12 |
MPNTW13 |
MPNTW16 |
MPNTW20 |
MPNTW25 |
MPNTW30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
26.44 € | 1 | Available | 5 Days | |
31.74 € | 1 | Available | 5 Days | |
36.52 € | 1 | Available | 5 Days | |
38.04 € | 1 | Available | 5 Days | |
40.80 € | 1 | Available | 5 Days | |
44.58 € | 1 | Available | 5 Days | |
50.24 € | 1 | Available | 5 Days | |
62.73 € | 1 | Available | 5 Days | |
82.37 € | 1 | Available | 5 Days | |
38.29 € | 1 | Available | 5 Days | |
42.82 € | 1 | Available | 5 Days | |
49.49 € 23.76 € | 1 | Available |
Same day
Stock | |
51.51 € | 1 | Available | 5 Days | |
54.53 € | 1 | Available | 5 Days | |
60.57 € 32.10 € | 1 | Available |
Same day
Stock | |
72.79 € | 1 | Available | 5 Days | |
100.37 € | 1 | Available | 5 Days | |
135.52 € | 1 | Available | 5 Days |
Loading...