Spacer / hexagonal / stainless steel, steel / external thread, internal thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Small Hex Posts- One End Threaded:Related Image

Type Material Surface Treatment
Both Ends Tapped One End Threaded One End Tapped
BSLCB BSLCG Steel for general structure is EN 1.0762 Equiv. Black Oxide
PSLCB PSLCG Electroless Nickel Plating
SLCB SLCG EN 1.4305 Equiv. -

Specifications

Part Number - L
BSLCB 5.5
SLCG 5
-
-
12
20
Part Number L Selection M (C)
Type B
Both Ends Tapped
BSLCB
PSLCB

SLCB
One End Threaded One End Tapped
BSLCG
PSLCG
SLCG
*4 5 6 7 8 9 10         15       20 M2 5 4.6
*5 5 6   8 9 10         15       20 M2.6 5 5.8
5.5 5 6 7 8 9 10 11 12 13 14 15 16 17 18 20 M3 6 6.3
* B Dimensions 4 and 5 are only applicable to SLCB and SLCG. Antirust Oil is applied to posts with black oxide and electroless nickel plating finish.
When L≤Mx6, the Pilot Hole for Both Ends Tapped Type may go through.
For One End Threaded One End Tapped Type, when L dimensions are 5 and 6, then ℓ dimensions are 3 and 4 respectively.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BSLCB5.5-5
BSLCB5.5-6
BSLCB5.5-7
BSLCB5.5-8
BSLCB5.5-9
BSLCB5.5-10
BSLCB5.5-11
BSLCB5.5-12
BSLCB5.5-13
BSLCB5.5-14
BSLCB5.5-15
BSLCB5.5-16
BSLCB5.5-17
BSLCB5.5-18
BSLCB5.5-20
BSLCG5.5-5
BSLCG5.5-6
BSLCG5.5-7
BSLCG5.5-8
BSLCG5.5-9
BSLCG5.5-10
BSLCG5.5-11
BSLCG5.5-12
BSLCG5.5-13
BSLCG5.5-14
BSLCG5.5-15
BSLCG5.5-16
BSLCG5.5-17
BSLCG5.5-18
BSLCG5.5-20
PSLCB5.5-5
PSLCB5.5-6
PSLCB5.5-7
PSLCB5.5-8
PSLCB5.5-9
PSLCB5.5-10
PSLCB5.5-11
PSLCB5.5-12
PSLCB5.5-13
PSLCB5.5-14
PSLCB5.5-15
PSLCB5.5-16
PSLCB5.5-17
PSLCB5.5-18
PSLCB5.5-20
PSLCG5.5-5
PSLCG5.5-6
PSLCG5.5-7
PSLCG5.5-8
PSLCG5.5-9
PSLCG5.5-10
PSLCG5.5-11
PSLCG5.5-12
PSLCG5.5-13
PSLCG5.5-14
PSLCG5.5-15
PSLCG5.5-16
PSLCG5.5-17
PSLCG5.5-18
PSLCG5.5-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft end shape (left) Wrench Flats B (or D)
(mm)
Length L
(mm)
Material Surface Treatment

3.47 €

1 Available 5 Days 10Tapped5.55[Steel] EN 1.0038 Equiv.Black Oxide

3.47 €

1 Available 5 Days 10Tapped5.56[Steel] EN 1.0038 Equiv.Black Oxide

3.47 €

1 Available 5 Days 10Tapped5.57[Steel] EN 1.0038 Equiv.Black Oxide

3.47 €

1 Available 5 Days 10Tapped5.58[Steel] EN 1.0038 Equiv.Black Oxide

3.47 €

1 Available 5 Days 10Tapped5.59[Steel] EN 1.0038 Equiv.Black Oxide

3.47 €

1 Available 5 Days 10Tapped5.510[Steel] EN 1.0038 Equiv.Black Oxide

3.47 €

1 Available 5 Days 10Tapped5.511[Steel] EN 1.0038 Equiv.Black Oxide

3.47 €

1 Available 5 Days 10Tapped5.512[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Tapped5.513[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Tapped5.514[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Tapped5.515[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Tapped5.516[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Tapped5.517[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Tapped5.518[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Tapped5.520[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Threads5.55[Steel] EN 1.0038 Equiv.Black Oxide

3.52 €

1 Available 5 Days 10Threads5.56[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Threads5.57[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Threads5.58[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Threads5.59[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available Same day

Stock

10Threads5.510[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Threads5.511[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Threads5.512[Steel] EN 1.0038 Equiv.Black Oxide

3.79 €

1 Available 5 Days 10Threads5.513[Steel] EN 1.0038 Equiv.Black Oxide

3.79 €

1 Available 5 Days 10Threads5.514[Steel] EN 1.0038 Equiv.Black Oxide

3.68 €

1 Available 5 Days 10Threads5.515[Steel] EN 1.0038 Equiv.Black Oxide

3.79 €

1 Available 5 Days 10Threads5.516[Steel] EN 1.0038 Equiv.Black Oxide

3.79 €

1 Available 5 Days 10Threads5.517[Steel] EN 1.0038 Equiv.Black Oxide

3.79 €

1 Available Same day

Stock

10Threads5.518[Steel] EN 1.0038 Equiv.Black Oxide

3.79 €

1 Available Same day

Stock

10Threads5.520[Steel] EN 1.0038 Equiv.Black Oxide

3.63 €

1 Available 5 Days 10Tapped5.55[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.63 €

1 Available 5 Days 10Tapped5.56[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.63 €

1 Available 5 Days 10Tapped5.57[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.63 €

1 Available Same day

Stock

10Tapped5.58[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.52 €

1 Available 5 Days 10Tapped5.59[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.63 €

1 Available 5 Days 10Tapped5.510[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.52 €

1 Available 5 Days 10Tapped5.511[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.52 €

1 Available 5 Days 10Tapped5.512[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.68 €

1 Available 5 Days 10Tapped5.513[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.79 €

1 Available 5 Days 10Tapped5.514[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.79 €

1 Available 5 Days 10Tapped5.515[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.79 €

1 Available 5 Days 10Tapped5.516[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.79 €

1 Available Same day

Stock

10Tapped5.517[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.79 €

1 Available 5 Days 10Tapped5.518[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.79 €

1 Available 5 Days 10Tapped5.520[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.94 €

1 Available 5 Days 10Threads5.55[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.94 €

1 Available 5 Days 10Threads5.56[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.94 €

1 Available 5 Days 10Threads5.57[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.94 €

1 Available 5 Days 10Threads5.58[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.83 €

1 Available 5 Days 10Threads5.59[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.83 €

1 Available Same day

Stock

10Threads5.510[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.94 €

1 Available 5 Days 10Threads5.511[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.94 €

1 Available 5 Days 10Threads5.512[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

4.11 €

1 Available Same day

Stock

10Threads5.513[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

4.11 €

1 Available Same day

Stock

10Threads5.514[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

3.99 €

1 Available 5 Days 10Threads5.515[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

4.11 €

1 Available 5 Days 10Threads5.516[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

4.11 €

1 Available Same day

Stock

10Threads5.517[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

4.11 €

1 Available 5 Days 10Threads5.518[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

4.11 €

1 Available Same day

Stock

10Threads5.520[Steel] EN 1.0038 Equiv.Electroless Nickel Plating

Loading...

Basic information

Type Hex Shaft end shape (right) Tapped Post Type Solid
Memory W/o Scale Pilot (Concave-Convex at End) Not Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support