Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | - | B | - | LA | - | LB | - | LC | - | U/L | - | UU/LL | - | RT/LT |
SPLM10 PIPM25 | - - | B1 B3 | - - | 100 200 | - - | 100 253 | - | 220 | - - | L50 L90 | - | UU75 | - | LT45 |
Part Number | Bending Type | Bending R Tolerance ±3 | Hollow Tube Length | Bending Angle | Obtain the sum of the material price (LA+LB+LC) | + | Bending Charge (B) | ||||||||||||||
Type | D | B | LA | LB | LC | Straight Section ℓ Min. Value | Specify: | Specify: | Specify: | LA, LB, LC | B1 (1st Bending) | B2 (2nd Bending) B3 (3rd Bending) | |||||||||
U L | UU LL | RT LT | 80 | 101 | 201 | 301 | 401 | 501 | 601 | 801 | |||||||||||
~ | ~ | ~ | ~ | ~ | ~ | ~ | ~ | ||||||||||||||
100 | 200 | 300 | 400 | 500 | 600 | 800 | 1000 | ||||||||||||||
SPLM (Semi-Seamless) | 2 | 1 (1st Bending) 2 (2nd Bending) 3 (2nd Bending + 3rd Bending) | 40 | 80~600 (1mm Increment) LA, LC≥R+ℓ LB≥R+ℓ (1st Bending) LB≥2R+ℓ (2nd Bending) | 40 | 30~90 (1° Increment ±0.5°) | - | - | |||||||||||||
3 | - | - | |||||||||||||||||||
4 | - | - | |||||||||||||||||||
5 | - | - | |||||||||||||||||||
6 | - | - | |||||||||||||||||||
8 | - | - | |||||||||||||||||||
10 | 50 | 50 | - | - | |||||||||||||||||
12 | - | - | |||||||||||||||||||
15 | 100 | 80 | - | - | |||||||||||||||||
16 | - | - | |||||||||||||||||||
20 | 130 | 100 | - | - | |||||||||||||||||
25 | 150 | - | - | ||||||||||||||||||
30 | 180 | - | - | ||||||||||||||||||
PIPM (Ornamental Hollow Tube) | 10 | 30 | 80~1000 (1mm Increment) LA, LC≥R+ℓ LB≥R+ℓ (1st Bending) LB≥2R+ℓ (2nd Bending) | 50 | |||||||||||||||||
15 | 40 | ||||||||||||||||||||
22 | 40 | 60 | |||||||||||||||||||
25 | 50 | ||||||||||||||||||||
32 | 80 | 100 | |||||||||||||||||||
38 | 80 | ||||||||||||||||||||
45 | 120 | 130 | |||||||||||||||||||
50 | 100 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PIPM10-B1-[80-1000/1]-[80-1000/1]-L[30-90/1] |
PIPM10-B1-[80-1000/1]-[80-1000/1]-U[30-90/1] |
PIPM10-B2-[80-1000/1]-[110-1000/1]-[80-1000/1]-L[30-90/1]-LL[30-90/1] |
PIPM10-B2-[80-1000/1]-[110-1000/1]-[80-1000/1]-L[30-90/1]-UU[30-90/1] |
PIPM10-B2-[80-1000/1]-[110-1000/1]-[80-1000/1]-U[30-90/1]-LL[30-90/1] |
PIPM10-B2-[80-1000/1]-[110-1000/1]-[80-1000/1]-U[30-90/1]-UU[30-90/1] |
PIPM10-B3-[80-1000/1]-[110-1000/1]-[80-1000/1]-L[30-90/1]-LL[30-90/1]-LT[30-90/1] |
PIPM10-B3-[80-1000/1]-[110-1000/1]-[80-1000/1]-L[30-90/1]-LL[30-90/1]-RT[30-90/1] |
PIPM10-B3-[80-1000/1]-[110-1000/1]-[80-1000/1]-L[30-90/1]-UU[30-90/1]-LT[30-90/1] |
PIPM10-B3-[80-1000/1]-[110-1000/1]-[80-1000/1]-L[30-90/1]-UU[30-90/1]-RT[30-90/1] |
PIPM10-B3-[80-1000/1]-[110-1000/1]-[80-1000/1]-U[30-90/1]-LL[30-90/1]-LT[30-90/1] |
PIPM10-B3-[80-1000/1]-[110-1000/1]-[80-1000/1]-U[30-90/1]-LL[30-90/1]-RT[30-90/1] |
PIPM10-B3-[80-1000/1]-[110-1000/1]-[80-1000/1]-U[30-90/1]-UU[30-90/1]-LT[30-90/1] |
PIPM10-B3-[80-1000/1]-[110-1000/1]-[80-1000/1]-U[30-90/1]-UU[30-90/1]-RT[30-90/1] |
PIPM15-B1-[90-1000/1]-[90-1000/1]-L[30-90/1] |
PIPM15-B1-[90-1000/1]-[90-1000/1]-U[30-90/1] |
PIPM15-B2-[90-1000/1]-[130-1000/1]-[90-1000/1]-L[30-90/1]-LL[30-90/1] |
PIPM15-B2-[90-1000/1]-[130-1000/1]-[90-1000/1]-L[30-90/1]-UU[30-90/1] |
PIPM15-B2-[90-1000/1]-[130-1000/1]-[90-1000/1]-U[30-90/1]-LL[30-90/1] |
PIPM15-B2-[90-1000/1]-[130-1000/1]-[90-1000/1]-U[30-90/1]-UU[30-90/1] |
PIPM15-B3-[90-1000/1]-[130-1000/1]-[90-1000/1]-L[30-90/1]-LL[30-90/1]-LT[30-90/1] |
PIPM15-B3-[90-1000/1]-[130-1000/1]-[90-1000/1]-L[30-90/1]-LL[30-90/1]-RT[30-90/1] |
PIPM15-B3-[90-1000/1]-[130-1000/1]-[90-1000/1]-L[30-90/1]-UU[30-90/1]-LT[30-90/1] |
PIPM15-B3-[90-1000/1]-[130-1000/1]-[90-1000/1]-L[30-90/1]-UU[30-90/1]-RT[30-90/1] |
PIPM15-B3-[90-1000/1]-[130-1000/1]-[90-1000/1]-U[30-90/1]-LL[30-90/1]-LT[30-90/1] |
PIPM15-B3-[90-1000/1]-[130-1000/1]-[90-1000/1]-U[30-90/1]-LL[30-90/1]-RT[30-90/1] |
PIPM15-B3-[90-1000/1]-[130-1000/1]-[90-1000/1]-U[30-90/1]-UU[30-90/1]-LT[30-90/1] |
PIPM15-B3-[90-1000/1]-[130-1000/1]-[90-1000/1]-U[30-90/1]-UU[30-90/1]-RT[30-90/1] |
PIPM22-B1-[100-1000/1]-[100-1000/1]-L[30-90/1] |
PIPM22-B1-[100-1000/1]-[100-1000/1]-U[30-90/1] |
PIPM22-B2-[100-1000/1]-[140-1000/1]-[100-1000/1]-L[30-90/1]-LL[30-90/1] |
PIPM22-B2-[100-1000/1]-[140-1000/1]-[100-1000/1]-L[30-90/1]-UU[30-90/1] |
PIPM22-B2-[100-1000/1]-[140-1000/1]-[100-1000/1]-U[30-90/1]-LL[30-90/1] |
PIPM22-B2-[100-1000/1]-[140-1000/1]-[100-1000/1]-U[30-90/1]-UU[30-90/1] |
PIPM22-B3-[100-1000/1]-[140-1000/1]-[100-1000/1]-L[30-90/1]-LL[30-90/1]-LT[30-90/1] |
PIPM22-B3-[100-1000/1]-[140-1000/1]-[100-1000/1]-L[30-90/1]-LL[30-90/1]-RT[30-90/1] |
PIPM22-B3-[100-1000/1]-[140-1000/1]-[100-1000/1]-L[30-90/1]-UU[30-90/1]-LT[30-90/1] |
PIPM22-B3-[100-1000/1]-[140-1000/1]-[100-1000/1]-L[30-90/1]-UU[30-90/1]-RT[30-90/1] |
PIPM22-B3-[100-1000/1]-[140-1000/1]-[100-1000/1]-U[30-90/1]-LL[30-90/1]-LT[30-90/1] |
PIPM22-B3-[100-1000/1]-[140-1000/1]-[100-1000/1]-U[30-90/1]-LL[30-90/1]-RT[30-90/1] |
PIPM22-B3-[100-1000/1]-[140-1000/1]-[100-1000/1]-U[30-90/1]-UU[30-90/1]-LT[30-90/1] |
PIPM22-B3-[100-1000/1]-[140-1000/1]-[100-1000/1]-U[30-90/1]-UU[30-90/1]-RT[30-90/1] |
PIPM25-B1-[110-1000/1]-[110-1000/1]-L[30-90/1] |
PIPM25-B1-[110-1000/1]-[110-1000/1]-U[30-90/1] |
PIPM25-B2-[110-1000/1]-[160-1000/1]-[110-1000/1]-L[30-90/1]-LL[30-90/1] |
PIPM25-B2-[110-1000/1]-[160-1000/1]-[110-1000/1]-L[30-90/1]-UU[30-90/1] |
PIPM25-B2-[110-1000/1]-[160-1000/1]-[110-1000/1]-U[30-90/1]-LL[30-90/1] |
PIPM25-B2-[110-1000/1]-[160-1000/1]-[110-1000/1]-U[30-90/1]-UU[30-90/1] |
PIPM25-B3-[110-1000/1]-[160-1000/1]-[110-1000/1]-L[30-90/1]-LL[30-90/1]-LT[30-90/1] |
PIPM25-B3-[110-1000/1]-[160-1000/1]-[110-1000/1]-L[30-90/1]-LL[30-90/1]-RT[30-90/1] |
PIPM25-B3-[110-1000/1]-[160-1000/1]-[110-1000/1]-L[30-90/1]-UU[30-90/1]-LT[30-90/1] |
PIPM25-B3-[110-1000/1]-[160-1000/1]-[110-1000/1]-L[30-90/1]-UU[30-90/1]-RT[30-90/1] |
PIPM25-B3-[110-1000/1]-[160-1000/1]-[110-1000/1]-U[30-90/1]-LL[30-90/1]-LT[30-90/1] |
PIPM25-B3-[110-1000/1]-[160-1000/1]-[110-1000/1]-U[30-90/1]-LL[30-90/1]-RT[30-90/1] |
PIPM25-B3-[110-1000/1]-[160-1000/1]-[110-1000/1]-U[30-90/1]-UU[30-90/1]-LT[30-90/1] |
PIPM25-B3-[110-1000/1]-[160-1000/1]-[110-1000/1]-U[30-90/1]-UU[30-90/1]-RT[30-90/1] |
PIPM32-B1-[180-1000/1]-[180-1000/1]-L[30-90/1] |
PIPM32-B1-[180-1000/1]-[180-1000/1]-U[30-90/1] |
PIPM32-B2-[180-1000/1]-[260-1000/1]-[180-1000/1]-L[30-90/1]-LL[30-90/1] |
PIPM32-B2-[180-1000/1]-[260-1000/1]-[180-1000/1]-L[30-90/1]-UU[30-90/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer Dia. D (Ø) | Material | Mfg. Method | Finishing Method | Type | Bending Type | Bending Angle [LL] (°) | Bending Angle [LT] (°) | Bending Angle [L] (°) | Bending Angle [RT] (°) | Bending Angle [UU] (°) | Bending Angle [U] (°) | LA (mm) | LB (mm) | LC (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B1 (1st Bending) | - | - | 30 ~ 90 | - | - | - | 80 ~ 1000 | 80 ~ 1000 | - | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B1 (1st Bending) | - | - | - | - | - | 30 ~ 90 | 80 ~ 1000 | 80 ~ 1000 | - | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | 30 ~ 90 | - | 30 ~ 90 | - | - | - | 80 ~ 1000 | 110 ~ 1000 | 80 ~ 1000 | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | - | - | 30 ~ 90 | - | 30 ~ 90 | - | 80 ~ 1000 | 110 ~ 1000 | 80 ~ 1000 | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | 30 ~ 90 | - | - | - | - | 30 ~ 90 | 80 ~ 1000 | 110 ~ 1000 | 80 ~ 1000 | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | - | - | - | - | 30 ~ 90 | 30 ~ 90 | 80 ~ 1000 | 110 ~ 1000 | 80 ~ 1000 | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | 30 ~ 90 | 30 ~ 90 | - | - | - | 80 ~ 1000 | 110 ~ 1000 | 80 ~ 1000 | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | - | 30 ~ 90 | 30 ~ 90 | - | - | 80 ~ 1000 | 110 ~ 1000 | 80 ~ 1000 | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | 30 ~ 90 | 30 ~ 90 | - | 30 ~ 90 | - | 80 ~ 1000 | 110 ~ 1000 | 80 ~ 1000 | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | - | 30 ~ 90 | 30 ~ 90 | 30 ~ 90 | - | 80 ~ 1000 | 110 ~ 1000 | 80 ~ 1000 | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | 30 ~ 90 | - | - | - | 30 ~ 90 | 80 ~ 1000 | 110 ~ 1000 | 80 ~ 1000 | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | - | - | 30 ~ 90 | - | 30 ~ 90 | 80 ~ 1000 | 110 ~ 1000 | 80 ~ 1000 | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | 30 ~ 90 | - | - | 30 ~ 90 | 30 ~ 90 | 80 ~ 1000 | 110 ~ 1000 | 80 ~ 1000 | ||
- | 1 | 25 Days | 10 | 10 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | - | - | 30 ~ 90 | 30 ~ 90 | 30 ~ 90 | 80 ~ 1000 | 110 ~ 1000 | 80 ~ 1000 | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B1 (1st Bending) | - | - | 30 ~ 90 | - | - | - | 90 ~ 1000 | 90 ~ 1000 | - | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B1 (1st Bending) | - | - | - | - | - | 30 ~ 90 | 90 ~ 1000 | 90 ~ 1000 | - | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | 30 ~ 90 | - | 30 ~ 90 | - | - | - | 90 ~ 1000 | 130 ~ 1000 | 90 ~ 1000 | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | - | - | 30 ~ 90 | - | 30 ~ 90 | - | 90 ~ 1000 | 130 ~ 1000 | 90 ~ 1000 | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | 30 ~ 90 | - | - | - | - | 30 ~ 90 | 90 ~ 1000 | 130 ~ 1000 | 90 ~ 1000 | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | - | - | - | - | 30 ~ 90 | 30 ~ 90 | 90 ~ 1000 | 130 ~ 1000 | 90 ~ 1000 | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | 30 ~ 90 | 30 ~ 90 | - | - | - | 90 ~ 1000 | 130 ~ 1000 | 90 ~ 1000 | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | - | 30 ~ 90 | 30 ~ 90 | - | - | 90 ~ 1000 | 130 ~ 1000 | 90 ~ 1000 | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | 30 ~ 90 | 30 ~ 90 | - | 30 ~ 90 | - | 90 ~ 1000 | 130 ~ 1000 | 90 ~ 1000 | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | - | 30 ~ 90 | 30 ~ 90 | 30 ~ 90 | - | 90 ~ 1000 | 130 ~ 1000 | 90 ~ 1000 | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | 30 ~ 90 | - | - | - | 30 ~ 90 | 90 ~ 1000 | 130 ~ 1000 | 90 ~ 1000 | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | - | - | 30 ~ 90 | - | 30 ~ 90 | 90 ~ 1000 | 130 ~ 1000 | 90 ~ 1000 | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | 30 ~ 90 | - | - | 30 ~ 90 | 30 ~ 90 | 90 ~ 1000 | 130 ~ 1000 | 90 ~ 1000 | ||
- | 1 | 25 Days | 10 | 15 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | - | - | 30 ~ 90 | 30 ~ 90 | 30 ~ 90 | 90 ~ 1000 | 130 ~ 1000 | 90 ~ 1000 | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B1 (1st Bending) | - | - | 30 ~ 90 | - | - | - | 100 ~ 1000 | 100 ~ 1000 | - | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B1 (1st Bending) | - | - | - | - | - | 30 ~ 90 | 100 ~ 1000 | 100 ~ 1000 | - | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | 30 ~ 90 | - | 30 ~ 90 | - | - | - | 100 ~ 1000 | 140 ~ 1000 | 100 ~ 1000 | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | - | - | 30 ~ 90 | - | 30 ~ 90 | - | 100 ~ 1000 | 140 ~ 1000 | 100 ~ 1000 | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | 30 ~ 90 | - | - | - | - | 30 ~ 90 | 100 ~ 1000 | 140 ~ 1000 | 100 ~ 1000 | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | - | - | - | - | 30 ~ 90 | 30 ~ 90 | 100 ~ 1000 | 140 ~ 1000 | 100 ~ 1000 | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | 30 ~ 90 | 30 ~ 90 | - | - | - | 100 ~ 1000 | 140 ~ 1000 | 100 ~ 1000 | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | - | 30 ~ 90 | 30 ~ 90 | - | - | 100 ~ 1000 | 140 ~ 1000 | 100 ~ 1000 | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | 30 ~ 90 | 30 ~ 90 | - | 30 ~ 90 | - | 100 ~ 1000 | 140 ~ 1000 | 100 ~ 1000 | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | - | 30 ~ 90 | 30 ~ 90 | 30 ~ 90 | - | 100 ~ 1000 | 140 ~ 1000 | 100 ~ 1000 | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | 30 ~ 90 | - | - | - | 30 ~ 90 | 100 ~ 1000 | 140 ~ 1000 | 100 ~ 1000 | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | - | - | 30 ~ 90 | - | 30 ~ 90 | 100 ~ 1000 | 140 ~ 1000 | 100 ~ 1000 | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | 30 ~ 90 | - | - | 30 ~ 90 | 30 ~ 90 | 100 ~ 1000 | 140 ~ 1000 | 100 ~ 1000 | ||
- | 1 | 25 Days | 10 | 22 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | - | - | 30 ~ 90 | 30 ~ 90 | 30 ~ 90 | 100 ~ 1000 | 140 ~ 1000 | 100 ~ 1000 | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B1 (1st Bending) | - | - | 30 ~ 90 | - | - | - | 110 ~ 1000 | 110 ~ 1000 | - | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B1 (1st Bending) | - | - | - | - | - | 30 ~ 90 | 110 ~ 1000 | 110 ~ 1000 | - | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | 30 ~ 90 | - | 30 ~ 90 | - | - | - | 110 ~ 1000 | 160 ~ 1000 | 110 ~ 1000 | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | - | - | 30 ~ 90 | - | 30 ~ 90 | - | 110 ~ 1000 | 160 ~ 1000 | 110 ~ 1000 | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | 30 ~ 90 | - | - | - | - | 30 ~ 90 | 110 ~ 1000 | 160 ~ 1000 | 110 ~ 1000 | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | - | - | - | - | 30 ~ 90 | 30 ~ 90 | 110 ~ 1000 | 160 ~ 1000 | 110 ~ 1000 | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | 30 ~ 90 | 30 ~ 90 | - | - | - | 110 ~ 1000 | 160 ~ 1000 | 110 ~ 1000 | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | - | 30 ~ 90 | 30 ~ 90 | - | - | 110 ~ 1000 | 160 ~ 1000 | 110 ~ 1000 | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | 30 ~ 90 | 30 ~ 90 | - | 30 ~ 90 | - | 110 ~ 1000 | 160 ~ 1000 | 110 ~ 1000 | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | - | 30 ~ 90 | 30 ~ 90 | 30 ~ 90 | - | 110 ~ 1000 | 160 ~ 1000 | 110 ~ 1000 | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | 30 ~ 90 | - | - | - | 30 ~ 90 | 110 ~ 1000 | 160 ~ 1000 | 110 ~ 1000 | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | 30 ~ 90 | - | - | 30 ~ 90 | - | 30 ~ 90 | 110 ~ 1000 | 160 ~ 1000 | 110 ~ 1000 | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | 30 ~ 90 | - | - | 30 ~ 90 | 30 ~ 90 | 110 ~ 1000 | 160 ~ 1000 | 110 ~ 1000 | ||
- | 1 | 25 Days | 10 | 25 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B3 (2 Bends + 3 DImentional Bend) | - | - | - | 30 ~ 90 | 30 ~ 90 | 30 ~ 90 | 110 ~ 1000 | 160 ~ 1000 | 110 ~ 1000 | ||
- | 1 | 25 Days | 10 | 32 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B1 (1st Bending) | - | - | 30 ~ 90 | - | - | - | 180 ~ 1000 | 180 ~ 1000 | - | ||
- | 1 | 25 Days | 10 | 32 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B1 (1st Bending) | - | - | - | - | - | 30 ~ 90 | 180 ~ 1000 | 180 ~ 1000 | - | ||
- | 1 | 25 Days | 10 | 32 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | 30 ~ 90 | - | 30 ~ 90 | - | - | - | 180 ~ 1000 | 260 ~ 1000 | 180 ~ 1000 | ||
- | 1 | 25 Days | 10 | 32 | EN 1.4301 Equiv. | Seamless | Drawn | Ornamental Hollow Tube | B2 (2 Bends) | - | - | 30 ~ 90 | - | 30 ~ 90 | - | 180 ~ 1000 | 260 ~ 1000 | 180 ~ 1000 |
Loading...
Configure
Basic Attributes
Outer Dia. D(Ø)
Material
Mfg. Method
Finishing Method
Type
Bending Type
Bending Angle [LL](°)
Bending Angle [LT](°)
Bending Angle [L](°)
Bending Angle [RT](°)
Bending Angle [UU](°)
Bending Angle [U](°)
LA(mm)
LB(mm)
LC(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes