Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Back to the Category Washers/Collars (metal)
Available dimensions and tolerances can be found under the tab More information.
Type | Material | Surface Treatment | |
T Dimension Selectable | T Dimension Configurable | ||
WSSB | TWSSB | EN 1.1191 Equiv. | Black Oxide |
WSSM | TWSSM | Electroless Nickel Plating | |
WSSS | TWSSS | EN 1.4301 Equiv. | - |
Further specifications can be found under the tab More information.
Part Number | - | V | - | T |
WSSS14 | - | 10 | - | 5 |
Part Number | - | V | - | T |
TWSSB30 | - | 8 | - | 5.5 |
- Material: steel, stainless steel, aluminum, brass, tool steel
- Coating: untreated, burnished, nickel-plated, LTBC coating, anodized, chrome-plated
- Basic shapes: straight, with collar, sleeve, disc, front panel with open oblong hole
- Designs: through hole, two through holes, bolt circle, oblong hole, counterbore, conical counterbore, internal thread
- Hardness: up to ~55HRC
- ISO tolerances: g6, h7
- Inner diameter: 0 mm to 90 mm
- Outer diameter: 3 mm to 100 mm
- Length: 1 mm to 200 mm
Overview of the various designs as PDF
A spacer sleeve or distance washer serves as a spacer in mechanical engineering to maintain a predetermined position. Unlike the known washers, spacer sleeves and distance washers are not punched. Spacer sleeves, which are also known as spacer sleeves, have a precise length. Their length tolerance (precision class) is up to +/- 0.01 mm. A spacer sleeve can therefore also be used as a bearing sleeve of rolling bearings.
These metal sleeves and discs are available at MISUMI either unhardened or hardened. Particularly hard discs and sleeves have a high level of wear resistance. Stainless steel sleeves and stainless steel washers are well protected against oxidation in corrosive environments. Spacer sleeves or distance sleeves can be configured with collar (flange). The height of the government is also tolerated and can also be used for maintaining a distance.
Due to the individual configuration of the distance sleeve and spacer washer, they offer nearly an unlimited use in mechanical engineering.
The spacer sleeve or distance washer is suitable for many mechanical engineering applications due to its tolerable height. Compared to the commercially available washer, the distance washer can have a larger bearing surface. The special form as a countersunk washer is well suited for shaft mounting at the shaft end.
The precisely manufactured spacer sleeve is suitable for precisely maintaining a distance between two components. If several sleeves are necessary for this, MISUMI offers simultaneous grinding spacer sleeves. Due to the matched length of the grinding distance sleeves, which are used as a set (min. 2 pieces), a flat surface can be formed. In addition, the simultaneously ground sleeves can reduce play, because the height difference from one another is limited to +/- 5μ.
Alternatively, the metal disc or the metal collar can be suitable as a spring disk in order to serve a pressure spring as a receiver or stopper.
At MISUMI, you can configure the distance washer and distance sleeve to your specifications and order it online. The additionally selectable options extend the design freedom of the metal collars and metal discs.
Metal collars and metal discs in steel, tool steel and stainless steel are available in the MISUMI online shop. Stainless steel sleeves and washers provide good corrosion resistance and can be used in corrosive environments.
Alternatively, MISUMI offers discs and sleeves made of plastic and ceramic as well as thermally insulating materials for special environmental influences.
In addition, MISUMI offers discs and sleeves made of rubber and felt, which can work with diverse properties, e.g., antistatic and vibration damping.
MISUMI sleeves and discs are available uncoated, burnished, nickel-plated, LTBC-coated, anodized and chrome-plated versions to protect metal sleeves and metal washers from corrosion and wear.
Overview of the geometric variants as PDF
Standard class and precision class of the spacer sleeve
Standard class and precision class of the spacer disc
(1) Plate, (2) spacer washer, (3) screw – hexagon socket
(1) Screw, (2) metal washer, (3) metal collar, (4) natural rubber plate
(1) Spacer sleeve, (2) ball bearing, (3) rotary shaft
(1) Distance sleeve/spacer sleeve
Washers / Collars (Non-Metal, Plastic)
Washers / Collars (Urethane, Rubber, Sponge, Felt)
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | O.D. D (mm) | I.D. (mm) | Thickness/Length (mm) | Material | Surface Treatment | Dimension Specifying Method | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | 4 | 2 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 5 | 2 ~ 3 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 6 | 2 ~ 4 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 8 | 2 ~ 6 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 10 | 2 ~ 8 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 12 | 3 ~ 10 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 13 | 4 ~ 10 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 14 | 4 ~ 10 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 15 | 4 ~ 12 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 16 | 4 ~ 12 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 20 | 4 ~ 16 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 25 | 6 ~ 20 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 30 | 8 ~ 25 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 4 | 2 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 5 | 2 ~ 3 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 6 | 2 ~ 4 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 8 | 2 ~ 6 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 10 | 2 ~ 8 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 12 | 3 ~ 10 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 13 | 4 ~ 10 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 14 | 4 ~ 10 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 15 | 4 ~ 12 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 16 | 4 ~ 12 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 20 | 4 ~ 16 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 25 | 6 ~ 20 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 30 | 8 ~ 25 | 1 ~ 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 4 | 2 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 5 | 2 ~ 3 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 6 | 2 ~ 4 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 8 | 2 ~ 6 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 10 | 2 ~ 8 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 12 | 3 ~ 10 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 13 | 4 ~ 10 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 14 | 4 ~ 10 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 15 | 4 ~ 12 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 16 | 4 ~ 12 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 20 | 4 ~ 16 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 25 | 6 ~ 20 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
- | 1 | 6 Days | 10 | 30 | 8 ~ 25 | 1 ~ 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dimension Configurable Type | ||
0.99 € | 1 | Available |
Same day
Stock | 10 | 4 | 2 | 1 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
1.26 € | 1 | Available | 5 Days | 10 | 4 | 2 | 1.5 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
0.99 € | 1 | Available |
Same day
Stock | 10 | 4 | 2 | 2 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
1.26 € | 1 | Available | 5 Days | 10 | 4 | 2 | 2.5 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
0.99 € 0.30 € | 1 | Available |
Same day
Stock | 10 | 5 | 2 | 1 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
0.99 € | 1 | Available | 5 Days | 10 | 5 | 2 | 2 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
0.99 € | 1 | Available |
Same day
Stock | 10 | 5 | 3 | 1 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
1.26 € | 1 | Available | 5 Days | 10 | 5 | 3 | 1.5 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
0.99 € | 1 | Available | 5 Days | 10 | 5 | 3 | 2 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
1.26 € | 1 | Available | 5 Days | 10 | 5 | 3 | 2.5 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
1.26 € | 1 | Available | 5 Days | 10 | 5 | 3 | 3 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
0.99 € | 1 | Available | 5 Days | 10 | 6 | 2 | 1 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
0.99 € | 1 | Available | 5 Days | 10 | 6 | 2 | 2 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
0.99 € | 1 | Available |
Same day
Stock | 10 | 6 | 3 | 1 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
1.26 € | 1 | Available |
Same day
Stock | 10 | 6 | 3 | 1.5 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
0.99 € | 1 | Available |
Same day
Stock | 10 | 6 | 3 | 2 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
1.14 € | 1 | Available | 5 Days | 10 | 6 | 3 | 2.5 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
1.26 € | 1 | Available | 5 Days | 10 | 6 | 3 | 3 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
1.14 € | 1 | Available |
Same day
Stock | 10 | 6 | 3 | 4 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
1.26 € | 1 | Available | 5 Days | 10 | 6 | 3 | 5 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable | |
1.26 € | 1 | Available |
Same day
Stock | 10 | 6 | 3 | 6 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dimension Selectable |
Loading...
Back to the Category Washers/Collars (metal)
Overview of the various designs as PDF
Part Number | V Selection | T Selection | Unit Price | ||||||||||||||||||||||||
Type | D | WSSB | WSSM | WSSS | |||||||||||||||||||||||
WSSB WSSM WSSS | 4 | 2 | 1 | 2 | |||||||||||||||||||||||
1.5 | 2.5 | ||||||||||||||||||||||||||
5 | 2 | 3 | 1 | 2 | |||||||||||||||||||||||
3 | 1.5 | 2.5 | 3 | ||||||||||||||||||||||||
6 | 2 | 3 | 4 | 1 | 2 | ||||||||||||||||||||||
3 | 4 | 1.5 | 2.5 | 3 | 4 | 5 | 6 | ||||||||||||||||||||
8 | 2 | 3 | 4 | 5 | 6 | 1 | 2 | 3 | 5 | ||||||||||||||||||
3 | 4 | 5 | 6 | 1.5 | 2.5 | 4 | 6 | 8 | |||||||||||||||||||
10 | 2 | 3 | 4 | 5 | 6 | 8 | 1 | 2 | 3 | 5 | |||||||||||||||||
3 | 4 | 5 | 6 | 8 | 1.5 | 2.5 | 4 | 6 | 8 | ||||||||||||||||||
12 | 3 | 4 | 5 | 6 | 8 | 10 | 1 | 2 | 3 | 5 | |||||||||||||||||
4 | 5 | 6 | 8 | 10 | 1.5 | 2.5 | 4 | 6 | 8 | ||||||||||||||||||
13 | 4 | 5 | 6 | 8 | 10 | 1 | 2 | 3 | 5 | ||||||||||||||||||
5 | 6 | 8 | 10 | 1.5 | 2.5 | ||||||||||||||||||||||
6 | 8 | 10 | 4 | 6 | 8 | ||||||||||||||||||||||
14 | 4 | 5 | 6 | 8 | 10 | 1 | 2 | 3 | 5 | ||||||||||||||||||
5 | 6 | 8 | 10 | 1.5 | 2.5 | ||||||||||||||||||||||
6 | 8 | 10 | 4 | 6 | 8 | ||||||||||||||||||||||
15 | 4 | 5 | 6 | 8 | 10 | 12 | 1 | 2 | 3 | 5 | |||||||||||||||||
5 | 6 | 8 | 10 | 12 | 1.5 | 2.5 | |||||||||||||||||||||
4 | 6 | 8 | |||||||||||||||||||||||||
16 | 4 | 5 | 6 | 8 | 10 | 12 | 1 | 2 | 3 | 5 | |||||||||||||||||
6 | 8 | 10 | 12 | 1.5 | 2.5 | 4 | 6 | 8 | |||||||||||||||||||
20 | 4 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | 1 | 2 | 3 | 5 | |||||||||||||||
6 | 8 | 10 | 12 | 15 | 1.5 | 2.5 | 4 | 6 | 8 | ||||||||||||||||||
25 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 2 | 3 | 5 | |||||||||||||||||
1 | 4 | 6 | 8 | ||||||||||||||||||||||||
30 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 2 | 3 | 5 | |||||||||||||||||
1 | 4 | 6 | 8 | ||||||||||||||||||||||||
35 | 10 | 12 | 15 | 16 | 20 | 25 | 3 | 5 | 10 | ||||||||||||||||||
40 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | 3 | 5 | 10 | |||||||||||||||||
50 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | 3 | 5 | 10 | |||||||||||||||||
60 | 15 | 16 | 20 | 25 | 30 | 3 | 5 | 10 |
Part Number | V Selection | T 0.5mm Increment | ||||||||||||
Type | D | |||||||||||||
TWSSB TWSSM TWSSS | 4 | 2 | 1.0~10.0 | |||||||||||
5 | 2 | 3 | ||||||||||||
6 | 2 | 3 | 4 | |||||||||||
8 | 2 | 3 | 4 | 5 | 6 | |||||||||
10 | 2 | 3 | 4 | 5 | 6 | 8 | ||||||||
12 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
13 | 4 | 5 | 6 | 8 | 10 | |||||||||
14 | 4 | 5 | 6 | 8 | 10 | |||||||||
15 | 4 | 5 | 6 | 8 | 10 | 12 | ||||||||
16 | 4 | 5 | 6 | 8 | 10 | 12 | ||||||||
20 | 4 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | ||||||
25 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | |||||||
30 | 8 | 10 | 12 | 15 | 16 | 20 | 25 |
D | T | Unit Price | ||
TWSSB | TWSSM | TWSSS | ||
4~10 | 1.0~ 2.0 | |||
2.5~ 5.0 | ||||
5.5~10.0 | ||||
12~20 | 1.0~ 2.0 | |||
2.5~ 5.0 | ||||
5.5~10.0 | ||||
25, 30 | 1.0~ 2.0 | |||
2.5~ 5.0 | ||||
5.5~10.0 |
Shape | Straight | Inner Shape | Straight | O.D. Tolerance | 0 to -0.2 |
---|---|---|---|---|---|
I.D. Tolerance | +0.3 to +0.1 | Sale Type | Sold Separately | Hardness(HRC) | No Hardened |
Precision | Standard Grade |
Configure
Stock
Basic Attributes
O.D. D(mm)
I.D.(mm)
Thickness/Length(mm)
Material
Surface Treatment
Dimension Specifying Method
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes