Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | ||
Washer | SCERAW | Ceramic | Alumina 96 |
CERAW | Alumina 92 | ||
Collar with Flange | CERAB | ||
Collar | CERAC | ||
Sheet | SWSCE | Ceramic Fiber |
Part Number |
CERAW10 |
Part Number | - | L |
CERAB6 | - | 10 |
Part Number | - | L |
CERAC16 | - | 55 |
Part Number | - | V |
SCERAW10 | - | 5 |
Part Number | - | V | - | T |
SWSCE10 | - | 4 | - | 1 |
Part Number | V | T | Unit Price | |
Type | D | |||
CERAW | 10 | 3 | 3 | |
12 | 4 | |||
15 | 5 | |||
20 | 6 | |||
25 | 8 | |||
30 | 10 | |||
35 | 12 | 5 | ||
40 | 16 | |||
45 | 20 |
Part Number | L | H | D | Unit Price | |||||
Type | V | Selection | |||||||
CERAB | 3 | 8 | 10 | 15 | 10 | 6 | |||
4 | 12 | 8 | |||||||
5 | 15 | 10 | |||||||
6 | 20 | 10 | |||||||
8 | 10 | 15 | 20 | 25 | 12 | ||||
10 | 30 | 14 | |||||||
12 | 15 | 20 | 25 | 35 | 20 | ||||
16 | 40 | 20 | |||||||
20 | 45 | 25 |
Part Number | L | D | Unit Price | ||||
Type | V | 1mm Increment | L5~29 | L30~54 | L55~79 | L80~100 | |
CERAC | 3 | 5~50 | 6 | - | - | ||
4 | 8 | ||||||
5 | 10 | ||||||
6 | 10 | ||||||
8 | 12 | ||||||
10 | 14 | ||||||
12 | 5~100 | 20 | |||||
16 | 20 | ||||||
20 | 25 |
Part Number | V | T | Unit Price | |||||
Type | D | Selection | ||||||
SCERAW | 10 | 3 | 4 | 5 | 3 | |||
12 | 4 | 5 | 6 | |||||
15 | 5 | 6 | 8 | |||||
20 | 6 | 8 |
Part Number | V Selection | T | Unit Price | |||||
Type | D | |||||||
SWSCE | 8 | 3 | 4 | 1 | ||||
10 | 4 | 5 | 6 | |||||
12 | 4 | 5 | 6 | 8 | ||||
15 | 5 | 6 | 8 | 10 | ||||
20 | 6 | 8 | 10 | 12 | ||||
25 | 8 | 10 | 12 | 15 | ||||
30 | 8 | 10 | 12 | 15 | 20 |
Properties![]() | Alumina 92 | Alumina 96 | Ceramic Fiber | |
Dielectric Breakdown Parallel to Lamination | kV/mm | ~10 | 10 | - |
Volume Resistance Force | Ω-cm | ~1014 | ~1014 | - |
Bending Strength | kN/cm2 | 24~34 | 33 | - |
Compression Strength | kN/cm2 | 147~245 | 210 | |
Tensile Strength | MPa | 1000~1200 | 1500 | 0.6 |
Expansion Coefficient | 1/°C | 8x10-6 | 7.6x10-6 | - |
Thermal Conductivity | cal/cm • sec • °C | 3.6~5.0x10-2 | 5.0x10-2 | 1.7x10-4 |
Heat Resistance | °C | 1000~1200 | 1500 | 1300 |
Water Absorption Ratio | % | 0 | 0 | - |
Specific Gravity | - | 3.7 | 3.8 | 0.25 |
Main Material | - | Al2O3(92%) | Al2O3(96%) | - |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Outer Diameter (mm) | Internal Diameter (mm) | Thickness and length | Material Detail | |
---|---|---|---|---|---|---|---|---|---|---|
5.57 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 6 | 3 | 8 | Alumina 92 | |
5.57 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 6 | 3 | 10 | Alumina 92 | |
5.57 € | 1 | Available | 5 Days | 10 | Shouldered | 6 | 3 | 15 | Alumina 92 | |
5.71 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 8 | 4 | 8 | Alumina 92 | |
5.71 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 8 | 4 | 10 | Alumina 92 | |
5.71 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 8 | 4 | 15 | Alumina 92 | |
5.94 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 10 | 5 | 8 | Alumina 92 | |
6.12 € | 1 | Available | 5 Days | 10 | Shouldered | 10 | 5 | 10 | Alumina 92 | |
5.94 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 10 | 5 | 15 | Alumina 92 | |
7.24 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 10 | 6 | 8 | Alumina 92 | |
7.03 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 10 | 6 | 10 | Alumina 92 | |
7.24 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 10 | 6 | 15 | Alumina 92 | |
8.90 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 12 | 8 | 10 | Alumina 92 | |
8.90 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 12 | 8 | 15 | Alumina 92 | |
8.90 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 12 | 8 | 20 | Alumina 92 | |
10.86 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 14 | 10 | 10 | Alumina 92 | |
10.86 € | 1 | Available | 5 Days | 10 | Shouldered | 14 | 10 | 15 | Alumina 92 | |
10.86 € | 1 | Available | 5 Days | 10 | Shouldered | 14 | 10 | 20 | Alumina 92 | |
22.41 € | 1 | Available | 5 Days | 10 | Shouldered | 20 | 12 | 15 | Alumina 92 | |
22.41 € | 1 | Available | 5 Days | 10 | Shouldered | 20 | 12 | 20 | Alumina 92 | |
22.41 € | 1 | Available | 5 Days | 10 | Shouldered | 20 | 12 | 25 | Alumina 92 | |
24.49 € | 1 | Available | 5 Days | 10 | Shouldered | 20 | 16 | 15 | Alumina 92 | |
24.49 € | 1 | Available | 5 Days | 10 | Shouldered | 20 | 16 | 20 | Alumina 92 | |
24.49 € | 1 | Available | 5 Days | 10 | Shouldered | 20 | 16 | 25 | Alumina 92 | |
28.80 € | 1 | Available | 5 Days | 10 | Shouldered | 25 | 20 | 15 | Alumina 92 | |
28.80 € | 1 | Available | 5 Days | 10 | Shouldered | 25 | 20 | 20 | Alumina 92 | |
28.80 € | 1 | Available | 5 Days | 10 | Shouldered | 25 | 20 | 25 | Alumina 92 | |
- | 1 | 9 Days | 10 | Standard | 6 | 3 | 5 ~ 50 | Alumina 92 | ||
- | 1 | 9 Days | 10 | Standard | 8 | 4 | 5 ~ 50 | Alumina 92 | ||
- | 1 | 9 Days | 10 | Standard | 10 | 5 | 5 ~ 50 | Alumina 92 | ||
- | 1 | 9 Days | 10 | Standard | 10 | 6 | 5 ~ 50 | Alumina 92 | ||
- | 1 | 9 Days | 10 | Standard | 12 | 8 | 5 ~ 50 | Alumina 92 | ||
- | 1 | 9 Days | 10 | Standard | 14 | 10 | 5 ~ 50 | Alumina 92 | ||
- | 1 | 9 Days | 10 | Standard | 20 | 12 | 5 ~ 100 | Alumina 92 | ||
- | 1 | 9 Days | 10 | Standard | 20 | 16 | 5 ~ 100 | Alumina 92 | ||
- | 1 | 9 Days | 10 | Standard | 25 | 20 | 5 ~ 100 | Alumina 92 | ||
4.18 € | 1 | Available |
Same day
Stock | 10 | Standard | 10 | 3 | 3 | Alumina 92 | |
4.45 € | 1 | Available |
Same day
Stock | 10 | Standard | 12 | 4 | 3 | Alumina 92 | |
4.59 € | 1 | Available |
Same day
Stock | 10 | Standard | 15 | 5 | 3 | Alumina 92 | |
5.71 € | 1 | Available |
Same day
Stock | 10 | Standard | 20 | 6 | 3 | Alumina 92 | |
6.12 € | 1 | Available |
Same day
Stock | 10 | Standard | 25 | 8 | 3 | Alumina 92 | |
6.67 € | 1 | Available |
Same day
Stock | 10 | Standard | 30 | 10 | 3 | Alumina 92 | |
14.62 € | 1 | Available | 5 Days | 10 | Standard | 35 | 12 | 5 | Alumina 92 | |
22.41 € | 1 | Available | 5 Days | 10 | Standard | 40 | 16 | 5 | Alumina 92 | |
23.37 € | 1 | Available |
Same day
Stock | 10 | Standard | 45 | 20 | 5 | Alumina 92 | |
4.18 € | 1 | Available | 5 Days | 10 | Standard | 10 | 3 | 3 | Alumina 96 | |
4.18 € | 1 | Available | 5 Days | 10 | Standard | 10 | 4 | 3 | Alumina 96 | |
4.18 € | 1 | Available |
Same day
Stock | 10 | Standard | 10 | 5 | 3 | Alumina 96 | |
4.45 € | 1 | Available |
Same day
Stock | 10 | Standard | 12 | 4 | 3 | Alumina 96 | |
4.45 € | 1 | Available |
Same day
Stock | 10 | Standard | 12 | 5 | 3 | Alumina 96 | |
4.45 € | 1 | Available |
Same day
Stock | 10 | Standard | 12 | 6 | 3 | Alumina 96 | |
4.59 € | 1 | Available |
Same day
Stock | 10 | Standard | 15 | 5 | 3 | Alumina 96 | |
4.59 € | 1 | Available |
Same day
Stock | 10 | Standard | 15 | 6 | 3 | Alumina 96 | |
4.59 € | 1 | Available |
Same day
Stock | 10 | Standard | 15 | 8 | 3 | Alumina 96 | |
5.71 € | 1 | Available | 5 Days | 10 | Standard | 20 | 6 | 3 | Alumina 96 | |
5.71 € | 1 | Available |
Same day
Stock | 10 | Standard | 20 | 8 | 3 | Alumina 96 |
Loading...
Material | Ceramics | Hole Type | Through Hole | Sale Type | Sold Separately |
---|
Configure
Stock
Basic Attributes
Shape
Outer Diameter(mm)
Internal Diameter(mm)
Thickness and length
Material Detail
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes