Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | |
Washer | DJW | Thermal Insulation Material |
Collar | DJC | |
Collar with Flange | DJB |
Part Number | - | V | - | T |
DJW10 | - | 3 | - | 5 |
Part Number | - | V | - | L |
DJC8 | - | 3 | - | 10 |
Part Number | - | D | - | L |
DJB4 | - | 8 | - | 15 |
Part Number | V Selection | T Selection | Unit Price | ||||||
Type | D | ||||||||
DJW | 10 | 3 | 4 | 5 | 3 5 | ||||
12 | 4 | 5 | 6 | 3 5 | |||||
16 | 5 | 6 | 8 | 3 5 | |||||
20 | 5 | 6 | 8 | 3 5 | |||||
25 | 5 | 5 | |||||||
6 | 8 | 10 | 3 5 |
Part Number | V Selection | L | Unit Price | |||||||
Type | D | L10 | L30 | |||||||
DJC | 8 | 3 | 4 | 5 | 10 30 | |||||
10 | 4 | 5 | 6 | |||||||
12 | 4 | 5 | 6 | 8 | ||||||
16 | 5 | 6 | 8 | |||||||
20 | 5 | 6 | 8 | 10 |
Part Number | D Selection | L Selection | H | Unit Price | ||||||||
Type | V | L10 | L15 | L20 | ||||||||
DJB | 3 | 8 | 10 | 12 | - | - | ||||||
4 | 8 | 10 | 10 | 15 | 14 | - | ||||||
5 | 10 | 12 | 10 | 15 | 20 | 15 | ||||||
6 | 10 | 12 | 10 | 15 | 20 | 20 | ||||||
8 | 12 | 10 | 15 | 20 | 25 | |||||||
10 | 20 | 10 | 15 | 20 | 30 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Outer Diameter (mm) | Internal Diameter (mm) | Thickness and length | |
---|---|---|---|---|---|---|---|---|---|
26.72 € | 1 | Available | 5 Days | 10 | Shouldered | 8 | 3 | 10 | |
30.07 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 8 | 4 | 10 | |
33.39 € | 1 | Available | 5 Days | 10 | Shouldered | 8 | 4 | 15 | |
30.07 € | 1 | Available | 5 Days | 10 | Shouldered | 10 | 4 | 10 | |
33.39 € | 1 | Available | 5 Days | 10 | Shouldered | 10 | 4 | 15 | |
31.73 € | 1 | Available | 5 Days | 10 | Shouldered | 10 | 5 | 10 | |
35.07 € | 1 | Available | 5 Days | 10 | Shouldered | 10 | 5 | 15 | |
38.41 € | 1 | Available | 5 Days | 10 | Shouldered | 10 | 5 | 20 | |
31.73 € | 1 | Available | 5 Days | 10 | Shouldered | 12 | 5 | 10 | |
35.07 € | 1 | Available | 5 Days | 10 | Shouldered | 12 | 5 | 15 | |
38.41 € | 1 | Available | 5 Days | 10 | Shouldered | 12 | 5 | 20 | |
40.09 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 10 | 6 | 10 | |
43.41 € | 1 | Available | 5 Days | 10 | Shouldered | 10 | 6 | 15 | |
50.10 € | 1 | Available |
Same day
Stock | 10 | Shouldered | 10 | 6 | 20 | |
40.09 € | 1 | Available | 5 Days | 10 | Shouldered | 12 | 6 | 10 | |
43.41 € | 1 | Available | 5 Days | 10 | Shouldered | 12 | 6 | 15 | |
50.10 € | 1 | Available | 5 Days | 10 | Shouldered | 12 | 6 | 20 | |
46.76 € | 1 | Available | 5 Days | 10 | Shouldered | 12 | 8 | 10 | |
50.10 € | 1 | Available | 5 Days | 10 | Shouldered | 12 | 8 | 15 | |
58.45 € | 1 | Available | 5 Days | 10 | Shouldered | 12 | 8 | 20 | |
58.45 € | 1 | Available | 5 Days | 10 | Shouldered | 20 | 10 | 10 | |
65.13 € | 1 | Available | 5 Days | 10 | Shouldered | 20 | 10 | 15 | |
75.15 € | 1 | Available | 5 Days | 10 | Shouldered | 20 | 10 | 20 | |
10.02 € | 1 | Available | 5 Days | 10 | Standard | 8 | 3 | 10 | |
18.80 € | 1 | Available | 5 Days | 10 | Standard | 8 | 3 | 30 | |
10.02 € | 1 | Available |
Same day
Stock | 10 | Standard | 8 | 4 | 10 | |
18.80 € | 1 | Available |
Same day
Stock | 10 | Standard | 8 | 4 | 30 | |
10.02 € | 1 | Available | 5 Days | 10 | Standard | 8 | 5 | 10 | |
18.80 € | 1 | Available |
Same day
Stock | 10 | Standard | 8 | 5 | 30 | |
11.69 € | 1 | Available |
Same day
Stock | 10 | Standard | 10 | 4 | 10 | |
22.96 € | 1 | Available | 5 Days | 10 | Standard | 10 | 4 | 30 | |
11.69 € | 1 | Available | 5 Days | 10 | Standard | 10 | 5 | 10 | |
22.96 € | 1 | Available | 5 Days | 10 | Standard | 10 | 5 | 30 | |
11.69 € | 1 | Available | 5 Days | 10 | Standard | 10 | 6 | 10 | |
22.96 € | 1 | Available | 5 Days | 10 | Standard | 10 | 6 | 30 | |
12.52 € | 1 | Available | 5 Days | 10 | Standard | 12 | 4 | 10 | |
27.14 € | 1 | Available | 5 Days | 10 | Standard | 12 | 4 | 30 | |
12.52 € | 1 | Available | 5 Days | 10 | Standard | 12 | 5 | 10 | |
27.14 € | 1 | Available | 5 Days | 10 | Standard | 12 | 5 | 30 | |
12.52 € | 1 | Available | 5 Days | 10 | Standard | 12 | 6 | 10 | |
27.14 € | 1 | Available | 5 Days | 10 | Standard | 12 | 6 | 30 | |
12.52 € | 1 | Available | 5 Days | 10 | Standard | 12 | 8 | 10 | |
27.14 € | 1 | Available | 5 Days | 10 | Standard | 12 | 8 | 30 | |
18.36 € | 1 | Available | 5 Days | 10 | Standard | 16 | 5 | 10 | |
48.01 € | 1 | Available | 5 Days | 10 | Standard | 16 | 5 | 30 | |
18.36 € | 1 | Available | 5 Days | 10 | Standard | 16 | 6 | 10 | |
48.01 € | 1 | Available | 5 Days | 10 | Standard | 16 | 6 | 30 | |
18.36 € | 1 | Available | 9 Days | 10 | Standard | 16 | 8 | 10 | |
48.01 € | 1 | Available | 5 Days | 10 | Standard | 16 | 8 | 30 | |
23.37 € | 1 | Available | 5 Days | 10 | Standard | 20 | 5 | 10 | |
54.27 € | 1 | Available | 5 Days | 10 | Standard | 20 | 5 | 30 | |
23.37 € | 1 | Available | 5 Days | 10 | Standard | 20 | 6 | 10 | |
54.27 € | 1 | Available | 5 Days | 10 | Standard | 20 | 6 | 30 | |
23.37 € | 1 | Available | 5 Days | 10 | Standard | 20 | 8 | 10 | |
54.27 € | 1 | Available | 5 Days | 10 | Standard | 20 | 8 | 30 | |
23.37 € | 1 | Available | 5 Days | 10 | Standard | 20 | 10 | 10 | |
54.27 € | 1 | Available | 5 Days | 10 | Standard | 20 | 10 | 30 | |
6.82 € | 1 | Available |
Same day
Stock | 10 | Standard | 10 | 3 | 3 | |
6.82 € | 1 | Available | 9 Days | 10 | Standard | 10 | 3 | 5 | |
6.82 € | 1 | Available |
Same day
Stock | 10 | Standard | 10 | 4 | 3 |
Loading...
Material | Thermal Insulation Material | Material Detail | Thermal Insulation Material | Hole Type | Through Hole |
---|---|---|---|---|---|
Sale Type | Sold Separately |
Configure
Stock
Basic Attributes
Shape
Outer Diameter(mm)
Internal Diameter(mm)
Thickness and length
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes