Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Extra Low Head | Low Head | Button Head Cap Screws | Phillips | Material | Surface Treatment |
DBGB | DBTB | DBBB | DBJB | EN 1.1191 Equiv. | Black Oxide |
DBGM | DBTM | DBBM | DBJM | EN 1.1191 Equiv. | Electroless Nickel Plating |
DBGS | DBTS | DBBS | DBJS | EN 1.4305 Equiv. | - |
Part Number | - | L | - | F |
DBTS6 | - | 3 | - | 10 |
Extra Low Head | Low Head | Button Head Cap | Phillips | |
M3 | 1950 | |||
M5 | 4630 |
Part Number | 1mm Increment | E | D | A | B | ℓ | h1 | Unit Price | ||||
Type | M (Coarse) | L | F | DBGB | DBGM | DBGS | ||||||
DBGB DBGM DBGS | 3 | 5~20 | 3~6 | 1.5 | 5 | 8 | 1.5 | 1 | 1.5 | |||
4 | 4~8 | 6 | 10 | 2 | 1.2 | 2 | ||||||
5 | 5~10 | 8 | 12 | 3 | 1.4 | 3 | ||||||
6 | 6~12 | 10 | 16 | 3 | 1.5 | 3 | ||||||
8 | 8~12 | 12 | 18 | 4 | 3.5 | |||||||
10 | 10~15 | 15 | 20 | 5 | 4 |
Part Number | 1mm Increment | E | D | A | B | ℓ | h1 | Unit Price | ||||
Type | M (Coarse) | L | F | DBTB | DBTM | DBTS | ||||||
DBTB DBTM DBTS | 3 | 3~20 | 3~6 | 2 | 5 | 8 | 2 | 1 | 2 | |||
4 | 4~8 | 2.8 | 6 | 10 | 2.5 | 1.2 | 2.5 | |||||
5 | 5~10 | 3.5 | 8 | 12 | 3 | 1.4 | 3 | |||||
6 | 6~12 | 4 | 10 | 16 | 4 | 1.5 | 3.5 | |||||
8 | 8~12 | 5 | 12 | 18 | 5 | 4 | ||||||
10 | 10~15 | 6 | 15 | 20 | 6 | 4.5 |
Part Number | 1mm Increment | E | D | A | B | ℓ | h1 | Unit Price | ||||
Type | M (Coarse) | L | F | DBBB | DBBM | DBBS | ||||||
DBBB DBBM DBBS | 3 | 5~20 | 3~6 | 2.8 | 5 | 8 | 2 | 1 | 2 | |||
4 | 4~8 | 3.5 | 6 | 10 | 2.5 | 1.2 | 2.5 | |||||
5 | 5~10 | 4.7 | 8 | 12 | 3 | 1.4 | 3 | |||||
6 | 6~12 | 5.6 | 10 | 16 | 4 | 1.5 | 3.5 | |||||
8 | 8~12 | 6.2 | 12 | 18 | 5 | 4 | ||||||
10 | 10~15 | 6.9 | 15 | 20 | 6 | 4.5 |
Part Number | 1mm Increment | E | D | A | ℓ | Unit Price | ||||
Type | M (Coarse) | L | F | DBJB | DBJM | DBJS | ||||
DBJB DBJM DBJS | 3 | 1~20 | 3~6 | 2.8 | 5 | 8 | 1 | |||
4 | 4~8 | 3.5 | 6 | 10 | 1.2 | |||||
5 | 5~10 | 4.7 | 8 | 12 | 1.4 | |||||
6 | 6~12 | 5.6 | 10 | 16 | 1.5 | |||||
8 | 8~12 | 6.2 | 12 | 18 | ||||||
10 | 10~15 | 6.9 | 15 | 20 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
DBBB3-[5-20/1]-[3-6/1] |
DBBB4-[5-20/1]-[4-8/1] |
DBBB5-[5-20/1]-[5-10/1] |
DBBB6-[5-20/1]-[6-12/1] |
DBBB8-[5-20/1]-[8-12/1] |
DBBB10-[5-20/1]-[10-15/1] |
DBBM3-[5-20/1]-[3-6/1] |
DBBM4-[5-20/1]-[4-8/1] |
DBBM5-[5-20/1]-[5-10/1] |
DBBM6-[5-20/1]-[6-12/1] |
DBBM8-[5-20/1]-[8-12/1] |
DBBM10-[5-20/1]-[10-15/1] |
DBBS3-[5-20/1]-[3-6/1] |
DBBS4-[5-20/1]-[4-8/1] |
DBBS5-[5-20/1]-[5-10/1] |
DBBS6-[5-20/1]-[6-12/1] |
DBBS8-[5-20/1]-[8-12/1] |
DBBS10-[5-20/1]-[10-15/1] |
DBGB3-[5-20/1]-[3-6/1] |
DBGB4-[5-20/1]-[4-8/1] |
DBGB5-[5-20/1]-[5-10/1] |
DBGB6-[5-20/1]-[6-12/1] |
DBGB8-[5-20/1]-[8-12/1] |
DBGB10-[5-20/1]-[10-15/1] |
DBGM3-[5-20/1]-[3-6/1] |
DBGM4-[5-20/1]-[4-8/1] |
DBGM5-[5-20/1]-[5-10/1] |
DBGM6-[5-20/1]-[6-12/1] |
DBGM8-[5-20/1]-[8-12/1] |
DBGM10-[5-20/1]-[10-15/1] |
DBGS3-[5-20/1]-[3-6/1] |
DBGS4-[5-20/1]-[4-8/1] |
DBGS5-[5-20/1]-[5-10/1] |
DBGS6-[5-20/1]-[6-12/1] |
DBGS8-[5-20/1]-[8-12/1] |
DBGS10-[5-20/1]-[10-15/1] |
DBJB3-[1-20/1]-[3-6/1] |
DBJB4-[1-20/1]-[4-8/1] |
DBJB5-[1-20/1]-[5-10/1] |
DBJB6-[1-20/1]-[6-12/1] |
DBJB8-[1-20/1]-[8-12/1] |
DBJB10-[1-20/1]-[10-15/1] |
DBJM3-[1-20/1]-[3-6/1] |
DBJM4-[1-20/1]-[4-8/1] |
DBJM5-[1-20/1]-[5-10/1] |
DBJM6-[1-20/1]-[6-12/1] |
DBJM8-[1-20/1]-[8-12/1] |
DBJM10-[1-20/1]-[10-15/1] |
DBJS3-[1-20/1]-[3-6/1] |
DBJS4-[1-20/1]-[4-8/1] |
DBJS5-[1-20/1]-[5-10/1] |
DBJS6-[1-20/1]-[6-12/1] |
DBJS8-[1-20/1]-[8-12/1] |
DBJS10-[1-20/1]-[10-15/1] |
DBTB3-[3-20/1]-[3-6/1] |
DBTB4-[3-20/1]-[4-8/1] |
DBTB5-[3-20/1]-[5-10/1] |
DBTB6-[3-20/1]-[6-12/1] |
DBTB8-[3-20/1]-[8-12/1] |
DBTB10-[3-20/1]-[10-15/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Detailed Shape | Screw Nominal (M) | Material | Surface Treatment | Mounting Hole Shape | Pitch (mm) | F (mm) | L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Button Head Cap | 3 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 0.5 | 3 ~ 6 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 4 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 0.7 | 4 ~ 8 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 5 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 0.8 | 5 ~ 10 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 6 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 1 | 6 ~ 12 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 8 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 1.25 | 8 ~ 12 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 1.5 | 10 ~ 15 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 3 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | [Hex Socket] Hex Socket | 0.5 | 3 ~ 6 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 4 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | [Hex Socket] Hex Socket | 0.7 | 4 ~ 8 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 5 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | [Hex Socket] Hex Socket | 0.8 | 5 ~ 10 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 6 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | [Hex Socket] Hex Socket | 1 | 6 ~ 12 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 8 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | [Hex Socket] Hex Socket | 1.25 | 8 ~ 12 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | [Hex Socket] Hex Socket | 1.5 | 10 ~ 15 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 3 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | [Hex Socket] Hex Socket | 0.5 | 3 ~ 6 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 4 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | [Hex Socket] Hex Socket | 0.7 | 4 ~ 8 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 5 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | [Hex Socket] Hex Socket | 0.8 | 5 ~ 10 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 6 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | [Hex Socket] Hex Socket | 1 | 6 ~ 12 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 8 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | [Hex Socket] Hex Socket | 1.25 | 8 ~ 12 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 10 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | [Hex Socket] Hex Socket | 1.5 | 10 ~ 15 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 3 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 0.5 | 3 ~ 6 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 4 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 0.7 | 4 ~ 8 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 5 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 0.8 | 5 ~ 10 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 6 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 1 | 6 ~ 12 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 8 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 1.25 | 8 ~ 12 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 1.5 | 10 ~ 15 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 3 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | [Hex Socket] Hex Socket | 0.5 | 3 ~ 6 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 4 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | [Hex Socket] Hex Socket | 0.7 | 4 ~ 8 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 5 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | [Hex Socket] Hex Socket | 0.8 | 5 ~ 10 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 6 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | [Hex Socket] Hex Socket | 1 | 6 ~ 12 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 8 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | [Hex Socket] Hex Socket | 1.25 | 8 ~ 12 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | [Hex Socket] Hex Socket | 1.5 | 10 ~ 15 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 3 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | [Hex Socket] Hex Socket | 0.5 | 3 ~ 6 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 4 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | [Hex Socket] Hex Socket | 0.7 | 4 ~ 8 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 5 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | [Hex Socket] Hex Socket | 0.8 | 5 ~ 10 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 6 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | [Hex Socket] Hex Socket | 1 | 6 ~ 12 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 8 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | [Hex Socket] Hex Socket | 1.25 | 8 ~ 12 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Extra Low Head | 10 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | [Hex Socket] Hex Socket | 1.5 | 10 ~ 15 | 5 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 3 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cross Recessed | 0.5 | 3 ~ 6 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 4 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cross Recessed | 0.7 | 4 ~ 8 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 5 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cross Recessed | 0.8 | 5 ~ 10 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 6 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cross Recessed | 1 | 6 ~ 12 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 8 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cross Recessed | 1.25 | 8 ~ 12 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cross Recessed | 1.5 | 10 ~ 15 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 3 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Cross Recessed | 0.5 | 3 ~ 6 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 4 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Cross Recessed | 0.7 | 4 ~ 8 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 5 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Cross Recessed | 0.8 | 5 ~ 10 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 6 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Cross Recessed | 1 | 6 ~ 12 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 8 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Cross Recessed | 1.25 | 8 ~ 12 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Cross Recessed | 1.5 | 10 ~ 15 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 3 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | Cross Recessed | 0.5 | 3 ~ 6 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 4 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | Cross Recessed | 0.7 | 4 ~ 8 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 5 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | Cross Recessed | 0.8 | 5 ~ 10 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 6 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | Cross Recessed | 1 | 6 ~ 12 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 8 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | Cross Recessed | 1.25 | 8 ~ 12 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Button Head Cap | 10 | [Stainless Steel] EN 1.4305 Equiv. | Not Provided | Cross Recessed | 1.5 | 10 ~ 15 | 1 ~ 20 | ||
- | 1 | 7 Days | 10 | Low Head | 3 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 0.5 | 3 ~ 6 | 3 ~ 20 | ||
- | 1 | 7 Days | 10 | Low Head | 4 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 0.7 | 4 ~ 8 | 3 ~ 20 | ||
- | 1 | 7 Days | 10 | Low Head | 5 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 0.8 | 5 ~ 10 | 3 ~ 20 | ||
- | 1 | 7 Days | 10 | Low Head | 6 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 1 | 6 ~ 12 | 3 ~ 20 | ||
- | 1 | 7 Days | 10 | Low Head | 8 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 1.25 | 8 ~ 12 | 3 ~ 20 | ||
- | 1 | 7 Days | 10 | Low Head | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | [Hex Socket] Hex Socket | 1.5 | 10 ~ 15 | 3 ~ 20 |
Loading...
Thread Type | Metric Coarse | Basic Shape | Stepped | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
---|---|---|---|---|---|
Application | Standard |
Configure
Basic Attributes
Detailed Shape
Screw Nominal (M)
Material
Surface Treatment
Mounting Hole Shape
Pitch(mm)
F(mm)
L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes