Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M-L | |||
2-3 | 3-4 | 4-5 | 5-6 |
Type | Material | Hardness | Surface Treatment |
MSSK | EN 1.7220 Equiv. | 45HRC~ | Black Oxide |
MSSF | |||
MSST | |||
MSSU | EN 1.4301 Equiv. | - | - |
MSSFS | |||
MSSTS |
Part Number |
MSSF5 -10 |
MxP (Coarse) |
B | C (Min.) |
d (Max.) | ||
Flat End | Cone Point | Cup Point | |||
2x0.4 | 0.9 | 0.8 | 1 | 0.8 | 1 |
2.6x0.45 | 1.3 | 1.2 | 1.5 | 1.2 | 1.2 |
3x0.5 | 1.5 | 1.2 | 2 | 0.75 | 1.4 |
4x0.7 | 2 | 1.5 | 2.5 | 1 | 2 |
5x0.8 | 2.5 | 2 | 3.5 | 1.25 | 2.5 |
6x1.0 | 3 | 2 | 4 | 1.5 | 3 |
8x1.25 | 4 | 3 | 5.5 | 2 | 5 |
10x1.5 | 5 | 4 | 7 | 2.5 | 6 |
12x1.75 | 6 | 4.8 | 8.5 | 3 | 8 |
Part Number | MSSK (Cup Point) | MSSF (Flat End) | MSST (Cone Point) | MSSU (Cup Point) | MSSFS (Flat End) | MSSTS (Cone Point) | |||||||||||||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | ||||||||||
Type | M | - | L | 1 ~ 9 pc(s). | 10 ~ 199 pcs. | 200 ~ 500 pcs. | 1 ~ 9 pc(s). | 10 ~ 199 pcs. | 200 ~ 500 pcs. | 1 ~ 9 pc(s). | 10 ~ 199 pcs. | 200 ~ 500 pcs. | 1 ~ 9 pc(s). | 10 ~ 199 pcs. | 200 ~ 500 pcs. | 1 ~ 9 pc(s). | 10 ~ 199 pcs. | 200 ~ 500 pcs. | 1 ~ 9 pc(s). | 10 ~ 199 pcs. | 200 ~ 500 pcs. |
MSSK MSSF MSST (Stainless Steel) MSSU MSSFS MSSTS |
2 | - | 2 | ||||||||||||||||||
3 | |||||||||||||||||||||
4 | |||||||||||||||||||||
2.6 | - | 3 | |||||||||||||||||||
4 | |||||||||||||||||||||
5 | |||||||||||||||||||||
3 | - | 2.5 | - | - | - | - | - | - | |||||||||||||
3 | |||||||||||||||||||||
4 | |||||||||||||||||||||
5 | |||||||||||||||||||||
6 | |||||||||||||||||||||
8 | |||||||||||||||||||||
10 | |||||||||||||||||||||
12 | |||||||||||||||||||||
4 | - | 3 | - | - | - | - | - | - | |||||||||||||
4 | |||||||||||||||||||||
5 | |||||||||||||||||||||
6 | |||||||||||||||||||||
8 | |||||||||||||||||||||
10 | |||||||||||||||||||||
12 | |||||||||||||||||||||
15 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||||||
16 | - | - | - | ||||||||||||||||||
5 | - | 4 | - | - | - | ||||||||||||||||
5 | |||||||||||||||||||||
6 | |||||||||||||||||||||
8 | |||||||||||||||||||||
10 | |||||||||||||||||||||
12 | |||||||||||||||||||||
15 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||||||
16 | - | - | - | ||||||||||||||||||
20 | |||||||||||||||||||||
6 | - | 5 | - | - | - | ||||||||||||||||
6 | |||||||||||||||||||||
8 | |||||||||||||||||||||
10 | |||||||||||||||||||||
12 | |||||||||||||||||||||
15 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||||||
16 | - | - | - | ||||||||||||||||||
20 | |||||||||||||||||||||
25 | |||||||||||||||||||||
8 | - | 6 | - | - | - | ||||||||||||||||
8 | |||||||||||||||||||||
10 | |||||||||||||||||||||
12 | |||||||||||||||||||||
15 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||||||
16 | - | - | - | ||||||||||||||||||
20 | |||||||||||||||||||||
25 | |||||||||||||||||||||
30 | |||||||||||||||||||||
10 | - | 12 | - | - | - | - | - | - | - | - | - | - | - | - | |||||||
15 | - | - | - | - | - | - | - | - | - | - | - | - | |||||||||
20 | - | - | - | - | - | - | - | - | - | - | - | - | |||||||||
25 | - | - | - | - | - | - | - | - | - | - | - | - | |||||||||
30 | - | - | - | - | - | - | - | - | - | - | - | - | |||||||||
12 | - | 15 | - | - | - | - | - | - | - | - | - | - | - | - | |||||||
20 | - | - | - | - | - | - | - | - | - | - | - | - | |||||||||
25 | - | - | - | - | - | - | - | - | - | - | - | - | |||||||||
30 | - | - | - | - | - | - | - | - | - | - | - | - |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Tip Shape | |
---|---|---|---|---|---|---|---|---|---|---|
2.07 € | 1 | Available |
Same day
Stock | 10 | 2 | 2 | - | Black Oxide Coating | Flat End | |
2.07 € | 1 | Available |
Same day
Stock | 10 | 2 | 3 | - | Black Oxide Coating | Flat End | |
2.07 € | 1 | Available |
Same day
Stock | 10 | 2 | 4 | - | Black Oxide Coating | Flat End | |
1.95 € | 1 | Available | 5 Days | 10 | 2.6 | 3 | - | Black Oxide Coating | Flat End | |
1.95 € | 1 | Available | 5 Days | 10 | 2.6 | 4 | - | Black Oxide Coating | Flat End | |
1.95 € | 1 | Available | 5 Days | 10 | 2.6 | 5 | - | Black Oxide Coating | Flat End | |
1.47 € | 1 | Available |
Same day
Stock | 10 | 3 | 2.5 | - | Black Oxide Coating | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 3 | - | Black Oxide Coating | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 4 | - | Black Oxide Coating | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 5 | - | Black Oxide Coating | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 6 | - | Black Oxide Coating | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 8 | - | Black Oxide Coating | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 10 | - | Black Oxide Coating | Flat End | |
1.35 € | 1 | Available | 5 Days | 10 | 3 | 12 | - | Black Oxide Coating | Flat End | |
1.55 € | 1 | Available |
Same day
Stock | 10 | 4 | 3 | - | Black Oxide Coating | Flat End | |
1.38 € | 1 | Available |
Same day
Stock | 10 | 4 | 4 | - | Black Oxide Coating | Flat End | |
1.38 € | 1 | Available |
Same day
Stock | 10 | 4 | 5 | - | Black Oxide Coating | Flat End | |
1.38 € | 1 | Available |
Same day
Stock | 10 | 4 | 6 | - | Black Oxide Coating | Flat End | |
1.38 € | 1 | Available |
Same day
Stock | 10 | 4 | 8 | - | Black Oxide Coating | Flat End | |
1.38 € | 1 | Available |
Same day
Stock | 10 | 4 | 10 | - | Black Oxide Coating | Flat End | |
1.38 € | 1 | Available |
Same day
Stock | 10 | 4 | 12 | - | Black Oxide Coating | Flat End | |
1.38 € | 1 | Available |
Same day
Stock | 10 | 4 | 16 | - | Black Oxide Coating | Flat End | |
1.59 € | 1 | Available | 5 Days | 10 | 5 | 4 | - | Black Oxide Coating | Flat End | |
1.55 € | 1 | Available |
Same day
Stock | 10 | 5 | 5 | - | Black Oxide Coating | Flat End | |
1.55 € | 1 | Available |
Same day
Stock | 10 | 5 | 6 | - | Black Oxide Coating | Flat End | |
1.55 € | 1 | Available |
Same day
Stock | 10 | 5 | 8 | - | Black Oxide Coating | Flat End | |
1.55 € | 1 | Available |
Same day
Stock | 10 | 5 | 10 | - | Black Oxide Coating | Flat End | |
1.55 € | 1 | Available |
Same day
Stock | 10 | 5 | 12 | - | Black Oxide Coating | Flat End | |
1.55 € | 1 | Available |
Same day
Stock | 10 | 5 | 16 | - | Black Oxide Coating | Flat End | |
1.55 € | 1 | Available |
Same day
Stock | 10 | 5 | 20 | - | Black Oxide Coating | Flat End | |
1.64 € | 1 | Available | 5 Days | 10 | 6 | 5 | - | Black Oxide Coating | Flat End | |
1.59 € | 1 | Available |
Same day
Stock | 10 | 6 | 6 | - | Black Oxide Coating | Flat End | |
1.59 € | 1 | Available |
Same day
Stock | 10 | 6 | 8 | - | Black Oxide Coating | Flat End | |
1.59 € | 1 | Available |
Same day
Stock | 10 | 6 | 10 | - | Black Oxide Coating | Flat End | |
1.59 € | 1 | Available |
Same day
Stock | 10 | 6 | 12 | - | Black Oxide Coating | Flat End | |
1.59 € | 1 | Available |
Same day
Stock | 10 | 6 | 16 | - | Black Oxide Coating | Flat End | |
1.59 € | 1 | Available |
Same day
Stock | 10 | 6 | 20 | - | Black Oxide Coating | Flat End | |
1.59 € | 1 | Available |
Same day
Stock | 10 | 6 | 25 | - | Black Oxide Coating | Flat End | |
1.84 € | 1 | Available | 5 Days | 10 | 8 | 6 | - | Black Oxide Coating | Flat End | |
1.82 € | 1 | Available | 5 Days | 10 | 8 | 8 | - | Black Oxide Coating | Flat End | |
1.82 € | 1 | Available |
Same day
Stock | 10 | 8 | 10 | - | Black Oxide Coating | Flat End | |
1.82 € | 1 | Available |
Same day
Stock | 10 | 8 | 12 | - | Black Oxide Coating | Flat End | |
1.82 € | 1 | Available | 5 Days | 10 | 8 | 16 | - | Black Oxide Coating | Flat End | |
1.82 € | 1 | Available | 5 Days | 10 | 8 | 20 | - | Black Oxide Coating | Flat End | |
1.82 € | 1 | Available | 5 Days | 10 | 8 | 25 | - | Black Oxide Coating | Flat End | |
1.82 € | 1 | Available | 5 Days | 10 | 8 | 30 | - | Black Oxide Coating | Flat End | |
2.07 € | 1 | Available |
Same day
Stock | - | 2 | 2 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
2.07 € | 1 | Available |
Same day
Stock | - | 2 | 3 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
2.07 € | 1 | Available | 5 Days | - | 2 | 4 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
1.95 € | 1 | Available | 5 Days | - | 2.6 | 3 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
1.95 € | 1 | Available | 5 Days | - | 2.6 | 4 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
1.95 € | 1 | Available | 5 Days | - | 2.6 | 5 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
1.59 € | 1 | Available |
Same day
Stock | 10 | 3 | 2.5 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 3 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 4 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 5 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 6 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 8 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | |
1.35 € | 1 | Available |
Same day
Stock | - | 3 | 12 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End |
Loading...
Mounting Hole Shape | Hex Socket | Additional Shape | Standard | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Basic Shape | Set Screw | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
Technical Standard | DIN |
Configure
Stock
Basic Attributes
Screw Nominal (M)
Length L(mm)
Material
Surface Treatment
Tip Shape
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes