Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Thread's Material | Surface Treatment | Pad Material |
SBPP | EN 1.7220 Equiv. | Black Oxide | Polyacetal (White) |
SBCP | Free-cutting Brass (EN CW614N Equiv.) | ||
SBCT | Urethane (Shore A70, Black) | ||
SBPPS | EN 1.4301 Equiv. | - | Polyacetal (White) |
SBCPS | Free-cutting Brass (EN CW614N Equiv.) | ||
SBCTS | Urethane (Shore A70, Black) |
Part Number | - | L |
SBPP10 | - | 50 |
Part Number | L Dimensions in ( ) are only applicable to SBPP and SBCP. | S | d | B | C (Min.) | |||||||||||||||
Type | M (Coarse) | |||||||||||||||||||
SBPP SBPPS | SBCP SBCPS | 3 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 0.5 | 1.5 | 1.5 | 2.0 | |||||||
4 | 6 | 8 | 10 | 12 | 16 | 20 | 1 | 2 | 2 | 2.5 | ||||||||||
SBPP SBPPS SBCT SBCTS | SBCP SBCPS | 5 | 8 | 10 | 12 | 16 | 20 | 25 | 1 | 3 | 2.5 | 3.0 | ||||||||
6 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 40 | 50 | 1 | 4 | 3 | 3.5 | |||||||
8 | 10 | 12 | 16 | 20 | 25 | 30 | 40 | 50 | (60) | 2 | 6 | 4 | 5.0 | |||||||
10 | 12 | 16 | 20 | 25 | 30 | 40 | 50 | (60) | (80) | 2 | 8 | 5 | 6.0 | |||||||
12 | 16 | 20 | 25 | 30 | 40 | 50 | (60) | (80) | (100) | 2 | 10 | 6 | 8.0 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pad Material | |
---|---|---|---|---|---|---|---|---|---|---|
2.46 € | 1 | Available |
Same day
Stock | 10 | 3 | 5 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available |
Same day
Stock | 10 | 3 | 6 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available |
Same day
Stock | 10 | 3 | 8 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available | 5 Days | 10 | 3 | 10 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available | 5 Days | 10 | 3 | 12 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available | 5 Days | 10 | 3 | 16 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available | 5 Days | 10 | 3 | 20 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.14 € | 1 | Available |
Same day
Stock | 10 | 4 | 6 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.14 € | 1 | Available |
Same day
Stock | 10 | 4 | 8 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.14 € | 1 | Available |
Same day
Stock | 10 | 4 | 10 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.14 € | 1 | Available | 5 Days | 10 | 4 | 12 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.14 € | 1 | Available | 5 Days | 10 | 4 | 16 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.14 € | 1 | Available | 5 Days | 10 | 4 | 20 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.14 € | 1 | Available |
Same day
Stock | 10 | 5 | 8 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.14 € | 1 | Available |
Same day
Stock | 10 | 5 | 10 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.14 € | 1 | Available |
Same day
Stock | 10 | 5 | 12 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.14 € | 1 | Available |
Same day
Stock | 10 | 5 | 16 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.14 € | 1 | Available |
Same day
Stock | 10 | 5 | 20 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.14 € | 1 | Available |
Same day
Stock | 10 | 5 | 25 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.31 € | 1 | Available |
Same day
Stock | 10 | 6 | 8 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.24 € | 1 | Available |
Same day
Stock | 10 | 6 | 10 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.24 € | 1 | Available |
Same day
Stock | 10 | 6 | 12 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.31 € | 1 | Available |
Same day
Stock | 10 | 6 | 16 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.31 € | 1 | Available |
Same day
Stock | 10 | 6 | 20 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.31 € | 1 | Available |
Same day
Stock | 10 | 6 | 25 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.31 € | 1 | Available |
Same day
Stock | 10 | 6 | 30 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.31 € | 1 | Available |
Same day
Stock | 10 | 6 | 40 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.31 € | 1 | Available |
Same day
Stock | 10 | 6 | 50 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available |
Same day
Stock | 10 | 8 | 10 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available |
Same day
Stock | 10 | 8 | 12 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available |
Same day
Stock | 10 | 8 | 16 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available |
Same day
Stock | 10 | 8 | 20 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available | 5 Days | 10 | 8 | 25 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available |
Same day
Stock | 10 | 8 | 30 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available |
Same day
Stock | 10 | 8 | 40 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available | 5 Days | 10 | 8 | 50 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.46 € | 1 | Available | 5 Days | 10 | 8 | 60 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.96 € | 1 | Available |
Same day
Stock | 10 | 10 | 12 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.96 € | 1 | Available | 5 Days | 10 | 10 | 16 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.96 € | 1 | Available |
Same day
Stock | 10 | 10 | 20 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.96 € | 1 | Available | 5 Days | 10 | 10 | 25 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.96 € | 1 | Available |
Same day
Stock | 10 | 10 | 30 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.96 € | 1 | Available |
Same day
Stock | 10 | 10 | 40 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.96 € | 1 | Available | 5 Days | 10 | 10 | 50 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.96 € | 1 | Available | 5 Days | 10 | 10 | 60 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.96 € | 1 | Available | 5 Days | 10 | 10 | 80 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
3.62 € | 1 | Available | 5 Days | 10 | 12 | 16 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
3.62 € | 1 | Available | 5 Days | 10 | 12 | 20 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
3.62 € | 1 | Available | 5 Days | 10 | 12 | 25 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
3.62 € | 1 | Available | 5 Days | 10 | 12 | 30 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
3.62 € | 1 | Available |
Same day
Stock | 10 | 12 | 40 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
3.62 € | 1 | Available |
Same day
Stock | 10 | 12 | 50 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
3.62 € | 1 | Available | 5 Days | 10 | 12 | 60 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
3.62 € | 1 | Available | 5 Days | 10 | 12 | 80 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
3.62 € | 1 | Available |
Same day
Stock | 10 | 12 | 100 | - | Black Oxide | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.66 € | 1 | Available |
Same day
Stock | 10 | 3 | 5 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.66 € | 1 | Available |
Same day
Stock | 10 | 3 | 6 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.66 € | 1 | Available |
Same day
Stock | 10 | 3 | 8 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.66 € | 1 | Available | 5 Days | 10 | 3 | 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Free-Cutting Brass (EN CW614N Equiv. ) | |
2.66 € | 1 | Available |
Same day
Stock | 10 | 3 | 12 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Free-Cutting Brass (EN CW614N Equiv. ) |
Loading...
Mounting Hole Shape | Hex Socket | Tip Shape | Soft Pad | Additional Shape | Standard |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Set Screw | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Application | Standard |
Configure
Stock
Basic Attributes
Screw Nominal (M)
Length L(mm)
Material
Surface Treatment
Pad Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes