Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | Surface Treatment |
MSSG | EN 1.7220 Equiv. | 45HRC~ | Black Oxide |
CBBG | 38~43HRC | ||
CBBGS | EN 1.4301 Equiv. | - | - |
Part Number | - | L | - | F |
MSSG5 FMSSG6 | - - | 16 50 | - | 20 |
Part Number | L | B1 | B2 | A | E | d | b | C | R | Unit Price | ||||||||||||
Type | M (Coarse) | Reference Dim. | Tolerance | MSSG | CBBG | CBBGS | ||||||||||||||||
MSSG CBBG CBBGS | 4 | 12 | 16 | 20 | 25 | 30 | 2 | 3 | 7 | 4 | 3 | -0.1 -0.2 | 3 | 0.3 | 0.5 | |||||||
5 | 12 | 16 | 20 | 25 | 30 | 2.5 | 4 | 8.5 | 5 | 4 | 4 | |||||||||||
6 | 12 | 16 | 20 | 25 | 30 | 35 | 40 | 3 | 5 | 10 | 6 | |||||||||||
8 | 16 | 20 | 25 | 30 | 35 | 40 | 45 | 4 | 6 | 13 | 8 | 6 | -0.1 -0.3 | 5 | 0.5 | |||||||
10 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 5 | 8 | 16 | 10 | 8 | 6 | 1 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Basic Shape | Alterations | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.50 € | 1 | Available |
Same day
Stock | 10 | 4 | 12 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | - | |
5.95 € | 1 | Available | 9 Days | 10 | 4 | 12 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
5.95 € | 1 | Available | 7 Days | 10 | 4 | 12 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.50 € | 1 | Available | 5 Days | 10 | 4 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | - | |
5.95 € | 1 | Available | 9 Days | 10 | 4 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
5.95 € | 1 | Available | 7 Days | 10 | 4 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.50 € | 1 | Available | 5 Days | 10 | 4 | 20 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | - | |
5.95 € | 1 | Available | 9 Days | 10 | 4 | 20 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
5.95 € | 1 | Available | 7 Days | 10 | 4 | 20 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.50 € | 1 | Available | 5 Days | 10 | 4 | 25 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | - | |
5.95 € | 1 | Available | 9 Days | 10 | 4 | 25 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
5.95 € | 1 | Available | 7 Days | 10 | 4 | 25 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.50 € | 1 | Available | 5 Days | 10 | 4 | 30 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | - | |
5.95 € | 1 | Available | 9 Days | 10 | 4 | 30 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
5.95 € | 1 | Available | 7 Days | 10 | 4 | 30 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.7 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.50 € | 1 | Available |
Same day
Stock | 10 | 5 | 12 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | - | |
5.95 € | 1 | Available | 10 Days | 10 | 5 | 12 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
5.95 € | 1 | Available | 5 Days | 10 | 5 | 12 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.50 € | 1 | Available |
Same day
Stock | 10 | 5 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | - | |
5.95 € | 1 | Available | 9 Days | 10 | 5 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
5.95 € | 1 | Available | 7 Days | 10 | 5 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.50 € | 1 | Available | 5 Days | 10 | 5 | 20 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | - | |
5.95 € | 1 | Available | 9 Days | 10 | 5 | 20 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
5.95 € | 1 | Available | 7 Days | 10 | 5 | 20 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.50 € | 1 | Available | 5 Days | 10 | 5 | 25 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | - | |
5.95 € | 1 | Available | 9 Days | 10 | 5 | 25 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
5.95 € | 1 | Available | 7 Days | 10 | 5 | 25 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.50 € | 1 | Available | 5 Days | 10 | 5 | 30 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | - | |
5.95 € | 1 | Available | 10 Days | 10 | 5 | 30 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
5.95 € | 1 | Available | 7 Days | 10 | 5 | 30 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 0.8 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.73 € | 1 | Available |
Same day
Stock | 10 | 6 | 12 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | - | |
6.20 € | 1 | Available | 9 Days | 10 | 6 | 12 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
6.20 € | 1 | Available | 7 Days | 10 | 6 | 12 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.81 € | 1 | Available |
Same day
Stock | 10 | 6 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | - | |
6.20 € | 1 | Available | 9 Days | 10 | 6 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
6.20 € | 1 | Available | 7 Days | 10 | 6 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.73 € | 1 | Available |
Same day
Stock | 10 | 6 | 20 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | - | |
6.20 € | 1 | Available | 9 Days | 10 | 6 | 20 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
6.20 € | 1 | Available | 7 Days | 10 | 6 | 20 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.81 € | 1 | Available |
Same day
Stock | 10 | 6 | 25 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | - | |
6.20 € | 1 | Available | 9 Days | 10 | 6 | 25 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
6.20 € | 1 | Available | 7 Days | 10 | 6 | 25 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.81 € | 1 | Available |
Same day
Stock | 10 | 6 | 30 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | - | |
6.20 € | 1 | Available | 9 Days | 10 | 6 | 30 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
6.20 € | 1 | Available | 7 Days | 10 | 6 | 30 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.81 € | 1 | Available |
Same day
Stock | 10 | 6 | 35 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | - | |
6.20 € | 1 | Available | 10 Days | 10 | 6 | 35 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
6.20 € | 1 | Available | 7 Days | 10 | 6 | 35 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.81 € | 1 | Available | 5 Days | 10 | 6 | 40 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | - | |
6.20 € | 1 | Available | 9 Days | 10 | 6 | 40 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
6.20 € | 1 | Available | 7 Days | 10 | 6 | 40 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.87 € | 1 | Available |
Same day
Stock | 10 | 8 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1.25 | [Shoulder, Stepped Screws] Stepped | - | |
6.33 € | 1 | Available | 9 Days | 10 | 8 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1.25 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
6.33 € | 1 | Available | 7 Days | 10 | 8 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1.25 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.96 € | 1 | Available |
Same day
Stock | 10 | 8 | 20 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1.25 | [Shoulder, Stepped Screws] Stepped | - | |
6.33 € | 1 | Available | 9 Days | 10 | 8 | 20 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1.25 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
6.33 € | 1 | Available | 7 Days | 10 | 8 | 20 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1.25 | [Shoulder, Stepped Screws] Stepped | Undercut RS | |
2.96 € | 1 | Available |
Same day
Stock | 10 | 8 | 25 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1.25 | [Shoulder, Stepped Screws] Stepped | - | |
6.33 € | 1 | Available | 9 Days | 10 | 8 | 25 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1.25 | [Shoulder, Stepped Screws] Stepped | Tip R Machining RC | |
6.33 € | 1 | Available | 7 Days | 10 | 8 | 25 | [Steel] EN 1.7220 Equiv. | Black Oxide Coating | 1.25 | [Shoulder, Stepped Screws] Stepped | Undercut RS |
Loading...
Mounting Hole Shape | Hex Socket | Additional Shape | Standard | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard | Screw Type | Fully Threaded |
Configure
Stock
Basic Attributes
Screw Nominal (M)
Length L (mm)
Material
Surface Treatment
Pitch(mm)
Basic Shape
Alterations
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes