Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Tensile Strength | ||
KED | KES | KEG | EN 1.1191 Equiv. | 600N/mm2 or More |
KEDS | KESS | KEGS | EN 1.4401 Equiv. | 600N/mm2 or More |
KEDH | KESH | KEGH | EN 1.1191 Equiv. 25~35HRC | 700N/mm2 or More |
Part Number | - | L |
KED6 | - | 30 |
Part Number | - | L |
KESH6 | - | 30 |
L | Tolerance |
~10 | 0 - 0.18 |
11~18 | 0 - 0.18 |
19~30 | 0 - 0.21 |
31~50 | 0 - 0.25 |
51~80 | 0 - 0.30 |
L | Tolerance |
81~120 | 0 - 0.35 |
121~180 | 0 - 0.40 |
181~250 | 0 - 0.46 |
251~300 | 0 - 0.52 |
Part Number | L | H Tolerance | C | ||||||||||||||||||||||||||||
Type | Bh9 | ||||||||||||||||||||||||||||||
KED KES KEG (Stainless Steel) KEDS KESS KEGS | 2 | 0 - 0.025 | 6 | 8 | 10 | 15 | 20 | 2 | 0 - 0.025 | 0.16 ~ 0.25 | |||||||||||||||||||||
3 | 6 | 8 | 10 | 12 | 15 | 16 | 18 | 20 | 25 | 30 | 3 | ||||||||||||||||||||
4 | 0 - 0.030 | 8 | 10 | 12 | 15 | 16 | 18 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 4 | 0 - 0.030 | |||||||||||||||
5 | 10 | 12 | 15 | 16 | 18 | 20 | 22 | 25 | 28 | 30 | 32 | 35 | 40 | 45 | 50 | 55 | 60 | 5 | 0.25 ~ 0.40 | ||||||||||||
6 | 10 | 12 | 15 | 16 | 18 | 20 | 22 | 25 | 28 | 30 | 32 | 35 | 40 | 45 | 50 | 55 | 60 | 6 | |||||||||||||
7 | 0 - 0.036 | 15 | 20 | 22 | 25 | 28 | 30 | 32 | 35 | 40 | 45 | 50 | 60 | 70 | 7 | 0 - 0.036 | |||||||||||||||
8 | 10 | 12 | 15 | 16 | 18 | 20 | 22 | 25 | 28 | 30 | 32 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 80 | 90 | 0 - 0.090 | |||||||||
10 | 15 | 16 | 18 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 80 | 90 | 8 | 0.40 ~ 0.60 | |||||||||||||
12 | 0 - 0.043 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 80 | 90 | |||||||||||||||||
14 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 80 | 90 | 9 | |||||||||||||||||||
15 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 70 | 80 | 90 | 10 | ||||||||||||||||||||
16 | 40 | 45 | 50 | 55 | 60 | 70 | 80 | 90 | 100 | ||||||||||||||||||||||
18 | 40 | 45 | 50 | 55 | 60 | 70 | 80 | 90 | 100 | 110 | 11 | 0 - 0.110 |
Part Number | L | H Tolerance | C | ||||||||||||||||||||
Type | Bh9 | ||||||||||||||||||||||
(Hardened Type) KEDH KESH KEGH | 4 | 0 - 0.030 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | 4 | 0 - 0.030 | 0.16 ~ 0.25 | ||||||||||
5 | 10 | 12 | 15 | 16 | 20 | 25 | 26 | 28 | 30 | 32 | 35 | 40 | 45 | 50 | 5 | 0.25 ~ 0.40 | |||||||
6 | 10 | 15 | 16 | 20 | 25 | 26 | 28 | 30 | 32 | 35 | 40 | 45 | 50 | 6 | |||||||||
7 | 0 - 0.036 | 15 | 20 | 25 | 26 | 28 | 30 | 32 | 35 | 40 | 45 | 50 | 7 | 0 - 0.036 | |||||||||
8 | 15 | 20 | 25 | 26 | 28 | 30 | 32 | 35 | 40 | 45 | 50 | 0 - 0.090 | |||||||||||
10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 8 | 0.40 ~ 0.60 | |||||||||||||
12 | 0 - 0.043 | 20 | 25 | 30 | 35 | 40 | 45 | 50 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Width (mm) | Overall Length (mm) | Material | End Shape | Main Body Hardened | Overall Length Change LC (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.78 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 2 | 6 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.78 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 2 | 15 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 2 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | 5 ~ 20 | ||
3.78 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 3 | 8 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.78 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 3 | 16 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.77 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 3 | 30 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 3 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | 6 ~ 30 | ||
3.78 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 4 | 8 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
1.25 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 4 | 25 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
2.24 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 4 | 35 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
1.25 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 4 | 45 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
1.25 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 4 | 50 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 4 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | 8 ~ 50 | ||
1.38 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 5 | 15 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
1.38 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 5 | 16 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
1.38 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 5 | 18 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
1.38 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 5 | 20 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.02 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 5 | 28 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.02 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 5 | 32 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
1.38 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 5 | 50 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 5 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 5 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | 8 ~ 50 | ||
1.38 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 6 | 12 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
1.38 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 6 | 20 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
1.38 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 6 | 25 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
1.38 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 6 | 45 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 6 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | 10 ~ 60 | ||
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 15 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 20 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 22 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 25 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 28 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 30 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 32 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 35 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 40 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 45 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 50 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 60 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 7 | 70 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 7 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | 15 ~ 60 | ||
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 10 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 12 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 15 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 16 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 18 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 22 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 28 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 32 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.17 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 40 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 45 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 8 | 50 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 55 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 65 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 70 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available |
Same day
Stock | 10 | Parallel Keys (Straight) | 8 | 80 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
3.27 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 8 | 90 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 8 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | ||
3.66 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 10 | 15 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - | |
2.15 € | 1 | Available | 5 Days | 10 | Parallel Keys (Straight) | 10 | 16 | [Steel] EN 1.1191 Equiv. | Both Sides Square | Not Provided | - |
Loading...
Hole Machining | Straight |
---|
Configure
Stock
Basic Attributes
Shape
Width(mm)
Overall Length(mm)
Material
End Shape
Main Body Hardened
Overall Length Change LC(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes