Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Tensile Strength | ||
KEDF | KESF | KEGF | EN 1.1191 Equiv. | 600N/mm2 or More |
Part Number | - | L |
KEGF2 | - | 12 |
Part Number | - | L |
KEGF28 | - | 120 |
L | Tolerance |
~10 | 0 - 0.18 |
11~18 | 0 - 0.18 |
19~30 | 0 - 0.21 |
31~50 | 0 - 0.25 |
51~80 | 0 - 0.30 |
L | Tolerance |
81~120 | 0 - 0.35 |
121~180 | 0 - 0.40 |
181~250 | 0 - 0.46 |
251~300 | 0 - 0.52 |
Part Number | L 1mm Increment | H Tolerance | C | KEDF | KESF | KEGF | |||||||||||||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | ||||||||||||||||
Type | Bh9 | 1 ~ 19 pc(s). | 20~29 | 30~49 | 50~100 | 101~400 | 1 ~ 19 pc(s). | 20~29 | 30~49 | 50~100 | 101~400 | 1 ~ 19 pc(s). | 20~29 | 30~49 | 50~100 | 101~400 | |||||
KEDF KESF KEGF | 2 | 0 - 0.025 | 5~20 | 2 | 0 - 0.025 | 0.16~0.25 | |||||||||||||||
21~30 | |||||||||||||||||||||
3 | 6~30 | 3 | |||||||||||||||||||
31~50 | |||||||||||||||||||||
4 | 0 - 0.030 | 6~50 | 4 | 0 - 0.030 | |||||||||||||||||
51~60 | |||||||||||||||||||||
5 | 8~50 | 5 | 0.25~0.40 | ||||||||||||||||||
51~60 | |||||||||||||||||||||
6 | 8~60 | 6 | |||||||||||||||||||
61~80 | |||||||||||||||||||||
7 | 0 - 0.036 | 10~60 | 7 | 0 - 0.036 | |||||||||||||||||
61~100 | |||||||||||||||||||||
8 | 10~80 | 0 - 0.090 | |||||||||||||||||||
81~100 | |||||||||||||||||||||
10 | 15~80 | 8 | 0.40~0.60 | ||||||||||||||||||
81~100 | |||||||||||||||||||||
12 | 0 - 0.043 | 15~80 | |||||||||||||||||||
81~150 | |||||||||||||||||||||
14 | 16~90 | 9 | |||||||||||||||||||
91~150 | |||||||||||||||||||||
15 | 18~90 | 10 | |||||||||||||||||||
91~150 | |||||||||||||||||||||
16 | 0 - 0.043 | 20~100 | 10 | 0 - 0.090 | 0.40~0.60 | ||||||||||||||||
101~150 | |||||||||||||||||||||
18 | 30~110 | 11 | 0 - 0.110 | ||||||||||||||||||
111~150 |
Part Number | L 1mm Increment | H Tolerance | C | KEDF | KESF | KEGF | |||||||||||||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | ||||||||||||||||
Type | Bh9 | 1 ~ 4 pc(s). | 5~9 | 10~19 | 20~29 | 30~100 | 1 ~ 4 pc(s). | 5~9 | 10~19 | 20~29 | 30~100 | 1 ~ 4 pc(s). | 5~9 | 10~19 | 20~29 | 30~100 | |||||
KEDF KESF KEGF | 20 | 0 - 0.052 | 40~100 | 12 | 0 - 0.110 | 0.60~0.80 | |||||||||||||||
101~150 | |||||||||||||||||||||
151~200 | |||||||||||||||||||||
22 | 40~100 | 14 | |||||||||||||||||||
101~150 | |||||||||||||||||||||
151~200 | |||||||||||||||||||||
25 | 40~100 | 14 | |||||||||||||||||||
101~150 | |||||||||||||||||||||
151~200 | |||||||||||||||||||||
201~250 | |||||||||||||||||||||
28 | 40~100 | 16 | |||||||||||||||||||
101~150 | |||||||||||||||||||||
151~200 | |||||||||||||||||||||
201~250 | |||||||||||||||||||||
251~300 | |||||||||||||||||||||
32 | 0 - 0.062 | 40~100 | 18 | ||||||||||||||||||
101~150 | |||||||||||||||||||||
151~200 | |||||||||||||||||||||
201~250 | |||||||||||||||||||||
251~300 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
KEDF2-[5-30/1] |
KEDF3-[6-50/1] |
KEDF4-[6-60/1] |
KEDF5-[8-60/1] |
KEDF6-[8-80/1] |
KEDF7-[10-100/1] |
KEDF8-[10-100/1] |
KEDF10-[15-100/1] |
KEDF12-[15-150/1] |
KEDF14-[16-150/1] |
KEDF15-[18-150/1] |
KEDF16-[20-150/1] |
KEDF18-[30-150/1] |
KEDF20-[40-200/1] |
KEDF22-[40-200/1] |
KEDF25-[40-250/1] |
KEDF28-[40-300/1] |
KEDF32-[40-300/1] |
KEGF2-[5-30/1] |
KEGF3-[6-50/1] |
KEGF4-[6-60/1] |
KEGF5-[8-60/1] |
KEGF6-[8-80/1] |
KEGF7-[10-100/1] |
KEGF8-[10-100/1] |
KEGF10-[15-100/1] |
KEGF12-[15-150/1] |
KEGF14-[16-150/1] |
KEGF15-[18-150/1] |
KEGF16-[20-150/1] |
KEGF18-[30-150/1] |
KEGF20-[40-200/1] |
KEGF22-[40-200/1] |
KEGF25-[40-250/1] |
KEGF28-[40-300/1] |
KEGF32-[40-300/1] |
KESF2-[5-30/1] |
KESF3-14 |
KESF3-[6-50/1] |
KESF4-[6-60/1] |
KESF5-[8-60/1] |
KESF6-[8-80/1] |
KESF7-[10-100/1] |
KESF8-[10-100/1] |
KESF10-[15-100/1] |
KESF12-[15-150/1] |
KESF14-[16-150/1] |
KESF15-[18-150/1] |
KESF16-[20-150/1] |
KESF18-[30-150/1] |
KESF20-[40-200/1] |
KESF22-[40-200/1] |
KESF25-[40-250/1] |
KESF28-[40-300/1] |
KESF32-[40-300/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Width (mm) | Overall Length (mm) | Thickness H (mm) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 2 | 5 ~ 30 | 2 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 3 | 6 ~ 50 | 3 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 4 | 6 ~ 60 | 4 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 5 | 8 ~ 60 | 5 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 6 | 8 ~ 80 | 6 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 7 | 10 ~ 100 | 7 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 8 | 10 ~ 100 | 7 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 10 | 15 ~ 100 | 8 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 12 | 15 ~ 150 | 8 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 14 | 16 ~ 150 | 9 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 15 | 18 ~ 150 | 10 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 16 | 20 ~ 150 | 10 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 18 | 30 ~ 150 | 11 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Straight) | 20 | 40 ~ 200 | 12 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Straight) | 22 | 40 ~ 200 | 14 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Straight) | 25 | 40 ~ 250 | 14 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Straight) | 28 | 40 ~ 300 | 16 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Straight) | 32 | 40 ~ 300 | 18 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 2 | 5 ~ 30 | 2 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 3 | 6 ~ 50 | 3 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 4 | 6 ~ 60 | 4 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 5 | 8 ~ 60 | 5 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 6 | 8 ~ 80 | 6 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 7 | 10 ~ 100 | 7 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 8 | 10 ~ 100 | 7 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 10 | 15 ~ 100 | 8 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 12 | 15 ~ 150 | 8 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 14 | 16 ~ 150 | 9 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 15 | 18 ~ 150 | 10 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 16 | 20 ~ 150 | 10 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 18 | 30 ~ 150 | 11 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Round at One End) | 20 | 40 ~ 200 | 12 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Round at One End) | 22 | 40 ~ 200 | 14 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Round at One End) | 25 | 40 ~ 250 | 14 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Round at One End) | 28 | 40 ~ 300 | 16 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Round at One End) | 32 | 40 ~ 300 | 18 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 2 | 5 ~ 30 | 2 | ||
3.91 € | 1 | Available |
Same day
Stock | - | - | - | - | - | |
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 3 | 6 ~ 50 | 3 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 4 | 6 ~ 60 | 4 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 5 | 8 ~ 60 | 5 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 6 | 8 ~ 80 | 6 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 7 | 10 ~ 100 | 7 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 8 | 10 ~ 100 | 7 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 10 | 15 ~ 100 | 8 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 12 | 15 ~ 150 | 8 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 14 | 16 ~ 150 | 9 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 15 | 18 ~ 150 | 10 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 16 | 20 ~ 150 | 10 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 18 | 30 ~ 150 | 11 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Round at Both Ends) | 20 | 40 ~ 200 | 12 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Round at Both Ends) | 22 | 40 ~ 200 | 14 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Round at Both Ends) | 25 | 40 ~ 250 | 14 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Round at Both Ends) | 28 | 40 ~ 300 | 16 | ||
- | 1 | 9 Days | 10 | Parallel Keys (Round at Both Ends) | 32 | 40 ~ 300 | 18 |
Loading...
Hole Machining | Straight | Material | EN 1.1191 Equiv. | Main Body Hardened | Not Provided |
---|
Configure
Stock
Basic Attributes
Shape
Width(mm)
Overall Length(mm)
Thickness H(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes