Configure
  • Stock
  • Overall Length A(mm)
  • CAD
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 5 working days
  • Arrow Plates / Straight【1 to 5 pieces】

    Part number:

    Still undefined. 6 possible part numbers found.
    Quantity:

    Outline drawing and specifications table

    Arrow Plates/Straight:Related Image

      Material: EN AW-1050 Equiv.

    Specifications

    Part Number
    AWRB-20
    KHPT-70
    Part NumberBLWHGPUnit PriceVolume Discount Rate
    TypeA1 ~ 2 pkg(s).3 ~ 4 pkgs.
    APWS
    APWSR
    3012178463.5
    50203616812
    703055241219
    For orders larger than indicated quantity, please check with WOS.

    Part number list

    Number of items

    Overall Length A

    (mm)

    Color

    RoHS?Minimum order quantity
    30
    Black
    10
    1 packs

    5 pieces

    50
    Black
    10
    1 packs

    5 pieces

    70
    Black
    10
    1 packs

    5 pieces

    30
    Red
    10
    1 pieces
    50
    Red
    10
    1 pieces
    70
    Red
    10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    14.55 €
    ( 17.31 € )
    Stock item - 1 working dayAvailable for same-day shipping
    15.82 €
    ( 18.83 € )
    5 working days
    17.71 €
    ( 21.07 € )
    5 working days
    14.55 €
    ( 17.31 € )
    5 working days
    15.82 €
    ( 18.83 € )
    5 working days
    17.71 €
    ( 21.07 € )
    5 working days

    More Information

    Basic information

    [Features] This is an arrow plate straight type (5 pieces included). [Material] It is EN AW-1050A Equiv.P.