Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Heat Resistant Temperature | Polarity | |||||||
Round | Square | Rectangle | Material | Surface Treatment | Material | Surface Treatment | Front | Back | |
HXCC | HXCS | HXCR | EN 1.0038 Equiv. | Nickel Plating | Neodymium Magnet | Nickel Plating | 80°C | N | S |
HXCC-S | - | - | S | N | |||||
HXCCH | - | - | Heat-resistant Neodymium Magnets | 150°C | N | S |
Part Number |
HXCC10 |
Part Number | T | d1 | H | d2 | d3 | t | B | P | Accessory (Stainless Steel Flat Head Screw) | Attraction Force N{kgf} | Surface Magnetic Flux Density Gauss [G] | Unit Price | ||||||||
Type | A | HXCC • HXCC-SHXCCH • HXCS | HXCR | HXCCHXCC-SHXCCH | HXCS | HXCR | HXCC | HXCC-S | HXCCH | HXCS | HXCR | |||||||||
(Round Type) HXCC HXCC-S HXCCH (Square Type) HXCS (Rectangle Type) HXCR | 8 | 4 | 6.4 | 3.2 | 5.5 | 3 | 0.6 | 15 | 8 | M2.5-8x1 pc. | M2.5-8x2 pcs. | 3.9 {0.4} | 7.8 {0.8} | 17.6 {1.8} | 1200~3900 | - | - | |||
10 | 5 | 8 | 4 | 6.5 | 3.5 | 0.8 | 20 | 10 | M3-10x1 pc. | M3-10x2 pcs. | 5.8 {0.6} | 19.6 {2.0} | 39.2 {4.0} | 1500~4000 | ||||||
12 | 6 | 9.6 | 4.8 | 6.5 | 3.5 | 1.0 | 25 | 12 | M3-10x1 pc. | M3-10x2 pcs. | 15.7 {1.6} | 29.4 {3.0} | 68.6 {7.0} | 3200~4000 | ||||||
15 | 6 | 12.6 | 4.8 | 9 | 4.8 | 1.0 | 30 | 15 | M4-12x1 pc. | M4-12x2 pcs. | 24.5 {2.5} | 49.0 {5.0} | 98.1 {10.0} | 3800~4000 | ||||||
20 | 7 | 17.2 | 5.6 | 11 | 5.8 | 1.2 | 40 | 20 | M5-15x1 pc. | M5-15x2 pcs. | 58.8 {6.0} | 127.5 {13.0} | 230.5 {23.5} | 3800~4000 | ||||||
25 | 8 | 21.2 | 6.2 | 13 | 7.0 | 1.6 | 50 | 30 | M6-16x1 pc. | M6-16x2 pcs. | 152.0 {15.5} | 181.4 {18.5} | 294.2 {30.0} | 3700~4000 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HXCC8 |
HXCC10 |
HXCC12 |
HXCC15 |
HXCC20 |
HXCC25 |
HXCC-S10 |
HXCC-S12 |
HXCC-S15 |
HXCC-S20 |
HXCC-S25 |
HXCCH10 |
HXCCH12 |
HXCCH15 |
HXCCH20 |
HXCCH25 |
HXCR8 |
HXCR10 |
HXCR12 |
HXCR15 |
HXCR20 |
HXCR25 |
HXCS8 |
HXCS10 |
HXCS12 |
HXCS15 |
HXCS20 |
HXCS25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Magnet Type (Material) | Round Shape O.D. D (A) (Ø) | Width (mm) | Screw Type | Square Shape Width A (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.94 € | 1 | Available |
Same day
Stock | 10 | Round | Up to 10.0 | 3.9 | [Neodymium Magnet] Neodymium Magnet | 8 | - | N | - | |
7.94 € | 1 | Available |
Same day
Stock | 10 | Round | Up to 10.0 | 5.8 | [Neodymium Magnet] Neodymium Magnet | 10 | - | N | - | |
8.07 € | 1 | Available |
Same day
Stock | 10 | Round | 10.1 to 20.0 | 15.7 | [Neodymium Magnet] Neodymium Magnet | 12 | - | N | - | |
8.19 € | 1 | Available | 6 Days | 10 | Round | 20.1 to 30.0 | 24.5 | [Neodymium Magnet] Neodymium Magnet | 15 | - | N | - | |
12.60 € | 1 | Available |
Same day
Stock | 10 | Round | 50.1 to 60.0 | 58.8 | [Neodymium Magnet] Neodymium Magnet | 20 | - | N | - | |
19.68 € | 1 | Available |
Same day
Stock | 10 | Round | 100.1 or More | 152.0 | [Neodymium Magnet] Neodymium Magnet | 25 | - | N | - | |
9.54 € | 1 | Available |
Same day
Stock | 10 | Round | Up to 10.0 | 5.8 | [Neodymium Magnet] Neodymium Magnet | 10 | - | S | - | |
8.07 € | 1 | Available | 6 Days | 10 | Round | 10.1 to 20.0 | 15.7 | [Neodymium Magnet] Neodymium Magnet | 12 | - | S | - | |
9.78 € | 1 | Available |
Same day
Stock | 10 | Round | 20.1 to 30.0 | 24.5 | [Neodymium Magnet] Neodymium Magnet | 15 | - | S | - | |
15.16 € | 1 | Available |
Same day
Stock | 10 | Round | 50.1 to 60.0 | 58.8 | [Neodymium Magnet] Neodymium Magnet | 20 | - | S | - | |
23.48 € | 1 | Available | 6 Days | 10 | Round | 100.1 or More | 152.0 | [Neodymium Magnet] Neodymium Magnet | 25 | - | S | - | |
8.32 € | 1 | Available | 6 Days | 10 | Round | Up to 10.0 | 5.8 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 10 | - | N | - | |
8.80 € | 1 | Available | 6 Days | 10 | Round | 10.1 to 20.0 | 15.7 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 12 | - | N | - | |
10.64 € | 1 | Available | 6 Days | 10 | Round | 20.1 to 30.0 | 24.5 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 15 | - | N | - | |
15.03 € | 1 | Available | 6 Days | 10 | Round | 50.1 to 60.0 | 58.8 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 20 | - | N | - | |
21.16 € | 1 | Available | 6 Days | 10 | Round | 100.1 or More | 152.0 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 25 | - | N | - | |
19.57 € | 1 | Available |
Same day
Stock | 10 | Square | Up to 10.0 | 17.6 | [Neodymium Magnet] Neodymium Magnet | - | 8 | N | 8 | |
19.57 € | 1 | Available |
Same day
Stock | 10 | Square | 10.1 to 20.0 | 39.2 | [Neodymium Magnet] Neodymium Magnet | - | 10 | N | 10 | |
19.93 € | 1 | Available |
Same day
Stock | 10 | Square | 20.1 to 30.0 | 68.6 | [Neodymium Magnet] Neodymium Magnet | - | 12 | N | 12 | |
20.05 € | 1 | Available |
Same day
Stock | 10 | Square | 40.1 to 50.0 | 98.1 | [Neodymium Magnet] Neodymium Magnet | - | 15 | N | 15 | |
34.23 € | 1 | Available |
Same day
Stock | 10 | Square | 100.1 or More | 230.5 | [Neodymium Magnet] Neodymium Magnet | - | 20 | N | 20 | |
58.20 € | 1 | Available |
Same day
Stock | 10 | Square | 100.1 or More | 294.2 | [Neodymium Magnet] Neodymium Magnet | - | 25 | N | 25 | |
8.69 € | 1 | Available |
Same day
Stock | 10 | Square | Up to 10.0 | 7.8 | [Neodymium Magnet] Neodymium Magnet | - | 8 | N | 8 | |
8.69 € | 1 | Available |
Same day
Stock | 10 | Square | 10.1 to 20.0 | 19.6 | [Neodymium Magnet] Neodymium Magnet | - | 10 | N | 10 | |
9.05 € | 1 | Available |
Same day
Stock | 10 | Square | 20.1 to 30.0 | 29.4 | [Neodymium Magnet] Neodymium Magnet | - | 12 | N | 12 | |
9.17 € | 1 | Available | 6 Days | 10 | Square | 40.1 to 50.0 | 49 | [Neodymium Magnet] Neodymium Magnet | - | 15 | N | 15 | |
13.81 € | 1 | Available |
Same day
Stock | 10 | Square | 100.1 or More | 127.5 | [Neodymium Magnet] Neodymium Magnet | - | 20 | N | 20 | |
21.29 € | 1 | Available |
Same day
Stock | 10 | Square | 100.1 or More | 181.4 | [Neodymium Magnet] Neodymium Magnet | - | 25 | N | 25 |
Loading...
Magnetic Pole (Front) | Nickel Plating |
---|
Configure
Stock
Basic Attributes
Shape
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Magnet Type (Material)
Round Shape O.D. D (A)(Ø)
Width(mm)
Screw Type
Square Shape Width A(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes