Plates / EPDM, IIR, / A45, A65 / through hole / adhesive layer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Butyl Rubber Sheets - Specified A:Related Image

A Selectable Type A, B Configurable Type Material Hardness Color
No Adhesive Adhesive No Adhesive Adhesive
RBPM RBPMA RBPMF RBPMFA Ethylene Rubber
(EPDM)
Shore A65 Black
RBEW RBEWA RBEWF RBEWFA White
RBRM RBRMA RBRMF RBRMFA Butyl Rubber (IIR) Shore A65 Black
RBWM RBWMA RBWMF RBWMFA White
AMSE AMSEA AMSET AMSETA Amber Color Rubber Shore A45 Amber Color
Adhesive thickness is 0.14 ~ 0.2mm. Temperature limit for seals is 80°C.
For Adhesive Strength Data, see Here (ADTR).

Specifications

■Square Type, Band Type
Part Number - A
RBPM5 - 300
■A, B Configurable - Standard / Hole Type
Part Number - A - B - F - G - Screw Nominal Dia.
RBPMF10 - 110 - 65            
RBPMF4H20 - 200 - 150 - F140 - G100 - Z5
■Accuracy Standards
T Tolerance
T Tolerance
0.5 ±0.2
1~3 ±0.3
5 ±0.4
10 ±0.6
15~30 -0.5~+2.0
A, B Tolerance
A, B Tolerance
200 or Less ±0.5
201~300 ±1.0
301~500 ±1.5
■Square Type
Part Number A Selection
Type T
No Adhesive
RBPM
*RBEW
RBRM
RBWM
AMSE
Adhesive
RBPMA
*RBEWA
RBRMA
RBWMA
AMSEA
*1 300
500
*2
*3
5
10
15
20
30
Only * marked T dimensions are available for RBEW and RBEWA.
T15 is not selectable for Butyl Rubber White, T30 is not selectable for Amber Color Rubber.
■Band Type
Part Number A Selection
Type T
No Adhesive
RBPM
*RBEW
RBRM
RBWM
AMSE
Adhesive
RBPMA
*RBEWA
RBRMA
RBWMA
AMSEA
*1 3
5
10
20
30
40
50
80
100
*2
*3
5
10
L dimension is 500mm.
Only * marked T dimensions are available for RBEW and RBEWA.
■A, B Configurable - Standard Type
Part Number 1mm Increment
Type T A B
No Adhesive
RBPMF
*RBEWF
RBRMF
RBWMF
AMSET
Adhesive
RBPMFA
*RBEWFA
RBRMFA
RBWMFA
AMSETA
*1 10~500 10~500
*2
*3
5
10
15
20
30
A≥B≥T
Only * marked T dimensions are available for RBEWF and RBEWFA.
T15 is not selectable for Butyl Rubber White, T30 is not selectable for Amber Color Rubber.
■A, B Configurable - Hole Type
Part Number 1mm Increment (A≥B≥T) 0.5mm Increment Screw Nominal Dia. Selection
Type Nominal T A B F G N (Through Hole) Z (Counterbored Hole)
No Adhesive
RBPMF
RBEWF
RBRMF
RBWMF
AMSET
Adhesive
RBPMFA
RBEWFA
RBRMFA
RBWMFA
AMSETA
1H
2H
3H
4H
6H
1 25~500 25~500 5~495
(1H Type)

9~491
(2H, 4H Types)

9~245
(3H, 6H Types)
5~495
(1H, 2H, 3H Types)

9~491
(4H, 6H Types)
3
4
5
6
8
10
-
2 -
3 -
5 -
10 3 4        
15   4 5 6 8  
20   4 5 6 8  
30   4 5 6 8 10
Dimension F Specification Range: For 1H: d(d1)/2+2.5≤F≤A-d(d1)/2-2.5, for 2H, 4H: d(d1)+5≤F≤A-d(d1)-5, for 3H, 6H: d(d1)+5≤F≤A/2-d(d1)/2-2.5.
Dimension G Specification Range: For 1H, 2H, 3H: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5, for 4H, 6H: d(d1)+5≤G≤B-d(d1)-5. (d for through holes, d1 for counterbored holes.)
For RBEWF and RBEWFA, T≤3. T15 is not selectable for Butyl Rubber White, T30 is not selectable for Amber Color Rubber. A≥B≥T

Alterations

Butyl Rubber Sheets - Specified A:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AMSE1-3
AMSE1-5
AMSE1-10
AMSE1-20
AMSE1-30
AMSE1-40
AMSE1-50
AMSE1-80
AMSE1-100
AMSE1-300
AMSE1-500
AMSE2-3
AMSE2-5
AMSE2-10
AMSE2-20
AMSE2-30
AMSE2-40
AMSE2-50
AMSE2-80
AMSE2-100
AMSE2-300
AMSE2-500
AMSE3-3
AMSE3-5
AMSE3-10
AMSE3-20
AMSE3-30
AMSE3-40
AMSE3-50
AMSE3-80
AMSE3-100
AMSE3-300
AMSE3-500
AMSE5-3
AMSE5-5
AMSE5-10
AMSE5-20
AMSE5-30
AMSE5-40
AMSE5-50
AMSE5-80
AMSE5-100
AMSE5-300
AMSE5-500
AMSE10-3
AMSE10-5
AMSE10-10
AMSE10-20
AMSE10-30
AMSE10-40
AMSE10-50
AMSE10-80
AMSE10-100
AMSE10-300
AMSE10-500
AMSE15-300
AMSE15-500
AMSE20-300
AMSE20-500
AMSEA1-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSGrade, Type With or w/o Adhesive Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Hardness (Shore, Asker, Penetration) Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]

3.55 €

1 Available 7 Days 10Amber Color RubberNo Adhesive13500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

3.55 €

1 Available 7 Days 10Amber Color RubberNo Adhesive15500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

3.79 €

1 Available 7 Days 10Amber Color RubberNo Adhesive110500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

4.30 €

1 Available 7 Days 10Amber Color RubberNo Adhesive120500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

4.69 €

1 Available 7 Days 10Amber Color RubberNo Adhesive130500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

4.94 €

1 Available 7 Days 10Amber Color RubberNo Adhesive140500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

5.30 €

1 Available 7 Days 10Amber Color RubberNo Adhesive150500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

6.20 €

1 Available 7 Days 10Amber Color RubberNo Adhesive180500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

6.83 €

1 Available 7 Days 10Amber Color RubberNo Adhesive1100500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

8.72 €

1 Available 7 Days 10Amber Color RubberNo Adhesive1300300Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

18.04 €

1 Available 7 Days 10Amber Color RubberNo Adhesive1500500Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

3.55 €

1 Available 7 Days 10Amber Color RubberNo Adhesive23500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

3.79 €

1 Available 7 Days 10Amber Color RubberNo Adhesive25500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

4.05 €

1 Available 7 Days 10Amber Color RubberNo Adhesive210500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

4.69 €

1 Available 7 Days 10Amber Color RubberNo Adhesive220500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

5.30 €

1 Available 7 Days 10Amber Color RubberNo Adhesive230500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

5.69 €

1 Available 7 Days 10Amber Color RubberNo Adhesive240500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

6.20 €

1 Available 7 Days 10Amber Color RubberNo Adhesive250500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

7.84 €

1 Available 7 Days 10Amber Color RubberNo Adhesive280500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

8.99 €

1 Available 7 Days 10Amber Color RubberNo Adhesive2100500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

11.96 €

1 Available 7 Days 10Amber Color RubberNo Adhesive2300300Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

27.14 €

1 Available 7 Days 10Amber Color RubberNo Adhesive2500500Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

3.79 €

1 Available 7 Days 10Amber Color RubberNo Adhesive33500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

3.79 €

1 Available 7 Days 10Amber Color RubberNo Adhesive35500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

4.30 €

1 Available 7 Days 10Amber Color RubberNo Adhesive310500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

5.06 €

1 Available 7 Days 10Amber Color RubberNo Adhesive320500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

5.69 €

1 Available 7 Days 10Amber Color RubberNo Adhesive330500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

6.45 €

1 Available 7 Days 10Amber Color RubberNo Adhesive340500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

7.09 €

1 Available 7 Days 10Amber Color RubberNo Adhesive350500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

9.36 €

1 Available 7 Days 10Amber Color RubberNo Adhesive380500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

10.75 €

1 Available 7 Days 10Amber Color RubberNo Adhesive3100500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

14.80 €

1 Available 7 Days 10Amber Color RubberNo Adhesive3300300Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

35.31 €

1 Available 7 Days 10Amber Color RubberNo Adhesive3500500Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

3.79 €

1 Available 7 Days 10Amber Color RubberNo Adhesive53500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

4.30 €

1 Available 7 Days 10Amber Color RubberNo Adhesive55500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

4.94 €

1 Available 7 Days 10Amber Color RubberNo Adhesive510500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

5.95 €

1 Available 7 Days 10Amber Color RubberNo Adhesive520500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

7.21 €

1 Available 7 Days 10Amber Color RubberNo Adhesive530500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

8.35 €

1 Available 7 Days 10Amber Color RubberNo Adhesive540500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

9.62 €

1 Available 7 Days 10Amber Color RubberNo Adhesive550500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

13.29 €

1 Available 7 Days 10Amber Color RubberNo Adhesive580500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

15.69 €

1 Available 7 Days 10Amber Color RubberNo Adhesive5100500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

21.44 €

1 Available 7 Days 10Amber Color RubberNo Adhesive5300300Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

53.70 €

1 Available 7 Days 10Amber Color RubberNo Adhesive5500500Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

4.30 €

1 Available 7 Days 10Amber Color RubberNo Adhesive103500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

4.94 €

1 Available 7 Days 10Amber Color RubberNo Adhesive105500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

5.95 €

1 Available 7 Days 10Amber Color RubberNo Adhesive1010500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

8.35 €

1 Available 7 Days 10Amber Color RubberNo Adhesive1020500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

10.88 €

1 Available 7 Days 10Amber Color RubberNo Adhesive1030500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

13.29 €

1 Available 7 Days 10Amber Color RubberNo Adhesive1040500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

15.69 €

1 Available 7 Days 10Amber Color RubberNo Adhesive1050500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

22.91 €

1 Available 7 Days 10Amber Color RubberNo Adhesive1080500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

27.71 €

1 Available 7 Days 10Amber Color RubberNo Adhesive10100500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

39.85 €

1 Available 7 Days 10Amber Color RubberNo Adhesive10300300Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

104.39 €

1 Available 7 Days 10Amber Color RubberNo Adhesive10500500Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

58.27 €

1 Available 7 Days 10Amber Color RubberNo Adhesive15300300Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

155.06 €

1 Available 7 Days 10Amber Color RubberNo Adhesive15500500Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

76.67 €

1 Available 7 Days 10Amber Color RubberNo Adhesive20300300Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

205.92 €

1 Available 7 Days 10Amber Color RubberNo Adhesive20500500Shore A45Amber ColorA Selectable / SquareNo Drilling Alteration----

3.79 €

1 Available 7 Days 10Amber Color RubberAdhesive13500Shore A45Amber ColorA Selectable / BandNo Drilling Alteration----

Loading...

Basic information

Material Rubber

Complementary Products

MISUMI Unit еxample related to this product

Tech Support