Rubber Cord - Square

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Rubber Cord - Square:Related Image

Round CordsSquare CordsMaterialHardnessColor
RBWNRBKWNNitrile Rubber (NBR)Shore A66Black
RBWSRBKWSSilicon Rubber (SI)Shore A50Milky White
RBWF-Fluororubber (FPM)Shore A69Black
RBWCSRBKWCSChloroprene Rubber SpongeAsker C20
RBWSSRBKWSSSilicon Rubber SpongeAsker C25Orange
RBWFS-Fluororubber SpongeAsker C35Black

Specifications

Part Number-L
RBWN2
RBKWN15
-
-
250
1M
■Accuracy Standards
L Dimension Tolerance
LTolerance
200 or Less±1.5
201~400±2.0
401 or More±3.5
■Round Cords
Part Number1mm IncrementL Selection (Meter)
TypeDL
RBWN
(Nitrile)
RBWS
(Silicon)
RBWF
(Fluorine)
220~9991M
3M
5M
10M
3
4
5
6
7
8
9
10
12
15
■Square Cords
Part Number1mm IncrementL Selection (Meter)
TypeAL
RBKWN
(Nitrile)
RBKWS
(Silicon)
520~9991M
3M
5M
10M
6
8
10
12
15
■Round Cords (Sponge Type)
Part NumberL Selection (Meter)
TypeD
RBWCS
(Chloroprene Sponge)
RBWSS
(Silicon Sponge)
RBWFS
(Fluoro Sponge)
31M
3M
5M
10M
4
5
6
7
8
9
10
12
15
■Square Cords (Sponge Type)
Part NumberL Selection (Meter)
TypeA
RBKWCS
(Chloroprene Sponge)
RBKWSS
(Silicon Sponge)
51M
3M
5M
10M
6
8
10
12
15
The price of this product is the unit price shown in the table multiplied by material multiplier.
(Ex.) Part Number -L >>
  RBWS2 -250

(Unit Price)x(Material Multiplier)=Standard Type Unit Price

■Round Cords
Part NumberD Dimension ToleranceUnit Price
L
1mm IncrementSelection (Meter)
TypeD20~100101~200201~300301~600601~800801~9991M3M5M10M
RBWN (x1.0)
Nitrile
RBWS (x1.5)
Silicon
RBWF
Fluorine
D2~4:(x3.0)
D5~8:(x5.0)
D9~15:(x7.0)
( ) Material Multiplier
2±0.35
3
4±0.5
5
6
7
8
9
10±0.8
12±1.0
15
Material multiplier for RBWF may vary depending on D dimensions.
■Square Cords
Part NumberA Dimension ToleranceUnit Price
L
1mm IncrementSelection (Meter)
TypeA20~100101~200201~300301~600601~800801~9991M3M5M10M
RBKWN (x1.0)
Nitrile
RBKWS (x1.5)
Silicon
( ) Material Multiplier
5±0.5
6
8
10±0.8
12±1.0
15
■Round Cords (Sponge Type)
Part NumberD Dimension ToleranceUnit Price
L Selection (Meter)
TypeD1M3M5M10M
Round Cords
RBWCS (x1.0)
Chloroprene Sponge

RBWSS (x1.5)
Silicon Sponge

( ) Material Multiplier
3±1.0
4
5
6
7
8
9
10±2.0
12
15
Fluoro Sponge is selectable from D=5, 6, 8 or 10.
Fluoro Sponge Price has been revised due to the price list integration.
■Square Cords (Sponge Type), Round Cords (Sponge Type, Fluororubber Sponge)
Part NumberA Dimension ToleranceUnit Price
L Selection (Meter)
TypeA1M3M5M10M
RBKWCS (x1.0)
Chloroprene Sponge
RBKWSS (x1.5)
Silicon Sponge

( ) Material Multiplier
5±1.0
6
8
10±2.0
12
15

Part NumberD Dimension ToleranceUnit Price
L Selection (Meter)
TypeD1M3M5M10M
Round Cords
RBWFS
Fluororubber Sponge
5±1.0
6
8
10±2.0

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
RBKWCS5-1M
RBKWCS5-3M
RBKWCS5-5M
RBKWCS5-10M
RBKWCS6-1M
RBKWCS6-3M
RBKWCS6-5M
RBKWCS6-10M
RBKWCS8-1M
RBKWCS8-3M
RBKWCS8-5M
RBKWCS8-10M
RBKWCS10-1M
RBKWCS10-3M
RBKWCS10-5M
RBKWCS10-10M
RBKWCS12-1M
RBKWCS12-3M
RBKWCS12-5M
RBKWCS12-10M
RBKWCS15-1M
RBKWCS15-3M
RBKWCS15-5M
RBKWCS15-10M
RBKWN5-3M
RBKWN5-5M
RBKWN5-10M
RBKWN5-[20-999/1]
RBKWN6-1M
RBKWN6-3M
RBKWN6-5M
RBKWN6-10M
RBKWN6-[20-999/1]
RBKWN8-1M
RBKWN8-3M
RBKWN8-5M
RBKWN8-10M
RBKWN8-[20-999/1]
RBKWN10-1M
RBKWN10-3M
RBKWN10-5M
RBKWN10-10M
RBKWN10-[20-999/1]
RBKWN12-1M
RBKWN12-3M
RBKWN12-5M
RBKWN12-10M
RBKWN12-[20-999/1]
RBKWN15-1M
RBKWN15-3M
RBKWN15-5M
RBKWN15-10M
RBKWN15-[20-999/1]
RBKWS5-1M
RBKWS5-3M
RBKWS5-5M
RBKWS5-10M
RBKWS5-[20-999/1]
RBKWS6-1M
RBKWS6-3M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRubber Cord Shape Material Material Detail O.D. D
(Ø)
Width A
(mm)
Length L
(mm)

14.17 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-51M (1000)

23.03 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-53M (3000)

49.84 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-55M (5000)

85.53 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-510M (10000)

14.17 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-61M (1000)

23.03 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-63M (3000)

49.84 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-65M (5000)

85.53 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-610M (10000)

20.36 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-81M (1000)

32.38 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-83M (3000)

68.57 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-85M (5000)

116.66 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-810M (10000)

20.62 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-101M (1000)

32.77 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-103M (3000)

69.22 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-105M (5000)

117.80 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-1010M (10000)

29.23 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-121M (1000)

45.67 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-123M (3000)

95.02 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-125M (5000)

160.82 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-1210M (10000)

34.30 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-151M (1000)

53.40 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-153M (3000)

110.46 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-155M (5000)

186.63 €

1 Available 8 Days 10Square CordsSpongeChloroprene Rubber Sponge-1510M (10000)

20.31 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-53M (3000)

20.31 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-55M (5000)

20.31 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-510M (10000)

-

1 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-520 ~ 999

20.31 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-61M (1000)

30.48 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-63M (3000)

60.97 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-65M (5000)

101.61 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-610M (10000)

-

1 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-620 ~ 999

28.39 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-81M (1000)

42.58 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-83M (3000)

85.18 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-85M (5000)

141.96 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-810M (10000)

-

1 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-820 ~ 999

28.68 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-101M (1000)

43.00 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-103M (3000)

86.02 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-105M (5000)

143.36 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-1010M (10000)

-

1 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-1020 ~ 999

39.80 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-121M (1000)

59.70 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-123M (3000)

119.42 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-125M (5000)

199.02 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-1210M (10000)

-

1 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-1220 ~ 999

46.47 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-151M (1000)

69.72 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-153M (3000)

139.45 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-155M (5000)

232.43 €

1 Available 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-1510M (10000)

-

1 7 Days -Square CordsRubberNitrile Rubber (NBR Nitrile Rubber )-1520 ~ 999

30.48 €

1 Available 7 Days 10Square CordsRubberSilicon Rubber (SI)-51M (1000)

45.64 €

1 Available 7 Days 10Square CordsRubberSilicon Rubber (SI)-53M (3000)

91.44 €

1 Available 7 Days 10Square CordsRubberSilicon Rubber (SI)-55M (5000)

152.40 €

1 Available 7 Days 10Square CordsRubberSilicon Rubber (SI)-510M (10000)

-

1 7 Days 10Square CordsRubberSilicon Rubber (SI)-520 ~ 999

30.48 €

1 Available 7 Days 10Square CordsRubberSilicon Rubber (SI)-61M (1000)

45.64 €

1 Available 7 Days 10Square CordsRubberSilicon Rubber (SI)-63M (3000)

Loading...

Complementary Products

MISUMI Unit еxample related to this product

Tech Support