Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | Color |
FRN | Nitrile Rubber (NBR) | Shore A70 | Black |
FRC | Chloroprene Rubber (CR) | Shore A65 | Black |
FRCAN | Amber Color Rubber | Shore A45 | Amber Color |
FRSM | Silicon Rubber | Shore A70 | Light Gray |
FRAM | Silicon Rubber | Shore A50 | Milky White |
FRFF | Fluororubber (FPM) | Shore A80 | Black |
FSNC | Chloroprene Rubber Sponge | Asker C25 | Black |
FSNF | Fluororubber Sponge | Asker C35 | Black |
FSNA | Silicon Rubber Sponge | Asker C35 | Orange |
FREP | Ethylene Rubber (EPDM) | Shore A65 | Black |
Part Number | - | A | - | B | - | W | - | V | - | F | - | G | - | Q | - | N | ||||
Type | Shape | T | ||||||||||||||||||
FRN | 4H | 3 | - | A300 | - | B200 | - | W200 | - | V100 | - | F250 | - | G150 | - | N11 |
Part Number | 1mm Increment (A≥B≥T) | W | V | F | G | Q | 0.5mm Increment | |||||
Type | Shape Selection | T Selection | A | B | N | |||||||
Rubber | Sponge | |||||||||||
FRN FRC FRFF FRSM FRAM FRCAN FSNC FSNF FSNA FREP | (Nitrile Rubber) (Chloroprene Rubber) (Fluororubber) (Silicon A70) (Silicon A50) (Amber Color Rubber) (Chloroprene Rubber Sponge) (Fluororubber Sponge) (Silicon Rubber Sponge) (Ethylene Rubber EPDM A65) | A 1A 4A 8A H 4H 6H 8H | 1 2 3 5 10 15 20 30 | 3 5 10 | 25~500 (When T=30, A≥30) | 25~500 (When T=30, B≥30) | 0.5mm Increment <Refer to Machining Limits and Condition Formula> | 3~30 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Grade, Type | Thickness T (mm) | Width A (mm) | Length B (mm) | Hardness (Shore, Asker, Penetration) | Specifications | F (mm) | G (mm) | N (mm) | Q (mm) | V (mm) | W (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 1 | 25 ~ 500 | - | Shore A50 | 1A (Round Shape, Round Center Hole) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 2 | 25 ~ 500 | - | Shore A50 | 1A (Round Shape, Round Center Hole) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 3 | 25 ~ 500 | - | Shore A50 | 1A (Round Shape, Round Center Hole) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 5 | 25 ~ 500 | - | Shore A50 | 1A (Round Shape, Round Center Hole) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 10 | 25 ~ 500 | - | Shore A50 | 1A (Round Shape, Round Center Hole) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 15 | 25 ~ 500 | - | Shore A50 | 1A (Round Shape, Round Center Hole) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 20 | 25 ~ 500 | - | Shore A50 | 1A (Round Shape, Round Center Hole) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 30 | 30 ~ 500 | - | Shore A50 | 1A (Round Shape, Round Center Hole) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 1 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 1 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 2 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 2 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 3 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 3 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 5 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 5 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 10 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 10 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 15 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 15 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 20 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 20 | 25 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 30 | 30 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 30 | 30 ~ 500 | - | Shore A50 | 4A (Round Shape, Round Center Hole + 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 1 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 1 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 1 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 1 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 2 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 10 ~ 492 | 10 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 2 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 10 ~ 492 | 10 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 2 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 10 ~ 492 | 10 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 2 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 10 ~ 492 | 10 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 3 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 3 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 3 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 3 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 5 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 16 ~ 492 | 15 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 5 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 16 ~ 492 | 15 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 5 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 16 ~ 492 | 15 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 5 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 16 ~ 492 | 15 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 10 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 10 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 10 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 10 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 15 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 15 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 15 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 15 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 20 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 20 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 20 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 20 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 30 | 30 ~ 500 | 30 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 30 | 30 ~ 500 | 30 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 30 | 30 ~ 500 | 30 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 30 | 30 ~ 500 | 30 ~ 500 | Shore A50 | 4H (Square Shape, Square Center Hole + 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 1 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 6H (Square Shape, Square Center Hole + 6 Through Holes) | 9 ~ 246 | 18 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 1 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 6H (Square Shape, Square Center Hole + 6 Through Holes) | 9 ~ 246 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 1 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 6H (Square Shape, Square Center Hole + 6 Through Holes) | 9 ~ 246 | 18 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | Rubber | [Silicon (SI)] Silicon (SI) | 1 | 25 ~ 500 | 25 ~ 500 | Shore A50 | 6H (Square Shape, Square Center Hole + 6 Through Holes) | 9 ~ 246 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 |
Loading...
With or w/o Adhesive | No Adhesive | Hole Machining | No Drilling Alteration |
---|
Configure
Basic Attributes
Material
Grade, Type
Thickness T(mm)
Width A(mm)
Length B(mm)
Hardness (Shore, Asker, Penetration)
Specifications
F(mm)
G(mm)
N(mm)
Q(mm)
V(mm)
W(mm)
Type
Filter by CAD data type
Optional Attributes