Part number:
possible part numbers found.Back to the Category Toothed Pulleys/Timing Pulleys/Idler Pulleys
Available dimensions and tolerances can be found under the tab More Information.
Type | Material | Surface Treatment | |||
Center Bearing | Both Sides Bearing | Main Body | Flange | Bearing | |
AHTF | AHTFW | Aluminum Alloy 2000 series | EN AW-5052 Equiv. | Steel | Clear Anodize |
- | KHTFW | Hard Clear Anodize * | |||
NHTF | NHTFW | Electroless Nickel Plating | |||
SHTF | - | EN 1.4301 Equiv. | Stainless Steel | - |
Further specifications can be found under the tab More Information.
Part Number | ||||
Type | Number of Teeth | Applicable Belt | ||
AHTF | 40 | S2M060 |
Part Number | - | d | ||||
Type | Number of Teeth | - | Applicable Belt | |||
AHTFW | 32 | - | S3M100 | - | 8 |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
27.57 € ( 32.81 € ) | 6 working days |
33.66 € ( 40.06 € ) | 6 working days |
28.73 € ( 34.19 € ) | 6 working days |
34.40 € ( 40.94 € ) | 6 working days |
30.12 € ( 35.84 € ) | 6 working days |
31.38 € ( 37.34 € ) | 6 working days |
31.64 € ( 37.65 € ) | 6 working days |
31.89 € ( 37.95 € ) | 6 working days |
35.31 € ( 42.02 € ) | 6 working days |
37.57 € ( 44.71 € ) | 2 working days |
38.72 € ( 46.08 € ) | 6 working days |
42.38 € ( 50.43 € ) | 6 working days |
28.86 € ( 34.34 € ) | 6 working days |
29.60 € ( 35.22 € ) | 6 working days |
36.06 € ( 42.91 € ) | 6 working days |
45.67 € ( 54.35 € ) | 6 working days |
48.83 € ( 58.11 € ) | 6 working days |
32.65 € ( 38.85 € ) | 6 working days |
33.91 € ( 40.35 € ) | 6 working days |
49.60 € ( 59.02 € ) | 11 working days |
33.01 € ( 39.28 € ) | 6 working days |
34.17 € ( 40.66 € ) | 6 working days |
51.23 € ( 60.96 € ) | 11 working days |
45.30 € ( 53.91 € ) | 6 working days |
47.32 € ( 56.31 € ) | 6 working days |
59.84 € ( 71.21 € ) | 11 working days |
26.94 € ( 32.06 € ) | 6 working days |
28.59 € ( 34.02 € ) | 6 working days |
34.67 € ( 41.26 € ) | 6 working days |
30.12 € ( 35.84 € ) | 6 working days |
32.65 € ( 38.85 € ) | 6 working days |
40.23 € ( 47.87 € ) | 6 working days |
31.75 € ( 37.78 € ) | 6 working days |
33.66 € ( 40.06 € ) | 6 working days |
41.25 € ( 49.09 € ) | 6 working days |
35.17 € ( 41.85 € ) | 6 working days |
44.40 € ( 52.84 € ) | 6 working days |
36.43 € ( 43.35 € ) | 6 working days |
45.67 € ( 54.35 € ) | 6 working days |
37.71 € ( 44.87 € ) | 6 working days |
47.06 € ( 56.00 € ) | 6 working days |
28.09 € ( 33.43 € ) | 6 working days |
29.74 € ( 35.39 € ) | 6 working days |
35.56 € ( 42.32 € ) | 6 working days |
38.09 € ( 45.33 € ) | 6 working days |
47.96 € ( 57.07 € ) | 6 working days |
28.86 € ( 34.34 € ) | 6 working days |
30.88 € ( 36.75 € ) | 6 working days |
36.43 € ( 43.35 € ) | 6 working days |
41.50 € ( 49.38 € ) | 6 working days |
51.87 € ( 61.73 € ) | 6 working days |
30.75 € ( 36.59 € ) | 6 working days |
32.90 € ( 39.15 € ) | 6 working days |
38.34 € ( 45.62 € ) | 6 working days |
48.45 € ( 57.66 € ) | 6 working days |
62.01 € ( 73.79 € ) | 6 working days |
33.01 € ( 39.28 € ) | 6 working days |
34.67 € ( 41.26 € ) | 6 working days |
41.13 € ( 48.94 € ) | 6 working days |
54.65 € ( 65.03 € ) | 6 working days |
Back to the Category Toothed Pulleys/Timing Pulleys/Idler Pulleys
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | S | Bearing Dimensions | Unit Price | ||||
Type | Number of Teeth | Applicable Belt | No. | D | B | AHTF | ||||||||
AHTF | 40 | S2M040 | 5 | 25.46 | 24.96 | 30 | 20 | 5 | 9 | 2.5 | 695ZZx1 | 13 | 4 | |
S2M060 | 6 | 7 | 11 | 3 | 696ZZx1 | 15 | 5 | |||||||
S2M100 | 11 | 15 | 5 | |||||||||||
48 | S2M040 | 6 | 30.56 | 30.05 | 35 | 25 | 5 | 9 | 2 | 696ZZx1 | 15 | 5 | ||
S2M060 | 7 | 11 | 3 | |||||||||||
50 | S2M040 | 6 | 31.83 | 31.32 | 35 | 25 | 5 | 9 | 2 | 696ZZx1 | 15 | 5 | ||
S2M060 | 8 | 7 | 11 | 2.5 | 698ZZx1 | 19 | 6 | |||||||
60 | S2M040 | 10 | 38.20 | 37.69 | 44 | 32 | 5 | 9 | 1.5 | 6900ZZx1 | 22 | 6 | ||
S2M060 | 7 | 11 | 2.5 |
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | Dh | Bearing Dimensions | Unit Price | |||||
Type | Number of Teeth | Applicable Belt | No. | D | B | AHTFW | NHTFW | ||||||||
AHTFW NHTFW | 20 | S2M040 | 3 | 12.73 | 12.22 | 16 | 10 | 5 | 9 | 5 | 673ZZx2 | 6 | 2.5 | ||
S2M060 | 7 | 11 | |||||||||||||
S2M100 | 4 | 11 | 15 | 6 | 674ZZx2 | 7 | |||||||||
30 | S2M040 | 3 | 19.01 | 18.59 | 22 | 14 | 5 | 9 | 5 | 673ZZx2 | 6 | 2.5 | |||
S2M060 | 7 | 11 | |||||||||||||
S2M100 | 4 | 11 | 15 | 6 | 674ZZx2 | 7 | |||||||||
32 | S2M040 | 3 | 20.37 | 19.86 | 25 | 16 | 5 | 9 | 5 | 673ZZx2 | 6 | 2.5 | |||
S2M060 | 7 | 11 | |||||||||||||
S2M100 | 4 | 11 | 15 | 9.5 | 694ZZx2 | 11 | 4 | ||||||||
36 | S2M040 | 4 | 22.92 | 22.41 | 28 | 18 | 5 | 9 | 6 | 674ZZx2 | 7 | 2.5 | |||
S2M060 | 7 | 11 | |||||||||||||
S2M100 | 5 | 11 | 15 | 11 | 695ZZx2 | 13 | 4 | ||||||||
40 | S2M040 | 4 | 25.46 | 24.96 | 30 | 20 | 5 | 9 | 6 | 674ZZx2 | 7 | 2.5 | |||
S2M060 | 5 | 7 | 11 | 11 | 695ZZx2 | 13 | 4 | ||||||||
S2M100 | 6 | 11 | 15 | 13 | 696ZZx2 | 15 | 5 | ||||||||
48 | S2M100 | 8 | 30.56 | 30.05 | 35 | 25 | 11 | 15 | 16.5 | 698ZZx2 | 19 | 6 | |||
50 | S2M100 | 8 | 31.83 | 31.32 | 35 | 25 | 11 | 15 | 16.5 | 698ZZx2 | 19 | 6 | |||
60 | S2M100 | 8 | 38.20 | 37.69 | 44 | 32 | 11 | 15 | 16.5 | 698ZZx2 | 19 | 6 |
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | S | Bearing Dimensions | Unit Price | ||||||
Type | Number of Teeth | Applicable Belt | No. | D | B | AHTF | NHTF | SHTF | ||||||||
AHTF NHTF SHTF | 20 | S3M060 | 5 | 19.10 | 18.34 | 22 | 14 | 7 | 11 | 3 | 685ZZx1 | 11* | 5 | - | ||
S3M100 | 11 | 15 | 2.5 | 685ZZx2 | - | |||||||||||
24 | S3M060 | 5 | 22.92 | 22.16 | 25 | 16 | 7 | 11 | 3.5 | 695ZZx1 | 13 | 4 | ||||
S3M100 | 11 | 15 | 3.5 | 695ZZx2 | ||||||||||||
25 | S3M060 | 5 | 23.87 | 23.11 | 28 | 18 | 7 | 11 | 3.5 | 695ZZx1 | 13 | 4 | - | |||
26 | S3M060 | 6 | 24.83 | 24.07 | 28 | 18 | 7 | 11 | 3 | 696ZZx1 | 15 | 5 | - | |||
28 | S3M060 | 6 | 26.74 | 25.98 | 30 | 20 | 7 | 11 | 3 | 696ZZx1 | 15 | 5 | - | |||
30 | S3M060 | 6 | 28.65 | 27.89 | 32 | 23 | 7 | 11 | 3 | 696ZZx1 | 15 | 5 | ||||
S3M100 | 11 | 15 | 4.5 | 626ZZx1 | 19 | 6 | ||||||||||
32 | S3M060 | 8 | 30.56 | 29.80 | 35 | 25 | 7 | 11 | 2.5 | 698ZZx1 | 19 | 6 | ||||
S3M100 | 11 | 15 | 4.5 | |||||||||||||
36 | S3M060 | 8 | 34.38 | 33.62 | 40 | 28 | 7 | 11 | 2.5 | 698ZZx1 | 19 | 6 | - | |||
40 | S3M060 | 10 | 38.20 | 37.44 | 44 | 32 | 7 | 11 | 2.5 | 6900ZZx1 | 22 | 6 | - | |||
44 | S3M060 | 10 | 42.02 | 41.25 | 48 | 36 | 7 | 11 | 2.5 | 6900ZZx1 | 22 | 6 | - | |||
48 | S3M060 | 10 | 45.84 | 45.07 | 50 | 38 | 7 | 11 | 2.5 | 6900ZZx1 | 22 | 6 | - | |||
50 | S3M060 | 10 | 47.75 | 46.98 | 52 | 40 | 7 | 11 | 2.5 | 6900ZZx1 | 22 | 6 | - | |||
60 | S3M060 | 10 | 57.30 | 56.53 | 61 | 46 | 7 | 11 | 2.5 | 6900ZZx1 | 22 | 6 | - |
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | Dh | Bearing Dimensions | Unit Price | |||||
Type | Number of Teeth | Applicable Belt | No. | D | B | AHTFW | KHTFW | ||||||||
AHTFW KHTFW | 20 | S3M060 | 3 | 19.10 | 18.34 | 22 | 14 | 7 | 11 | 5 | 673ZZx2 | 6 | 2.5 | ||
S3M100 | 4 | 11 | 15 | 6 | 674ZZx2 | 7 | |||||||||
S3M150 | 5 | 17 | 21 | 9 | 685ZZx2 | 11 | 5 | ||||||||
24 | S3M060 | 5 | 22.92 | 22.16 | 25 | 16 | 7 | 11 | 11 | 695ZZx2 | 13 | 4 | |||
S3M100 | 11 | 15 | |||||||||||||
S3M150 | 17 | 21 | |||||||||||||
25 | S3M100 | 6 | 23.87 | 23.11 | 28 | 18 | 11 | 15 | 13 | 696ZZx2 | 15 | 5 | |||
S3M150 | 17 | 21 | |||||||||||||
26 | S3M100 | 6 | 24.83 | 24.07 | 28 | 18 | 11 | 15 | 13 | 696ZZx2 | 15 | 5 | |||
S3M150 | 17 | 21 | |||||||||||||
28 | S3M100 | 6 | 26.74 | 25.98 | 30 | 20 | 11 | 15 | 13 | 696ZZx2 | 15 | 5 | |||
S3M150 | 17 | 21 | |||||||||||||
30 | S3M100 | 6 | 28.65 | 27.89 | 32 | 23 | 11 | 15 | 13 | 696ZZx2 | 15 | 5 | |||
S3M150 | 17 | 21 | |||||||||||||
32 | S3M100 | 8 | 30.56 | 29.80 | 35 | 25 | 11 | 15 | 16.5 | 698ZZx2 | 19 | 6 | |||
S3M150 | 17 | 21 | |||||||||||||
36 | S3M100 | 10 | 34.38 | 33.62 | 40 | 28 | 11 | 15 | 19.5 | 6900ZZx2 | 22 | 6 | |||
S3M150 | 17 | 21 | |||||||||||||
40 | S3M100 | 10 | 38.20 | 37.44 | 44 | 32 | 11 | 15 | 19.5 | 6900ZZx2 | 22 | 6 | |||
S3M150 | 17 | 21 | |||||||||||||
44 | S3M100 | 10 | 42.02 | 41.25 | 48 | 36 | 11 | 15 | 19.5 | 6900ZZx2 | 22 | 6 | |||
S3M150 | 17 | 21 | |||||||||||||
48 | S3M100 | 10 | 45.84 | 45.07 | 50 | 38 | 11 | 15 | 19.5 | 6900ZZx2 | 22 | 6 | |||
S3M150 | 17 | 21 | |||||||||||||
50 | S3M100 | 10 | 47.75 | 46.98 | 52 | 40 | 11 | 15 | 19.5 | 6900ZZx2 | 22 | 6 | |||
S3M150 | 17 | 21 | |||||||||||||
60 | S3M100 | 10 | 57.30 | 56.53 | 61 | 46 | 11 | 15 | 19.5 | 6900ZZx2 | 22 | 6 | |||
S3M150 | 12 | 17 | 21 | 25 | 6001ZZx2 | 28 | 8 |
- Material: aluminum, steel, stainless steel (stainless steel), plastic
- Coatings: uncoated, burnished, anodized, nickel-plated
- Profile form: 1.5GT, 2GT, 3GT, 5GT, P2M, P3M, P5M, P8M, S2M, S3M, S5M, S8M, S14M, T2.5, T5, T10, AT5, AT10, 5M, 8M, 14M, 8YU, H, L, MXL, XL, PowerGrip GT3: MR2, MR3, MR5
- ISO tolerances: H7
- Belt width (mm): 4, 4.8, 6, 6.4, 7, 7.9, 9, 9.5, 10, 12, 12.7, 15, 18, 19.1, 20, 25, 25.4, 26, 28, 30, 31, 38,1, 40, 50, 50.8, 53, 60, 74, 76.2, 100
- Belt width (inches): 0.19, 0.25, 0.31, 0.37, 0.5, 0.75, 1, 1.5, 2
- Number of teeth: 10 to 72
The toothed pulley for mechanical engineering is intended for the transmission of force and torque. Timing pulleys enable a gear ratio of speeds through belt pulleys of different sizes. Timing pulleys are more efficient, durable and significantly more maintenance-friendly compared to chain transmissions.
How much torque and load a timing pulley can transmit depends on the width of the belt. The width of the belt must be calculated. It is recommended to ensure the belt is correctly tensioned. MISUMI already offers the suitable idler pulley and return rollers with integrated ball bearings. For design and design help follow this link.
Different profile shapes of the toothed belts and belt pulleys are responsible for the transmission of power. Depending on the positioning accuracy, the applied torque and the conveying weight, MISUMI offers the fitting pulley. Toothed belt drives are generally used in the industry in three areas:
Positioning: Timing pulleys is often used in 3D printers. A toothed pulley with a semi-circular profile (e.g., GT) is often used for the required position accuracy of a 3D printers. The round shape offers the benefit of little play when the direction changes.
Drive: toothed pulleys are also used for high torque. In most cases, a timing pulley with a rounded trapezoidal profile (e.g., S8M) is used. These are particularly well suited for the transmission of high forces, which occur in drives of various applications in order to drive mechanical components.
Conveying: toothed pulleys can also be used for transporting loads. A straight trapezoidal profile is often used for this purpose (e.g., AT). This toothed pulley shape offers a large surface for loading and transmitting of loads.
Which toothed pulley or timing pulley is the right one for your application depends on the respective task of the toothed belt drive. Different toothed disc profiles have proven themselves for each type of application.
Various bore hole shapes and fastening variants are available for shaft mounting. These allow fastening via set screws, keyways and by means of Mecha locks. Fastening via a clamping sleeve has the further advantage that it allows adjusting the alignment continuously. The MISUMI product assortment has these ready-to-install.
Application example: idler pulley
(1) Idler pulleys, (2) chain tensioner
Application example: deflection roller
S (1) Toothed pulleys with crimp disc, (2) nut, (3) washer, (4) cantilever shaft, (5) retaining ring
Application example: timing pulleys
(1) Flat head screw, (2) Timing pulley, (3) Timing belt, (4) Screw-on terminal
Application example: of toothed belt drives
(1) Toothed belt, (2) driven toothed pulley with crimp disc, (3) idler pulley with crimp disc, (4) driving toothed pulley with crimp disc