Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Body Material | Surface Treatment | Material | |||
60°: For Wire | 90°: For Channel | Sheave (for Wire Cable) | Retaining Ring | Bearing | ||
VMRN | VMQN | - | EN 1.1191 Equiv. | - | Spring Steel | Steel |
VMRB | VMQB | Black Oxide | ||||
VMRG | VMQG | Electroless Nickel Plating | Stainless Steel | |||
VMRA | - | Aluminum Alloy 5000 series | Clear Anodize | |||
VMRP | - | Polyacetal | - | |||
VMRM | - | Conductive MC Nylon | ||||
- | - | SMRN | MC Nylon | Spring Steel |
Part Number | - | Groove Depth Z |
VMRA40 SMRN50 VMQN40 | - - - | 5 9 5 |
Part Number | Z Groove Depth | d | P | dh | T | S | B | r | Applicable Wire Cable Dia. | Bearing Used | ||||
Type | D | 60°, Sheave | 90° | |||||||||||
For Wire VMRN VMRB VMRG VMRA VMRP VMRM | For L Channel Track VMQN VMQB VMQG | Sheave (for Wire Cable) SMRN | (20) | 4 | 3 | 3 | 10 | 8 | 10 | 3 | 4 | - | - | 623ZZ |
(30) | 5 | 16 | 13 | 2.5 | 5 | - | - | 625ZZ | ||||||
40 | - | 6 | 19 | 16 | 12 | 3 | 6 | - | - | 626ZZ | ||||
30 | 5 | 6 | 19 | 16 | 12 | 3 | 6 | - | - | 626ZZ | ||||
40 | 8 | 24 | 21 | 14 | 8 | - | - | 628ZZ | ||||||
(40) | 7 | 5 | 8 | 24 | 21 | 14 | 3 | 8 | - | - | 628ZZ | |||
(50) | 10 | 26 | 23 | - | - | 6000ZZ | ||||||||
*50 | 9 | - | 10 | 26 | 23 | 14 | 3 | 8 | 2.2 | 4 | 6000ZZ | |||
60 | - | - | ||||||||||||
*60 | 10 | 10 | 26 | 23 | 16 | 4 | 8 | 3.3 | 6 | 6000ZZ | ||||
*60 | 10A | 10 | 26 | 23 | 18 | 5 | 8 | 4.4 | 8 | |||||
60 | 11 | - | 10 | 26 | 23 | 16 | 4 | 8 | - | - | ||||
90°: Channel Type are available in sizes in ( ) only. For Sheave Type (for Wire Cables), only * marked sizes are available. | (60) | 6 | 10 | 26 | 23 | 16 | 4 | 8 | - | - | ||||
*60 | - | 12 | 28 | 25 | 20 | 6 | 8 | 5.5 | 10 | 6001ZZ | ||||
(100) | 6 | 12 | 28 | 25 | 16 | 4 | 8 | - | - |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Material | O.D. (Ø) | Surface Treatment | Bottom Dia. (Ø) | T (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
16.45 € | 1 | Available |
Same day
Stock | 10 | [Resin] MC Nylon | 50 | Not Provided | 32 | 14 | 9 | |
21.38 € | 1 | Available |
Same day
Stock | 10 | [Resin] MC Nylon | 60 | Not Provided | 40 | 16 | 10 | |
21.38 € | 1 | Available | 10 Days | 10 | [Resin] MC Nylon | 60 | Not Provided | 40 | 18 | 10 | |
23.41 € | 1 | Available |
Same day
Stock | 10 | [Resin] MC Nylon | 60 | Not Provided | 38 | 20 | 11 | |
17.61 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 20 | Not Provided | 14 | 10 | 3 | |
14.84 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 30 | Not Provided | 24 | 10 | 3 | |
22.55 € | 1 | Available |
Same day
Stock | 10 | EN 1.1191 Equiv. | 40 | Not Provided | 30 | 14 | 5 | |
26.18 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 50 | Not Provided | 40 | 14 | 5 | |
30.70 € | 1 | Available |
Same day
Stock | 10 | EN 1.1191 Equiv. | 60 | Not Provided | 48 | 16 | 6 | |
45.98 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 100 | Not Provided | 88 | 16 | 6 | |
19.21 € 7.11 € | 1 | Available |
Same day
Stock | 10 | EN 1.1191 Equiv. | 20 | Electroless Nickel Plating | 14 | 10 | 3 | |
16.14 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 30 | Electroless Nickel Plating | 24 | 10 | 3 | |
24.59 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 40 | Electroless Nickel Plating | 30 | 14 | 5 | |
28.52 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 50 | Electroless Nickel Plating | 40 | 14 | 5 | |
33.48 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 60 | Electroless Nickel Plating | 48 | 16 | 6 | |
50.19 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 100 | Electroless Nickel Plating | 88 | 16 | 6 | |
16.01 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 20 | Not Provided | 14 | 10 | 3 | |
13.52 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 30 | Not Provided | 24 | 10 | 3 | |
20.52 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 40 | Not Provided | 30 | 14 | 5 | |
23.87 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 50 | Not Provided | 40 | 14 | 5 | |
27.93 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 60 | Not Provided | 48 | 16 | 6 | |
41.90 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 100 | Not Provided | 88 | 16 | 6 | |
16.42 € | 1 | Available | 10 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 20 | Clear Anodized Aluminum | 12 | 10 | 4 | |
14.49 € | 1 | Available | 10 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 30 | Clear Anodized Aluminum | 22 | 10 | 4 | |
14.75 € | 1 | Available | 10 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 30 | Clear Anodized Aluminum | 20 | 12 | 5 | |
20.39 € | 1 | Available | 10 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 40 | Clear Anodized Aluminum | 32 | 12 | 4 | |
20.91 € | 1 | Available | 10 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 40 | Clear Anodized Aluminum | 30 | 14 | 5 | |
20.91 € | 1 | Available |
Same day
Stock | 10 | [Aluminum] Aluminum Alloy 5000 series | 40 | Clear Anodized Aluminum | 26 | 14 | 7 | |
24.25 € | 1 | Available | 10 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 50 | Clear Anodized Aluminum | 36 | 14 | 7 | |
24.25 € | 1 | Available | 10 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 50 | Clear Anodized Aluminum | 32 | 14 | 9 | |
28.10 € | 1 | Available | 10 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 60 | Clear Anodized Aluminum | 42 | 14 | 9 | |
28.48 € | 1 | Available | 10 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 60 | Clear Anodized Aluminum | 38 | 16 | 11 | |
44.14 € | 1 | Available | 10 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 100 | Clear Anodized Aluminum | 78 | 16 | 11 | |
15.52 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 20 | Black Oxide | 12 | 10 | 4 | |
13.08 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 30 | Black Oxide | 22 | 10 | 4 | |
13.34 € | 1 | Available |
Same day
Stock | 10 | EN 1.1191 Equiv. | 30 | Black Oxide | 20 | 12 | 5 | |
19.25 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 40 | Black Oxide | 32 | 12 | 4 | |
19.88 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 40 | Black Oxide | 30 | 14 | 5 | |
19.88 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 40 | Black Oxide | 26 | 14 | 7 | |
23.08 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 50 | Black Oxide | 36 | 14 | 7 | |
23.08 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 50 | Black Oxide | 32 | 14 | 9 | |
26.55 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 60 | Black Oxide | 42 | 14 | 9 | |
27.07 € 11.64 € | 1 | Available |
Same day
Stock | 10 | EN 1.1191 Equiv. | 60 | Black Oxide | 38 | 16 | 11 | |
40.53 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 100 | Black Oxide | 78 | 16 | 11 | |
16.93 € 7.45 € | 1 | Available |
Same day
Stock | 10 | EN 1.1191 Equiv. | 20 | Electroless Nickel Plating | 12 | 10 | 4 | |
14.24 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 30 | Electroless Nickel Plating | 22 | 10 | 4 | |
14.63 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 30 | Electroless Nickel Plating | 20 | 12 | 5 | |
21.03 € | 1 | Available |
Same day
Stock | 10 | EN 1.1191 Equiv. | 40 | Electroless Nickel Plating | 32 | 12 | 4 | |
21.68 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 40 | Electroless Nickel Plating | 30 | 14 | 5 | |
21.68 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 40 | Electroless Nickel Plating | 26 | 14 | 7 | |
25.14 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 50 | Electroless Nickel Plating | 36 | 14 | 7 | |
25.14 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 50 | Electroless Nickel Plating | 32 | 14 | 9 | |
28.98 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 60 | Electroless Nickel Plating | 42 | 14 | 9 | |
29.51 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 60 | Electroless Nickel Plating | 38 | 16 | 11 | |
44.26 € | 1 | Available | 10 Days | 10 | EN 1.1191 Equiv. | 100 | Electroless Nickel Plating | 78 | 16 | 11 | |
18.48 € | 1 | Available | 5 Days | 10 | [Resin] Electrically Conductive MC Nylon | 20 | Not Provided | 12 | 10 | 4 | |
20.36 € | 1 | Available | 5 Days | 10 | [Resin] Electrically Conductive MC Nylon | 30 | Not Provided | 22 | 10 | 4 | |
21.75 € | 1 | Available | 5 Days | 10 | [Resin] Electrically Conductive MC Nylon | 30 | Not Provided | 20 | 12 | 5 | |
27.71 € | 1 | Available | 7 Days | 10 | [Resin] Electrically Conductive MC Nylon | 40 | Not Provided | 32 | 12 | 4 | |
29.48 € | 1 | Available | 7 Days | 10 | [Resin] Electrically Conductive MC Nylon | 40 | Not Provided | 30 | 14 | 5 |
Loading...
Shaft Type | No Shaft (Round Bore) | Roller Type | V Groove | Bearing | 1-fach |
---|---|---|---|---|---|
Bearing Material | Steel | Lining Material | Not Lined |
Configure
Stock
Basic Attributes
Roller Material
O.D.(Ø)
Surface Treatment
Bottom Dia.(Ø)
T(mm)
Z(mm)
Type
Filter by CAD data type
Optional Attributes