Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment (Lining) | Hardness | |
Core | Bearing | |||
RORLA | Aluminum Alloy | Steel | Clear Anodize | - |
RORLAK | Urethane (Natural Color) |
Shore A95 | ||
RORLAU | Shore A90 | |||
RORLAG | Shore A70 | |||
RORLAH | Shore A50 | |||
RORLM | Steel | Electroless Nickel Plating | - | |
RORLS | Stainless Steel (EN 1.4301 Equiv.) | - | - | |
RORLSU | Urethane (Natural Color) |
Shore A90 | ||
RORLSG | Shore A70 | |||
RORLSH | Shore A50 |
Part Number | - | T | - | d | - | L |
RORLA50 RORLAU60 |
- |
T10 |
- - |
20 20 |
- - |
L300 L400 |
Part Number | Urethane Thickness T Selection | d | L Selection |
Bearing Used |
D1 | B | d1 | |||||
Type | D | Aluminum Alloy | Steel | Stainless Steel | ||||||||
Core Only RORLA RORLM RORLS Urethane Baked RORLAK RORLAU RORLAG RORLAH RORLSU RORLSG RORLSH |
20 | 3 5 10 |
6 | 100 | 150 | 200 | B696ZZ | 15 | 5 | 11 | 12 | 13 |
8 | B688ZZ | 16 | ||||||||||
30 | 8 | 100 150 200 250 300 350 400 450 500 |
B698ZZ | 19 | 6 | 15 | - | - | ||||
8A | B608ZZ | 22 | 7 | - | 15.8 | 18 | ||||||
10 | B6900ZZ | 22 | 6 | 15 | ||||||||
12 | B6901ZZ | 24 | ||||||||||
*135 | 10 | B6900ZZ | 22 | 6 | 17 | 18.1 | 18 | |||||
12 | B6901ZZ | 24 | 6 | |||||||||
15 | B6902ZZ | 28 | 7 | 22 | ||||||||
40 | 8 | B628ZZ | 24 | 8 | 17 | 18.7 | 20 | |||||
10 | B6000ZZ | 26 | ||||||||||
12 | B6901ZZ | 24 | 6 | |||||||||
15 | B6902ZZ | 28 | 7 | |||||||||
20 | B6804ZZ | 32 | 22 | 22.7 | 22 | |||||||
50 | 10 | B6200ZZ | 30 | 9 | 17 | 18 | 22 | |||||
12 | B6001ZZ | 28 | 8 | 22 | ||||||||
15 | B6902ZZ | 28 | 7 | 17 | ||||||||
20 | B6904ZZ | 37 | 9 | 27 | 30 | 28 | ||||||
25 | B6905ZZ | 42 | ||||||||||
60 | 12 | B6201ZZ | 32 | 10 | 22 | - | - | |||||
15 | B6002ZZ | 9 | ||||||||||
20 | B6904ZZ | 37 | 9 | |||||||||
25 | B6905ZZ | 42 | 32 | - | - | |||||||
30 | B6906ZZ | 47 | ||||||||||
80 | 25 | B6205ZZ | 52 | 15 | 41 | - | - | |||||
30 | B6006ZZ | 55 | 13 | |||||||||
35 | B6907ZZ | 10 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Type | Urethane Rubber Processing | Metal part outer diameter D (mm) | Material | Length (mm) | I.D. d (mm) | Urethane/Rubber Hardness | Surface Treatment | Urethane/Rubber Material | Urethane/Rubber Color | Bearing Material | Urethane Thickness T | L | L (mm) | L Dimension Change (Configurable in 1mm Increment) [LC] | LC | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | Metal Rollers | - | 20 | - | Up to 100 / Up to 300 | 6 | - | Clear Anodized Aluminum | - | - | - | - | 100 ~ 200 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 20 | - | Up to 100 / Up to 300 | 6 | - | Clear Anodized Aluminum | - | - | - | - | - | - | 50 ~ 199 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 20 | - | Up to 100 / Up to 300 | 8 | - | Clear Anodized Aluminum | - | - | - | - | 100 ~ 200 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 20 | - | Up to 100 / Up to 300 | 8 | - | Clear Anodized Aluminum | - | - | - | - | - | - | 50 ~ 199 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 30 | - | Up to 100 / Up to 300 / Up to 500 | 8 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 30 | - | Up to 100 / Up to 300 / Up to 500 | 8 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 30 | - | Up to 100 / Up to 300 / Up to 500 | 10 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 30 | - | Up to 100 / Up to 300 / Up to 500 | 10 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 30 | - | Up to 100 / Up to 300 / Up to 500 | 12 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 30 | - | Up to 100 / Up to 300 / Up to 500 | 12 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 35 | - | Up to 100 / Up to 300 / Up to 500 | 10 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 35 | - | Up to 100 / Up to 300 / Up to 500 | 10 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 35 | - | Up to 100 / Up to 300 / Up to 500 | 12 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 35 | - | Up to 100 / Up to 300 / Up to 500 | 12 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 35 | - | Up to 100 / Up to 300 / Up to 500 | 15 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 35 | - | Up to 100 / Up to 300 / Up to 500 | 15 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 40 | - | Up to 100 / Up to 300 / Up to 500 | 8 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 40 | - | Up to 100 / Up to 300 / Up to 500 | 8 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 40 | - | Up to 100 / Up to 300 / Up to 500 | 10 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 40 | - | Up to 100 / Up to 300 / Up to 500 | 10 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 40 | - | Up to 100 / Up to 300 / Up to 500 | 12 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 40 | - | Up to 100 / Up to 300 / Up to 500 | 12 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 40 | - | Up to 100 / Up to 300 / Up to 500 | 15 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 40 | - | Up to 100 / Up to 300 / Up to 500 | 15 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 40 | - | Up to 100 / Up to 300 / Up to 500 | 20 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 40 | - | Up to 100 / Up to 300 / Up to 500 | 20 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 50 | - | Up to 100 / Up to 300 / Up to 500 | 10 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 50 | - | Up to 100 / Up to 300 / Up to 500 | 10 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 50 | - | Up to 100 / Up to 300 / Up to 500 | 12 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 50 | - | Up to 100 / Up to 300 / Up to 500 | 12 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 50 | - | Up to 100 / Up to 300 / Up to 500 | 15 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 50 | - | Up to 100 / Up to 300 / Up to 500 | 15 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 50 | - | Up to 100 / Up to 300 / Up to 500 | 20 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 50 | - | Up to 100 / Up to 300 / Up to 500 | 20 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 50 | - | Up to 100 / Up to 300 / Up to 500 | 25 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 50 | - | Up to 100 / Up to 300 / Up to 500 | 25 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 60 | - | Up to 100 / Up to 300 / Up to 500 | 12 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 60 | - | Up to 100 / Up to 300 / Up to 500 | 12 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 60 | - | Up to 100 / Up to 300 / Up to 500 | 15 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 60 | - | Up to 100 / Up to 300 / Up to 500 | 15 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 60 | - | Up to 100 / Up to 300 / Up to 500 | 20 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 60 | - | Up to 100 / Up to 300 / Up to 500 | 20 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 60 | - | Up to 100 / Up to 300 / Up to 500 | 25 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 60 | - | Up to 100 / Up to 300 / Up to 500 | 25 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 60 | - | Up to 100 / Up to 300 / Up to 500 | 30 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 60 | - | Up to 100 / Up to 300 / Up to 500 | 30 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 80 | - | Up to 100 / Up to 300 / Up to 500 | 25 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 80 | - | Up to 100 / Up to 300 / Up to 500 | 25 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 80 | - | Up to 100 / Up to 300 / Up to 500 | 30 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 80 | - | Up to 100 / Up to 300 / Up to 500 | 30 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 80 | - | Up to 100 / Up to 300 / Up to 500 | 35 | - | Clear Anodized Aluminum | - | - | Steel | - | 100 ~ 500 | - | - | - | ||
- | 1 | 9 Days | 10 | Metal Rollers | - | 80 | - | Up to 100 / Up to 300 / Up to 500 | 35 | - | Clear Anodized Aluminum | - | - | Steel | - | - | - | 50 ~ 499 | - | ||
- | 1 | 10 Days | 10 | Urethane / Rubber Rollers | Lining | 20 | - | Up to 100 / Up to 300 | 6 | 70 | Not Provided | Urethane | Natural Color | Steel | 3 | - | 100 ~ 200 | - | - | ||
- | 1 | 10 Days | 10 | Urethane / Rubber Rollers | Lining | 20 | - | Up to 100 / Up to 300 | 6 | 70 | Not Provided | Urethane | Natural Color | Steel | 3 | - | 100 ~ 200 | - | - | ||
- | 1 | 10 Days | 10 | Urethane / Rubber Rollers | Lining | 20 | - | Up to 100 / Up to 300 | 6 | 70 | Not Provided | Urethane | Natural Color | Steel | 3 | - | - | - | 50 ~ 199 | ||
- | 1 | 10 Days | 10 | Urethane / Rubber Rollers | Lining | 20 | - | Up to 100 / Up to 300 | 8 | 70 | Not Provided | Urethane | Natural Color | Steel | 3 | - | 100 ~ 200 | - | - | ||
- | 1 | 10 Days | 10 | Urethane / Rubber Rollers | Lining | 20 | - | Up to 100 / Up to 300 | 8 | 70 | Not Provided | Urethane | Natural Color | Steel | 3 | - | 100 ~ 200 | - | - | ||
- | 1 | 10 Days | 10 | Urethane / Rubber Rollers | Lining | 20 | - | Up to 100 / Up to 300 | 8 | 70 | Not Provided | Urethane | Natural Color | Steel | 3 | - | - | - | 50 ~ 199 | ||
- | 1 | 10 Days | 10 | Urethane / Rubber Rollers | Lining | 20 | - | Up to 100 / Up to 300 | 6 | 70 | Not Provided | Urethane | Natural Color | Steel | 5 | - | 100 ~ 200 | - | - | ||
- | 1 | 10 Days | 10 | Urethane / Rubber Rollers | Lining | 20 | - | Up to 100 / Up to 300 | 6 | 70 | Not Provided | Urethane | Natural Color | Steel | 5 | - | 100 ~ 200 | - | - |
Loading...
Mounting Method | With Bearing | Roller Shape | Straight |
---|
Configure
Basic Attributes
Roller Type
Urethane Rubber Processing
Metal part outer diameter D(mm)
Material
Length(mm)
I.D. d(mm)
Urethane/Rubber Hardness
Surface Treatment
Urethane/Rubber Material
Urethane/Rubber Color
Bearing Material
Urethane Thickness T
L
L(mm)
L Dimension Change (Configurable in 1mm Increment) [LC]
LC
Type
Filter by CAD data type
Optional Attributes