Engineered Plastic Bearings - One Side Flanged

Engineered Plastic Bearings - One Side Flanged

Click on this image to zoom in.

Click on this image to zoom in.

  • Engineered Plastic Bearings - One Side Flanged
  • Engineered Plastic Bearings - One Side Flanged

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Engineered Plastic Bearings - One Side Flanged:Related Image

Type Material Surface Treatment
Straight BoreThreaded Stud Hex SocketSurface PlasticBearingShaftShaft
EKBEKBHPolyacetalEN 1.3505 Equiv.JIS-SWCHTrivalent Chromate

Specifications

Part Number
EB24  
ERB24
EUB24
EKB35
Part NumberAllowable Load
N
dD1BB1Hex Socket GBearing UsedUnit Price
Straight BoreThreaded Stud Hex Socket
TypeDEKBEKBH
EKB (Straight Bore)
EKBH (Threaded Stud Hex Socket)
2478.462071.52.5696ZZ
35176830925608ZZ
kgf=Nx0.101972
For bearing detailed dimensions, see P.989.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
EKB24
EKB35
EKBH24
EKBH35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Type O.D. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

9.70 €

1 Available 5 Days 10[Hole] Straight Bore247--650.1 to 100.078.4

9.70 €

1 Available Same day

Stock

10[Hole] Straight Bore359--8100.1 to 200.0176

11.07 €

1 Available Same day

Stock

10[Screw] Threaded Stud Hex Socket247Hex Socket6-50.1 to 100.078.4

11.07 €

1 Available Same day

Stock

10[Screw] Threaded Stud Hex Socket359Hex Socket6-100.1 to 200.0176

Loading...

  1. 1

Example of Use

Engineered Plastic Bearings - One Side Flanged:Related Image

Basic information

Bearing Material EN 1.3505 Equiv. Outer Ring Type, Type One Side Flanged Surface Material Polyacetal (Standard)
Operating Environment Standard (For Light Loads)

Complementary Products

MISUMI Unit еxample related to this product

Tech Support