Conveyer Rollers - With Pressed Bearings and Extended Inner Race

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Conveyer Rollers - With Pressed Bearings and Extended Inner Race:Related Image
 
Core Material Type Material Surface TreatmentBearing
CoreWheel
HROJIS-STKM (Tube Steel)SteelTrivalent Chromate PlatingPressed-in Bearings
HROCHard Chrome Plating
HROB (Silent Type)Trivalent Chromate PlatingStandard Bearing
HROAAluminumSteelClear AnodizePressed-in Bearings
HROSEN 1.4301 Equiv.EN 1.4301 Equiv.-Pressed-in Bearings
Machined Bearing for HROA28 only
Urethane Lined Type Material HardnessBearing
CoreWheelLining
HROUJIS-STKM (Tube Steel)SteelUrethane
(Natural Color)
Shore A90Pressed-in Bearings
HROGShore A70
HROHShore A50
HROBU (Silent Type)JIS-STKM (Tube Steel)Shore A90Standard Bearing
HROSUEN 1.4301 Equiv.EN 1.4301 Equiv.Pressed-in Bearings
Urethane is fusion bonded for the Lined Type.
 

Specifications

Part Number-L-G
HRO38
HROU38
-
-
213
213

-

3
Part NumberL
Selection
G
Selection
Dad(d1)t* Roller Strength for Reference (N)
TypeNo.L113L163L213L263L313L413L513
HRO
Urethane Lined Type
HROU
HROG
HROH
19113
163
213
263
313
413
513
3
4
5
19.156.2(9)1.2618573530436343294206
*2222.23.56.2(10)1.2618573530436343294206
2828.63.58.2(12)1.2123611481059873687588412
3838.15.512.2(16)1.21342134213421132922785588
*4242.7512.2(16)1.416671628158913101030883745
*5050.86.512.2(18)1.61716168216481584152014421147
5757.26.512.2(18)1.42354220620591912176514711157
HROC2222.23.56.2(10)1.2618573530436343--
2828.63.58.2(12)1.2123611481059873687--
3838.15.512.2(16)1.21342134213421132922--
HROB
Urethane Lined Type
HROBU
1919.166(8)1.2775721667549431373-
2828.66.58(10)1.21549143613231093863745520
3838.16.512(18)2.42206204018751673147112261040
4242.7512(18)2.32942268724322319220618441451
5757.26.512(18)1.42942268724322319220618441451
HROA2828.65.58.2(12)1.6617573529436343--
3838.158.1(13)1.6705705705583460--
5757.16.512.2(16)1.6784735686637588--
HROS
Urethane Lined Type
HROSU
1919.056.2(10)1.2432403373309245196147
3838.13.58.2(16)1.0883836790684579490373
5050.86.512.2(18)1.513241250117711281079883687
HROB and HROBU are excellent in quiet operation and durability as standard bearings are used. For No.19 and No.28 of HROB and HROBU, hubs are replaced with collars. Sizes with * (No.22, No.42, No.50) are available for HRO only.

Alterations

Conveyer Rollers - With Pressed Bearings and Extended Inner Race:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HRO19-[113,​163,​213,​263,​313,​413,​513]
HRO22-[113,​163,​213,​263,​313,​413,​513]
HRO28-[113,​163,​213,​263,​313,​413,​513]
HRO38-[113,​163,​213,​263,​313,​413,​513]
HRO42-[113,​163,​213,​263,​313,​413,​513]
HRO50-[113,​163,​213,​263,​313,​413,​513]
HRO57-[113,​163,​213,​263,​313,​413,​513]
HROA28-[113,​163,​213,​263,​313]
HROA38-[113,​163,​213,​263,​313]
HROA57-[113,​163,​213,​263,​313]
HROB19-[113,​163,​213,​263,​313,​413]
HROB28-[113,​163,​213,​263,​313,​413,​513]
HROB38-[113,​163,​213,​263,​313,​413,​513]
HROB42-[113,​163,​213,​263,​313,​413,​513]
HROB57-[113,​163,​213,​263,​313,​413,​513]
HROBU19-[113,​213,​313,​413]-[3,​4,​5]
HROBU28-[113,​213,​313,​413,​513]-[3,​4,​5]
HROBU38-[113,​213,​313,​413,​513]-[3,​4,​5]
HROBU42-[113,​213,​313,​413,​513]-[3,​4,​5]
HROBU57-[113,​213,​313,​413,​513]-[3,​4,​5]
HROC22-[113,​163,​213,​263,​313]
HROC28-[113,​163,​213,​263,​313]
HROC38-[113,​163,​213,​263,​313]
HROG19-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROG28-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROG38-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROG57-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROH19-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROH28-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROH38-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROH57-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROS19-[113,​163,​213,​263,​313,​413,​513]
HROS38-[113,​163,​213,​263,​313,​413,​513]
HROS50-[113,​163,​213,​263,​313,​413,​513]
HROSU19-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROSU38-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROSU50-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROU19-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROU28-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROU38-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
HROU57-[113,​163,​213,​263,​313,​413,​513]-[3,​4,​5]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRoller Material O.D. D
(Ø)
Lining Material Lining Color Surface Treatment No. Low Noise Countermeasures G
(mm)
L
(mm)
1 6 Days 10[Steel] JIS-STKM (Tube Steel)19.1--Trivalent Chromate Plating19Not Provided-113 ~ 513
1 6 Days 10[Steel] JIS-STKM (Tube Steel)22.2--Trivalent Chromate Plating22Not Provided-113 ~ 513
1 6 Days 10[Steel] JIS-STKM (Tube Steel)28.6--Trivalent Chromate Plating28Not Provided-113 ~ 513
1 6 Days 10[Steel] JIS-STKM (Tube Steel)38.1--Trivalent Chromate Plating38Not Provided-113 ~ 513
1 6 Days 10[Steel] JIS-STKM (Tube Steel)42.7--Trivalent Chromate Plating42Not Provided-113 ~ 513
1 6 Days 10[Steel] JIS-STKM (Tube Steel)50.8--Trivalent Chromate Plating50Not Provided-113 ~ 513
1 6 Days 10[Steel] JIS-STKM (Tube Steel)57.2--Trivalent Chromate Plating57Not Provided-113 ~ 513
1 7 Days 10[Aluminum] Aluminum28.6--Clear Anodized Aluminum28Not Provided-113 ~ 313
1 7 Days 10[Aluminum] Aluminum38.1--Clear Anodized Aluminum38Not Provided-113 ~ 313
1 7 Days 10[Aluminum] Aluminum57.1--Clear Anodized Aluminum57Not Provided-113 ~ 313
1 7 Days 10[Steel] JIS-STKM (Tube Steel)19.1--Trivalent Chromate Plating19Provided-113 ~ 413
1 7 Days 10[Steel] JIS-STKM (Tube Steel)28.6--Trivalent Chromate Plating28Provided-113 ~ 513
1 7 Days 10[Steel] JIS-STKM (Tube Steel)38.1--Trivalent Chromate Plating38Provided-113 ~ 513
1 7 Days 10[Steel] JIS-STKM (Tube Steel)42.7--Trivalent Chromate Plating42Provided-113 ~ 513
1 7 Days 10[Steel] JIS-STKM (Tube Steel)57.2--Trivalent Chromate Plating57Provided-113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)19.1[Urethane Rubber] UrethaneNatural ColorNot Provided19Provided3 ~ 5113 ~ 413
1 9 Days 10[Steel] JIS-STKM (Tube Steel)28.6[Urethane Rubber] UrethaneNatural ColorNot Provided28Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)38.1[Urethane Rubber] UrethaneNatural ColorNot Provided38Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)42.7[Urethane Rubber] UrethaneNatural ColorNot Provided42Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)57.2[Urethane Rubber] UrethaneNatural ColorNot Provided57Provided3 ~ 5113 ~ 513
1 6 Days 10[Steel] JIS-STKM (Tube Steel)22.2--Hard Chrome Plating22Not Provided-113 ~ 313
1 6 Days 10[Steel] JIS-STKM (Tube Steel)28.6--Hard Chrome Plating28Not Provided-113 ~ 313
1 6 Days 10[Steel] JIS-STKM (Tube Steel)38.1--Hard Chrome Plating38Not Provided-113 ~ 313
1 9 Days 10[Steel] JIS-STKM (Tube Steel)19.1[Urethane Rubber] UrethaneNatural ColorNot Provided19Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)28.6[Urethane Rubber] UrethaneNatural ColorNot Provided28Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)38.1[Urethane Rubber] UrethaneNatural ColorNot Provided38Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)57.2[Urethane Rubber] UrethaneNatural ColorNot Provided57Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)19.1[Urethane Rubber] UrethaneNatural ColorNot Provided19Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)28.6[Urethane Rubber] UrethaneNatural ColorNot Provided28Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)38.1[Urethane Rubber] UrethaneNatural ColorNot Provided38Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)57.2[Urethane Rubber] UrethaneNatural ColorNot Provided57Not Provided3 ~ 5113 ~ 513
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.19--Not Provided19Not Provided-113 ~ 513
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.38.1--Not Provided38Not Provided-113 ~ 513
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.50.8--Not Provided50Not Provided-113 ~ 513
1 9 Days 10[Stainless Steel] EN 1.4301 Equiv.19[Urethane Rubber] UrethaneNatural ColorNot Provided19Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Stainless Steel] EN 1.4301 Equiv.38.1[Urethane Rubber] UrethaneNatural ColorNot Provided38Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Stainless Steel] EN 1.4301 Equiv.50.8[Urethane Rubber] UrethaneNatural ColorNot Provided50Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)19.1[Urethane Rubber] UrethaneNatural ColorNot Provided19Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)28.6[Urethane Rubber] UrethaneNatural ColorNot Provided28Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)38.1[Urethane Rubber] UrethaneNatural ColorNot Provided38Not Provided3 ~ 5113 ~ 513
1 9 Days 10[Steel] JIS-STKM (Tube Steel)57.2[Urethane Rubber] UrethaneNatural ColorNot Provided57Not Provided3 ~ 5113 ~ 513

Loading...

  1. 1

Example of Use

Conveyer Rollers - With Pressed Bearings and Extended Inner Race:Related Image

Basic information

Type Long Rollers Long Roller Type Conveyer Rollers Shaft Type Straight
Bearing Double

Complementary Products

Tech Support