PET Plates

PET Plates

Click on this image to zoom in.

Click on this image to zoom in.

  • Order quantities extended (D-JIT)

(i)Remark

  • TYPE: PYBA (4‑mm thickness only) will be discontinued as soon as material stock runs out due to the materials manufacturer having ceased production. Sales are scheduled to be discontinued in early July 2025. TYPE: PYBA (5‑mm thickness) is the recommended alternative. We apologize for any inconvenience this causes with respect to design changes, etc. We appreciate your understanding and cooperation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PET Plates:Related Image

TypeGradeColorLight TransmittanceOperating Ambient Temperature
PYAStandardTransparent87%-15~55°C
PYBAStandardSmoke Brown28%
PYDAStandardOrange45%
PYTAAntistaticTransparent77%
PYBTAAntistaticSmoke Brown30%

Specifications

 ■ Standard Size
Part Number-A-B-T
PYA-1200-800-8
 ■ Large Size
Part Number-A-B-T
L-PYA-1300-800-3
 ■ Standard Type
Part NumberABT
Standard Size1mm IncrementSelectable
PYA (Standard, Transparent)20~120020~10001, 2, 3, 4, 5, 8
PYBA (Standard, Smoke Brown)
3, 4, 5
PYDA (Standard, Orange)
PYTA
(Antistatic, Transparent)
PYBTA (Antistatic, Smoke Brown)
3, 5
Large Size1201~200020~10003, 5
L-PYA (Standard, Transparent)
L-PYBA (Standard, Smoke Brown)
L-PYDA (Standard, Orange)
L-PYTA (Antistatic, Transparent)
L-PYBTA (Antistatic, Smoke Brown)
For T0.5 / 1.5, see P.973.

Alterations

PET Plates:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
L-PYA-[1201-2000/1]-[1-8/1]-[3,​5]
L-PYBA-[1201-2000/1]-[1-8/1]-[3,​5]
L-PYBTA-[1201-2000/1]-[1-8/1]-[3,​5]
L-PYDA-[1201-2000/1]-[1-8/1]-[3,​5]
L-PYTA-[1201-2000/1]-[1-8/1]-[3,​5]
PYA-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]
PYBA-[20-1200/1]-[20-1000/1]-[3,​4,​5]
PYBTA-[20-1200/1]-[20-1000/1]-[3,​5]
PYDA-[20-1200/1]-[20-1000/1]-[3,​5]
PYTA-[20-1200/1]-[20-1000/1]-[3,​5]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSGrade Color A
(mm)
B
(mm)
T
(mm)
1 8 Days 10StandardTransparent1201 ~ 200020 ~ 10003 ~ 5
1 7 Days 10StandardSmoke Brown1201 ~ 200020 ~ 10003 ~ 5
1 7 Days 10AntistaticTransparent1201 ~ 200020 ~ 10003 ~ 5
1 7 Days 10StandardOrange1201 ~ 200020 ~ 10003 ~ 5
1 7 Days 10AntistaticSmoke Brown1201 ~ 200020 ~ 10003 ~ 5
1 5 Days 10StandardTransparent20 ~ 120020 ~ 10001 ~ 8
1 5 Days 10StandardSmoke Brown20 ~ 120020 ~ 10003 ~ 5
1 5 Days 10AntistaticSmoke Brown20 ~ 120020 ~ 10003 ~ 5
1 7 Days 10StandardOrange20 ~ 120020 ~ 10003 ~ 5
1 5 Days 10AntistaticTransparent20 ~ 120020 ~ 10003 ~ 5

Loading...

  1. 1

More Information

PET Plates:Related Image

Basic information

Material PET Hole Machining No Drilling Alteration

Complementary Products

Tech Support