Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Grade / Material | Color | Operating Ambient Temperature |
MCA | Standard / MC901 | Blue | -40~120°C |
MCAW | Standard / MC900NC | Ivory | |
MCAS | Sliding / MC703HL | Purple | |
MCAY | High Strength / MC602ST | Dark Brown | Ambient Temp. ~ 150°C |
MCAPS | Weather Resistance / MC801 | Dark Gray | Ambient Temp. ~ 120°C |
MCCA | Conductivity CDR2 / MC501CDR2 | Black | Ambient Temp. ~ 120°C |
MCDA | Antistatic CDR6 / MC501CDR6 | Black | |
MCEA | Antistatic / Heat Resistant CDR9 / MC501CDR9 | Black | Ambient Temp. ~ 150°C |
Part Number | - | A | - | B | - | T | - | F | - | G | - | Screw Nominal Dia. | - | L |
MCDA4H MCDA4H | - - | 200 500 | - - | 155 300 | - - | 5 10 | - - | F160 F300 | - - | G120 G200 | - - | N4 M5 | - | L7.5 |
Part Number | A | B | T Dimension Range by Material | T | F | G | |||
Type | T Dimension Tolerance | Number of Holes | |||||||
MCA MCAW MCAS MCAY MCAPS MCCA MCDA MCEA | (Standard, Blue) (Standard, Ivory) (Sliding) (High Strength) (Weather Resistance) (Conductivity CDR2) (Antistatic CDR6) (Antistatic / Heat Resistant CDR9) | Circular Sawing | 1mm Increment | Selectable | 0.5mm Increment | ||||
Not available | 2H (Horizontal) 2HL (Vertical) 4H 6H | 20~500 | 20~400 | MCEA | 10, 12, 15, 20, 25 | 6~491.5 (2H, 4H) 4.5~395.5 (2HL) 6~245.5 (6H) | 4.5~395.5 (2H) 6~391.5 (2HL, 4H, 6H) | ||
Others | 5, 7, 10, 12, 15, 20, 25, 30 | ||||||||
Upper-lower Surface Milling (2F) | 1mm Increment | 0.1mm Increment | 0.5mm Increment | ||||||
2FQ 0~+0.2 2FN ±0.1 2FM -0.2~0 | 2H (Horizontal) 2HL (Vertical) 4H 6H | 20~400 | 20~250 | MCEA | 10~24 | 6~391.5 (2H, 4H) 4.5~395.5 (2HL) 6~195.5 (6H) | 4.5~245.5 (2H) 6~241.5 (2HL, 4H, 6H) | ||
Others | 5~29 |
T Dimension | Pre-drilled Hole Nominal Dia. | ||||||||||||
Through Hole | Counterbore Hole | Threaded Insert | |||||||||||
N | Z | M | L | ||||||||||
5~6 | 3 4 5 6 8 10 | - | 3 | 4 | (Threaded Insert Length) Select from Table 1 | ||||||||
7~9 | 3 | 4 | 3 | 4 | 5 | 6 | |||||||
10~14 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | 10 | ||||
15~30 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MCA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
MCA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
MCA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8,10] |
MCA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
MCA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
MCA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
MCA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
MCA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
MCA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
MCA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
MCA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
MCA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
MCA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
MCA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
MCA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8] |
MCA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
MCA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
MCA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
MCA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
MCA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
MCA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
MCA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
MCA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
MCA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
MCA2FQ2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
MCA2FQ2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
MCA2FQ2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8,10] |
MCA2FQ2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
MCA2FQ2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
MCA2FQ2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
MCA2FQ4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
MCA2FQ4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
MCA2FQ4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
MCA2FQ6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
MCA2FQ6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
MCA2FQ6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
MCA2H-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30]-F[6-591.5/0.5]-G[4.5-495.5/0.5]-M[3,4,5,6,8,10] |
MCA2H-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30]-F[6-591.5/0.5]-G[4.5-495.5/0.5]-N[3,4,5,6,8,10] |
MCA2H-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30]-F[6-591.5/0.5]-G[4.5-495.5/0.5]-Z[3,4,5,6,8] |
MCA2HL-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30]-F[4.5-595.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
MCA2HL-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30]-F[4.5-595.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
MCA2HL-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30]-F[4.5-595.5/0.5]-G[6-491.5/0.5]-Z[3,4,5,6,8] |
MCA4H-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30]-F[6-591.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
MCA4H-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30]-F[6-591.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
MCA4H-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30]-F[6-591.5/0.5]-G[6-491.5/0.5]-Z[3,4,5,6,8] |
MCA6H-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30]-F[6-295.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
MCA6H-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30]-F[6-295.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
MCA6H-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30]-F[6-295.5/0.5]-G[6-491.5/0.5]-Z[3,4,5,6,8] |
MCAPS2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
MCAPS2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
MCAPS2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8,10] |
MCAPS2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
MCAPS2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
MCAPS2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
MCAPS2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
MCAPS2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
MCAPS2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
MCAPS2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
MCAPS2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
MCAPS2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade | Color | Hole Processing | Finishing Method | T Dimension Tolerance | Material Name | A (mm) | B (mm) | F | G | M | N | T (mm) | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | Standard | Blue | 2H | Upper-lower Surface Milled | M (0/-0.2) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2H | Upper-lower Surface Milled | M (0/-0.2) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2H | Upper-lower Surface Milled | M (0/-0.2) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2HL | Upper-lower Surface Milled | M (0/-0.2) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2HL | Upper-lower Surface Milled | M (0/-0.2) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2HL | Upper-lower Surface Milled | M (0/-0.2) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 4H | Upper-lower Surface Milled | M (0/-0.2) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 4H | Upper-lower Surface Milled | M (0/-0.2) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 4H | Upper-lower Surface Milled | M (0/-0.2) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 6H | Upper-lower Surface Milled | M (0/-0.2) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 6H | Upper-lower Surface Milled | M (0/-0.2) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 6H | Upper-lower Surface Milled | M (0/-0.2) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2H | Upper-lower Surface Milled | N (±0.1) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2H | Upper-lower Surface Milled | N (±0.1) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2H | Upper-lower Surface Milled | N (±0.1) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2HL | Upper-lower Surface Milled | N (±0.1) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2HL | Upper-lower Surface Milled | N (±0.1) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2HL | Upper-lower Surface Milled | N (±0.1) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 4H | Upper-lower Surface Milled | N (±0.1) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 4H | Upper-lower Surface Milled | N (±0.1) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 4H | Upper-lower Surface Milled | N (±0.1) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 6H | Upper-lower Surface Milled | N (±0.1) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 6H | Upper-lower Surface Milled | N (±0.1) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 6H | Upper-lower Surface Milled | N (±0.1) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2H | Upper-lower Surface Milled | Q (+0.2/0) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2H | Upper-lower Surface Milled | Q (+0.2/0) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2H | Upper-lower Surface Milled | Q (+0.2/0) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2HL | Upper-lower Surface Milled | Q (+0.2/0) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2HL | Upper-lower Surface Milled | Q (+0.2/0) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2HL | Upper-lower Surface Milled | Q (+0.2/0) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 4H | Upper-lower Surface Milled | Q (+0.2/0) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 4H | Upper-lower Surface Milled | Q (+0.2/0) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 4H | Upper-lower Surface Milled | Q (+0.2/0) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 6H | Upper-lower Surface Milled | Q (+0.2/0) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 6H | Upper-lower Surface Milled | Q (+0.2/0) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 6H | Upper-lower Surface Milled | Q (+0.2/0) | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2H | Circular Sawing | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 6 ~ 591.5 | 4.5 ~ 495.5 | 3 ~ 10 | - | 5 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2H | Circular Sawing | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 6 ~ 591.5 | 4.5 ~ 495.5 | - | 3 ~ 10 | 5 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2H | Circular Sawing | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 6 ~ 591.5 | 4.5 ~ 495.5 | - | - | 5 ~ 30 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2HL | Circular Sawing | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 4.5 ~ 595.5 | 6 ~ 491.5 | 3 ~ 10 | - | 5 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2HL | Circular Sawing | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 4.5 ~ 595.5 | 6 ~ 491.5 | - | 3 ~ 10 | 5 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 2HL | Circular Sawing | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 4.5 ~ 595.5 | 6 ~ 491.5 | - | - | 5 ~ 30 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 4H | Circular Sawing | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 6 ~ 591.5 | 6 ~ 491.5 | 3 ~ 10 | - | 5 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 4H | Circular Sawing | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 6 ~ 591.5 | 6 ~ 491.5 | - | 3 ~ 10 | 5 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 4H | Circular Sawing | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 6 ~ 591.5 | 6 ~ 491.5 | - | - | 5 ~ 30 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Standard | Blue | 6H | Circular Sawing | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 6 ~ 295.5 | 6 ~ 491.5 | 3 ~ 10 | - | 5 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 6H | Circular Sawing | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 6 ~ 295.5 | 6 ~ 491.5 | - | 3 ~ 10 | 5 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Blue | 6H | Circular Sawing | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 6 ~ 295.5 | 6 ~ 491.5 | - | - | 5 ~ 30 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Weather Resistant | Black Gray | 2H | Upper-lower Surface Milled | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Weather Resistant | Black Gray | 2H | Upper-lower Surface Milled | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Weather Resistant | Black Gray | 2H | Upper-lower Surface Milled | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Weather Resistant | Black Gray | 2HL | Upper-lower Surface Milled | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Weather Resistant | Black Gray | 2HL | Upper-lower Surface Milled | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Weather Resistant | Black Gray | 2HL | Upper-lower Surface Milled | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Weather Resistant | Black Gray | 4H | Upper-lower Surface Milled | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Weather Resistant | Black Gray | 4H | Upper-lower Surface Milled | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Weather Resistant | Black Gray | 4H | Upper-lower Surface Milled | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Weather Resistant | Black Gray | 6H | Upper-lower Surface Milled | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Weather Resistant | Black Gray | 6H | Upper-lower Surface Milled | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Weather Resistant | Black Gray | 6H | Upper-lower Surface Milled | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | 3 ~ 10 |
Loading...
Material | MC Nylon |
---|
Configure
Basic Attributes
Grade
Color
Hole Processing
Finishing Method
T Dimension Tolerance
Material Name
A(mm)
B(mm)
F
G
M
N
T(mm)
Z
Type
Filter by CAD data type
Optional Attributes