Locating pins, Centring pins / head shape selectable / chamfered flat head / fastening variant selectable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Large Head/Threaded/P,L,B&Pilot Configurable:Related Image
 
Material
No.
MaterialSurface TreatmentHardnessTypeShape Code
Press FitTappedThreaded
EN 1.2510 Equiv.-Treated Hardness: 60 ~ 63HRCKFKFTKFNA
(Round)


D (Diamond)
EN 1.2510 Equiv.Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GKFGKFTGKFN
EN 1.2510 Equiv.--BKFBKFTBKFN
(Round only)
EN 1.4301 Equiv.--SKFSKFTSKFN
EN 1.4301 Equiv.Hard Chrome PlatingPlating Hardness: 750HV ~HKFHKFTHKFN
EN 1.4037 Equiv.-Treated Hardness: 50 ~ 55HRCCKFCKFT-

Specifications

Part Number-P-L-B-E-A
     
Type Shape D Tol. P Tolerance D
KF
GKFT
SKFN
 A
A
D
 M
G
G
 S
S
B
 6
10T
12
-
-
-
P10.00
P13.00
P15.00
-
-
-
L6
L6
L12
-
-
-
B3.0
B4.0
B5.0
-
-
-
E5.0
E10.0
E7.0
-
-
-
A30
A15
A45
■Tolerance Selection
D
or
P
Standard GradePrecision Grade
MPGHSAB
m6p6g6h7---
1.00
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
+0.005
0
0
-0.005
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
30.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
The unit price of Precision Type is the price of Standard Type multiplied by 1.1.
Hard Chrome Plating products are not available for Precision Grade Tolerance.
EN 1.4037 Equiv. has an identification groove at any position on D part.
Polished, centering hole is sometimes not available for EN 1.4301 Equiv.
P-2EtanA≥0.73 (Tip dia. Ø0.73 or more)
Reference:tan15°≈0.267 tan30°≈0.577
         tan45°=1 tan60°≈1.732

■Press Fit
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A SelectionC(W)
TypeShapeD ToleranceP ToleranceD
KF
GKF
*
BKF
SKF
HKF
*
CKF
A (Round)



D (Diamond)
M
P
G
H

*A
*B
S
M
P
G
H

*A
*B
 11.00~2.50
(1.50~2.00)
2, 32.0~5.00.5~10.015

30

45

60
0.10.6
 2 2.00~4.002~62.0~10.00.51.2
 3 3.00~6.003~62.0~10.01.5
 4 4.00~7.004~82.0~10.011.8
 5 5.00~8.00 5~102.0~10.02.2
 6 6.00~10.00 6~122.0~12.03
 8 8.00~13.00 8~162.0~15.01.53.5
1010.00~15.0010~203.0~20.024
1212.00~16.0012~243.0~20.05
1313.00~18.0013~265.0~20.05.5
1616.00~25.0016~325.0~20.037
2020.00~30.0020~405.0~20.09
P dimension in ( ) is applicable to Diamond Shape. Hard Chrome Plating products are not available for * marked Precision Grade (Precision Grade A and B).

■Tapped
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A Selection(W)M (Coarse)* Tightening Torque N • cm
TypeShapeD ToleranceP ToleranceD
KFT
GKFT
BKFT
SKFT
HKFT
CKFT
A (Round)



D (Diamond)
M
P
G
H
S
M
P
G
H
 55.00~8.00  5(9)~102.0~10.00.5~10.015

30

45

60
2.2M2- 3
 6 6.00~10.00  6(9)~122.0~12.03M3  98 5
 6TM2.6- 4
8 8.00~13.00 8(12)~162.0~15.03.5M5 461 8
 8T 6(12)~16M4 225 6
1010.00~15.0010(12)~203.0~20.04M5 461 8
10T 6(12)~16M4 225 6
1212.00~16.00    12~243.0~20.05M5 461 8
12T 8(12)~18M4 225 6
1313.00~18.0013(14)~265.0~20.05.5M8191110
13T 8(14)~20M6 784 9
1616.00~25.00    16~325.0~20.07M8191112
16T10(14)~24M6 784 9
2020.00~30.00    20~405.0~20.09M8191112
20T12(18)~30M6 784 9
Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
Note the strength of under-head part. >>P.1566 L dimension in ( ) is applicable to Diamond Shape. Please confirm pilot hole depth on >>P.1566. Holes may go through.
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on >>P. 2297.) Not applicable when using locking materials or lock washers.

■Threaded
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A SelectionM (Coarse)* Tightening Torque N • cm(W)
TypeShapeD ToleranceP ToleranceD
KFN
GKFN*
BKFN
SKFN
HKFN*
A
(Round)


D
(Diamond)
M
P
G
H
*A
*B
S
M
P
G
H
*A
*B
 33.50~6.002~62.0~10.00.5~10.015

30

45

60
M 3   981.5
 44.50~7.002~82.0~10.0M 4  2251.8
 55.50~8.00 3~102.0~10.0M 5  4612.2
 6 6.50~10.00 3~102.0~12.0M 6  7843
 8 9.00~13.00 5~102.0~15.0M 8 19113.5
1011.00~15.00 5~153.0~20.0M10 37834
1213.00~18.00 8~153.0~20.0M12 66055
1617.00~25.00 8~205.0~20.0M16163667
2022.00~30.0010~205.0~20.0M20329289
Hard Chrome Plating products are not available for * marked Precision Grade (Precision Grade A and B).
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on >>P. 2297.) Not applicable when using locking materials or lock washers.

Alterations

Large Head/Threaded/P,L,B&Pilot Configurable:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BKFAAA1-P[1-2.5/0.01]-L[2-3/1]-B[2-5/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BKFAAA2-P[2-4/0.01]-L[2-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAA3-P[3-6/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAA4-P[4-7/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAA5-P[5-8/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAA6-P[6-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAA8-P[8-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAA10-P[10-15/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAA12-P[12-16/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAA13-P[13-18/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAA16-P[16-25/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAA20-P[20-30/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAB1-P[1-2.5/0.01]-L[2-3/1]-B[2-5/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BKFAAB2-P[2-4/0.01]-L[2-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAB3-P[3-6/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAB4-P[4-7/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAB5-P[5-8/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAB6-P[6-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAB8-P[8-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAB10-P[10-15/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAB12-P[12-16/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAB13-P[13-18/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAB16-P[16-25/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAB20-P[20-30/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAG1-P[1-2.5/0.01]-L[2-3/1]-B[2-5/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BKFAAG2-P[2-4/0.01]-L[2-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAG3-P[3-6/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAG4-P[4-7/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAG5-P[5-8/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAG6-P[6-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAG8-P[8-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAG10-P[10-15/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAG12-P[12-16/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAG13-P[13-18/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAG16-P[16-25/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAG20-P[20-30/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAH1-P[1-2.5/0.01]-L[2-3/1]-B[2-5/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BKFAAH2-P[2-4/0.01]-L[2-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAH3-P[3-6/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAH4-P[4-7/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAH5-P[5-8/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAH6-P[6-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAH8-P[8-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAH10-P[10-15/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAH12-P[12-16/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAH13-P[13-18/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAH16-P[16-25/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAH20-P[20-30/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAM1-P[1-2.5/0.01]-L[2-3/1]-B[2-5/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BKFAAM2-P[2-4/0.01]-L[2-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAM3-P[3-6/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAM4-P[4-7/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAM5-P[5-8/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAM6-P[6-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAM8-P[8-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAM10-P[10-15/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAM12-P[12-16/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAM13-P[13-18/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAM16-P[16-25/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BKFAAM20-P[20-30/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInlet Side Tip Shape2 Mounting Side Shape Surface Treatment Heat Treatment Material Steel Type Stainless Steel Type Locating Section Outer Dia. P
(mm)
Positioning Side O.D. Tolerance Mounting Side Dia. D
(mm)
Mounting Side Outer Dia. Tolerance Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
Taper Length E
(mm)
A
(°)

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-1 ~ 2.50.005/010.005/0-2 ~ 32 ~ 50.5 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-2 ~ 40.005/020.005/0-2 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-3 ~ 60.005/030.005/0-3 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-4 ~ 70.005/040.005/0-4 ~ 82 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-5 ~ 80.005/050.005/0-5 ~ 102 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-6 ~ 100.005/060.005/0-6 ~ 122 ~ 120 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-8 ~ 130.005/080.005/0-8 ~ 162 ~ 150 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-10 ~ 150.005/0100.005/0-10 ~ 203 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-12 ~ 160.005/0120.005/0-12 ~ 243 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-13 ~ 180.005/0130.005/0-13 ~ 265 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-16 ~ 250.005/0160.005/0-16 ~ 325 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-20 ~ 300.005/0200.005/0-20 ~ 405 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-1 ~ 2.50/-0.00510.005/0-2 ~ 32 ~ 50.5 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-2 ~ 40/-0.00520.005/0-2 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-3 ~ 60/-0.00530.005/0-3 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-4 ~ 70/-0.00540.005/0-4 ~ 82 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-5 ~ 80/-0.00550.005/0-5 ~ 102 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-6 ~ 100/-0.00560.005/0-6 ~ 122 ~ 120 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-8 ~ 130/-0.00580.005/0-8 ~ 162 ~ 150 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-10 ~ 150/-0.005100.005/0-10 ~ 203 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-12 ~ 160/-0.005120.005/0-12 ~ 243 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-13 ~ 180/-0.005130.005/0-13 ~ 265 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-16 ~ 250/-0.005160.005/0-16 ~ 325 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-20 ~ 300/-0.005200.005/0-20 ~ 405 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-1 ~ 2.5g610.005/0-2 ~ 32 ~ 50.5 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-2 ~ 4g620.005/0-2 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-3 ~ 6g630.005/0-3 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-4 ~ 7g640.005/0-4 ~ 82 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-5 ~ 8g650.005/0-5 ~ 102 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-6 ~ 10g660.005/0-6 ~ 122 ~ 120 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-8 ~ 13g680.005/0-8 ~ 162 ~ 150 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-10 ~ 15g6100.005/0-10 ~ 203 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-12 ~ 16g6120.005/0-12 ~ 243 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-13 ~ 18g6130.005/0-13 ~ 265 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-16 ~ 25g6160.005/0-16 ~ 325 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-20 ~ 30g6200.005/0-20 ~ 405 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-1 ~ 2.5h710.005/0-2 ~ 32 ~ 50.5 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-2 ~ 4h720.005/0-2 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-3 ~ 6h730.005/0-3 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-4 ~ 7h740.005/0-4 ~ 82 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-5 ~ 8h750.005/0-5 ~ 102 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-6 ~ 10h760.005/0-6 ~ 122 ~ 120 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-8 ~ 13h780.005/0-8 ~ 162 ~ 150 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-10 ~ 15h7100.005/0-10 ~ 203 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-12 ~ 16h7120.005/0-12 ~ 243 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-13 ~ 18h7130.005/0-13 ~ 265 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-16 ~ 25h7160.005/0-16 ~ 325 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-20 ~ 30h7200.005/0-20 ~ 405 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-1 ~ 2.5m610.005/0-2 ~ 32 ~ 50.5 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-2 ~ 4m620.005/0-2 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-3 ~ 6m630.005/0-3 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-4 ~ 7m640.005/0-4 ~ 82 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-5 ~ 8m650.005/0-5 ~ 102 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-6 ~ 10m660.005/0-6 ~ 122 ~ 120 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-8 ~ 13m680.005/0-8 ~ 162 ~ 150 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-10 ~ 15m6100.005/0-10 ~ 203 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-12 ~ 16m6120.005/0-12 ~ 243 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-13 ~ 18m6130.005/0-13 ~ 265 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-16 ~ 25m6160.005/0-16 ~ 325 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-20 ~ 30m6200.005/0-20 ~ 405 ~ 200 ~ 1015 ~ 60

Loading...

Basic information

Basic Shape Large Head Inlet Side Tip Type Tapered Inlet Style No

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360