Support pins / round / flat head / fixing variant selectable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

For Grippers/Stepped:Related Image
 
MaterialSurface TreatmentType
SteppedCounterboredTapped
EN 1.1191 Equiv.Electroless Nickel PlatingIPMAIPZAIPTA
EN 1.4301 Equiv.-SIPMASIPZASIPTA

Specifications

■Stepped
Part Number-P-L-B
IPMA8-P13.0-L9.0-B1.5
■Counterbored, Tapped
Part Number-D-L
IPZA4-D17.0-L7.0
■Stepped
Part Number0.1mm IncrementUnit Price
TypeDPLBIPMASIPMA
IPMA
SIPMA
56.0~15.05.0~10.01.0~10.0
67.0~20.0
810.0~20.0
1012.0~25.0
1216.0~32.0

■Counterbored
Part Number0.1mm Incrementd1d2HUnit Price
TypeNo.DLIPZASIPZA
IPZA
SIPZA
310.0~15.05.0~30.03.56.53.5
410.0~32.06.0~30.04.584.5
512.0~32.07.0~30.05.59.55.5

■Tapped
Part Number0.1mm IncrementUnit Price
TypeMDLIPTASIPTA
IPTA
SIPTA
310.0~20.03.0~30.0
410.0~32.0
512.0~32.0
* When L is less than Mx4, the tapped hole or pilot hole for tapping may go through.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
IPMA5-P[6-15/0.1]-L[5-10/0.1]-B[1-10/0.1]
IPMA6-P[7-20/0.1]-L[5-10/0.1]-B[1-10/0.1]
IPMA8-P[10-20/0.1]-L[5-10/0.1]-B[1-10/0.1]
IPMA10-P[12-25/0.1]-L[5-10/0.1]-B[1-10/0.1]
IPMA12-P[16-32/0.1]-L[5-10/0.1]-B[1-10/0.1]
IPTA3-D[10-20/0.1]-L[3-30/0.1]
IPTA4-D[10-32/0.1]-L[3-30/0.1]
IPTA5-D[12-32/0.1]-L[3-30/0.1]
IPZA3-D[10-15/0.1]-L[5-30/0.1]
IPZA4-D[10-32/0.1]-L[6-30/0.1]
IPZA5-D[12-32/0.1]-L[7-30/0.1]
SIPMA5-P[6-15/0.1]-L[5-10/0.1]-B[1-10/0.1]
SIPMA6-P[7-20/0.1]-L[5-10/0.1]-B[1-10/0.1]
SIPMA8-P[10-20/0.1]-L[5-10/0.1]-B[1-10/0.1]
SIPMA10-P[12-25/0.1]-L[5-10/0.1]-B[1-10/0.1]
SIPMA12-P[16-32/0.1]-L[5-10/0.1]-B[1-10/0.1]
SIPTA3-D[10-20/0.1]-L[3-30/0.1]
SIPTA4-D[10-32/0.1]-L[3-30/0.1]
SIPTA5-D[12-32/0.1]-L[3-30/0.1]
SIPZA3-D[10-15/0.1]-L[5-30/0.1]
SIPZA4-D[10-32/0.1]-L[6-30/0.1]
SIPZA5-D[12-32/0.1]-L[7-30/0.1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBasic Shape Inlet Style Mounting Side Shape Surface Treatment Material Steel Type Stainless Steel Type Locating Section Outer Dia. P
(mm)
Mounting Side Dia. D
(mm)
Mounting Side Outer Dia. Tolerance Screw Dia. M
(mm)
No.(d1) B
(mm)
D
(mm)
L
(mm)
1 6 Days 10Large HeadNoStraight(Press Fit)Electroless Nickel PlatingSteelEN 1.1191 Equiv.-6 ~ 155m6--1 ~ 10-5 ~ 10
1 6 Days 10Large HeadNoStraight(Press Fit)Electroless Nickel PlatingSteelEN 1.1191 Equiv.-7 ~ 206m6--1 ~ 10-5 ~ 10
1 6 Days 10Large HeadNoStraight(Press Fit)Electroless Nickel PlatingSteelEN 1.1191 Equiv.-10 ~ 208m6--1 ~ 10-5 ~ 10
1 6 Days 10Large HeadNoStraight(Press Fit)Electroless Nickel PlatingSteelEN 1.1191 Equiv.-12 ~ 2510m6--1 ~ 10-5 ~ 10
1 6 Days 10Large HeadNoStraight(Press Fit)Electroless Nickel PlatingSteelEN 1.1191 Equiv.-16 ~ 3212m6--1 ~ 10-5 ~ 10
1 6 Days 10Screw MountedNoFemale ThreadElectroless Nickel PlatingSteelEN 1.1191 Equiv.---g63--10 ~ 203 ~ 30
1 6 Days 10Screw MountedNoFemale ThreadElectroless Nickel PlatingSteelEN 1.1191 Equiv.---g64--10 ~ 323 ~ 30
1 6 Days 10Screw MountedNoFemale ThreadElectroless Nickel PlatingSteelEN 1.1191 Equiv.---g65--12 ~ 323 ~ 30
1 6 Days 10Screw MountedScrew MountStraight(Press Fit)Electroless Nickel PlatingSteelEN 1.1191 Equiv.---g6-3(3.5)-10 ~ 155 ~ 30
1 6 Days 10Screw MountedScrew MountStraight(Press Fit)Electroless Nickel PlatingSteelEN 1.1191 Equiv.---g6-4(4.5)-10 ~ 326 ~ 30
1 6 Days 10Screw MountedScrew MountStraight(Press Fit)Electroless Nickel PlatingSteelEN 1.1191 Equiv.---g6-5(5.5)-12 ~ 327 ~ 30
1 6 Days 10Large HeadNoStraight(Press Fit)Not ProvidedStainless Steel-EN 1.4301 Equiv.6 ~ 155m6--1 ~ 10-5 ~ 10
1 6 Days 10Large HeadNoStraight(Press Fit)Not ProvidedStainless Steel-EN 1.4301 Equiv.7 ~ 206m6--1 ~ 10-5 ~ 10
1 6 Days 10Large HeadNoStraight(Press Fit)Not ProvidedStainless Steel-EN 1.4301 Equiv.10 ~ 208m6--1 ~ 10-5 ~ 10
1 6 Days 10Large HeadNoStraight(Press Fit)Not ProvidedStainless Steel-EN 1.4301 Equiv.12 ~ 2510m6--1 ~ 10-5 ~ 10
1 6 Days 10Large HeadNoStraight(Press Fit)Not ProvidedStainless Steel-EN 1.4301 Equiv.16 ~ 3212m6--1 ~ 10-5 ~ 10
1 6 Days 10Screw MountedNoFemale ThreadNot ProvidedStainless Steel-EN 1.4301 Equiv.--g63--10 ~ 203 ~ 30
1 6 Days 10Screw MountedNoFemale ThreadNot ProvidedStainless Steel-EN 1.4301 Equiv.--g64--10 ~ 323 ~ 30
1 6 Days 10Screw MountedNoFemale ThreadNot ProvidedStainless Steel-EN 1.4301 Equiv.--g65--12 ~ 323 ~ 30
1 6 Days 10Screw MountedScrew MountStraight(Press Fit)Not ProvidedStainless Steel-EN 1.4301 Equiv.--g6-3(3.5)-10 ~ 155 ~ 30
1 6 Days 10Screw MountedScrew MountStraight(Press Fit)Not ProvidedStainless Steel-EN 1.4301 Equiv.--g6-4(4.5)-10 ~ 326 ~ 30
1 6 Days 10Screw MountedScrew MountStraight(Press Fit)Not ProvidedStainless Steel-EN 1.4301 Equiv.--g6-5(5.5)-12 ~ 327 ~ 30

Loading...

  1. 1

Example of Use

For Grippers/Stepped:Related Image

Basic information

Inlet Side Tip Shape2 Round Inlet Side Tip Type Flat Heat Treatment No
Positioning Side O.D. Tolerance g6

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360