Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | Surface Treatment | Hardness | Press Fit | Tapped | |
D Tolerance m6 | D Tolerance p6 | D Tolerance g6 | |||
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | WPM | WPP | WPG |
EN 1.4301 Equiv. | - | - | SWPM | - | SWPG |
EN 1.4301 Equiv. | Hard Chrome Plating | Plating Hardness: 750HV ~ | HWPM | HWPP | HWPG |
Part Number | - | P | - | Q | - | L | - | B | - | E | - | F |
SWPM5 HWPG16 | - - | P7.30 P20.02 | - - | Q5.01 Q15.30 | - - | L10 L18 | - - | B10.5 B12.3 | - - | E5.2 E3.1 | - - | F7.8 F5.0 |
D | m6 | p6 | g6 |
2, 3 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 |
4~6 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 |
8, 10 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 |
12, 16 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 |
20 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 |
Part Number | P 0.01mm Increment | Q 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | E 0.1mm Increment | F 0.1mm Increment | m | C | ℓ | Unit Price | ||||
Type | D | WPM WPP | SWPM | HWPM HWPP | ||||||||||
D Tolerance m6 WPM SWPM HWPM | D Tolerance p6 WPP HWPP | 2 | 2.00~4.00 | 1.00~3.00 | 2~6 | 2.0~6.0 | 1.0~3.0 | 2.0~6.0 | 1 | 0.3 | 0 | |||
3 | 3.00~6.00 | 1.00~5.00 | 3~6 | 2.0~10.0 | 1.0~5.0 | 2.0~10.0 | 2 | 0.5 | 1 | |||||
4 | 4.00~7.00 | 2.00~6.00 | 4~8 | 2.0~15.0 | 1.0~8.0 | 2.0~15.0 | 3 | 1 | ||||||
5 | 5.00~8.00 | 2.00~7.00 | 5~10 | 2.0~20.0 | 1.0~10.0 | 2.0~20.0 | ||||||||
6 | 6.00~10.00 | 2.00~9.00 | 6~12 | |||||||||||
8 | 8.00~13.00 | 3.00~12.00 | 8~16 | 4 | 1.5 | 2 | ||||||||
10 | 10.00~15.00 | 3.00~14.00 | 10~20 | 3.0~20.0 | 3.0~20.0 | 2 | ||||||||
12 | 12.00~16.00 | 5.00~15.00 | 12~24 | |||||||||||
16 | 16.00~25.00 | 10.00~24.00 | 16~32 | 5.0~20.0 | 5.0~20.0 | 5 | 3 | |||||||
20 | 20.00~30.00 | 13.00~29.00 | 20~40 |
Part Number | P 0.01mm Increment | Q 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | E 0.1mm Increment | F 0.1mm Increment | m | M (Coarse) | * Tightening Torque N • cm | ℓ | Unit Price | |||
Type | D | WPG | SWPG | HWPG | ||||||||||
D Tolerance g6 WPG SWPG HWPG | 6 | 6.00~10.00 | 2.00~9.00 | 6~12 | 2.0~20.0 | 1.0~10.0 | 2.0~20.0 | 3 | M3 | 98 | 5 | |||
8 | 8.00~13.00 | 3.00~12.00 | 8~16 | 4 | M4 | 225 | 8 | |||||||
10 | 10.00~15.00 | 3.00~14.00 | 10~20 | 3.0~20.0 | 3.0~20.0 | M5 | 461 | |||||||
12 | 12.00~16.00 | 5.00~15.00 | 12~24 | |||||||||||
16 | 16.00~25.00 | 10.00~24.00 | 16~32 | 5.0~20.0 | 5.0~20.0 | 5 | M8 | 1911 | 12 | |||||
20 | 20.00~30.00 | 13.00~29.00 | 20~40 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HWPG6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
HWPG8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
HWPG10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
HWPG12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
HWPG16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1] |
HWPG20-P[20-30/0.01]-Q[13-29/0.01]-L[20-40/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1] |
HWPM2-P[2-4/0.01]-Q[1-3/0.01]-L[2-6/1]-B[2-6/0.1]-E[1-3/0.1]-F[2-6/0.1] |
HWPM3-P[3-6/0.01]-Q[1-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[1-5/0.1]-F[2-10/0.1] |
HWPM4-P[4-7/0.01]-Q[2-6/0.01]-L[4-8/1]-B[2-15/0.1]-E[1-8/0.1]-F[2-15/0.1] |
HWPM5-P[5-8/0.01]-Q[2-7/0.01]-L[5-10/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
HWPM6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
HWPM8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
HWPM10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
HWPM12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
HWPP2-P[2-4/0.01]-Q[1-3/0.01]-L[2-6/1]-B[2-6/0.1]-E[1-3/0.1]-F[2-6/0.1] |
HWPP3-P[3-6/0.01]-Q[1-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[1-5/0.1]-F[2-10/0.1] |
HWPP4-P[4-7/0.01]-Q[2-6/0.01]-L[4-8/1]-B[2-15/0.1]-E[1-8/0.1]-F[2-15/0.1] |
HWPP5-P[5-8/0.01]-Q[2-7/0.01]-L[5-10/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
HWPP6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
HWPP8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
HWPP16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1] |
SWPG6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
SWPG8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
SWPG10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
SWPG12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
SWPG16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1] |
SWPG20-P[20-30/0.01]-Q[13-29/0.01]-L[20-40/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1] |
SWPM2-P[2-4/0.01]-Q[1-3/0.01]-L[2-6/1]-B[2-6/0.1]-E[1-3/0.1]-F[2-6/0.1] |
SWPM3-P[3-6/0.01]-Q[1-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[1-5/0.1]-F[2-10/0.1] |
SWPM4-P[4-7/0.01]-Q[2-6/0.01]-L[4-8/1]-B[2-15/0.1]-E[1-8/0.1]-F[2-15/0.1] |
SWPM5-P[5-8/0.01]-Q[2-7/0.01]-L[5-10/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
SWPM6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
SWPM8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
SWPM10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
SWPM12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
SWPM16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1] |
SWPM20-P[20-30/0.01]-Q[13-29/0.01]-L[20-40/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1] |
WPG6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
WPG8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
WPG10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
WPG12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
WPG16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1] |
WPG20-P[20-30/0.01]-Q[13-29/0.01]-L[20-40/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1] |
WPM2-P[2-4/0.01]-Q[1-3/0.01]-L[2-6/1]-B[2-6/0.1]-E[1-3/0.1]-F[2-6/0.1] |
WPM3-P[3-6/0.01]-Q[1-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[1-5/0.1]-F[2-10/0.1] |
WPM4-P[4-7/0.01]-Q[2-6/0.01]-L[4-8/1]-B[2-15/0.1]-E[1-8/0.1]-F[2-15/0.1] |
WPM5-P[5-8/0.01]-Q[2-7/0.01]-L[5-10/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
WPM6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
WPM8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
WPM10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
WPM12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
WPM16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1] |
WPM20-P[20-30/0.01]-Q[13-29/0.01]-L[20-40/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1] |
WPP2-P[2-4/0.01]-Q[1-3/0.01]-L[2-6/1]-B[2-6/0.1]-E[1-3/0.1]-F[2-6/0.1] |
WPP3-P[3-6/0.01]-Q[1-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[1-5/0.1]-F[2-10/0.1] |
WPP4-P[4-7/0.01]-Q[2-6/0.01]-L[4-8/1]-B[2-15/0.1]-E[1-8/0.1]-F[2-15/0.1] |
WPP5-P[5-8/0.01]-Q[2-7/0.01]-L[5-10/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
WPP6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
WPP8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1] |
WPP10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Side Shape | Surface Treatment | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Mounting Section Length L (mm) | Positioning Part Length B (mm) | Taper Length E (mm) | F (mm) | Q (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 6 ~ 10 | 6 | g6 | 6 ~ 12 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 9 | ||
- | 1 | 7 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 8 ~ 13 | 8 | g6 | 8 ~ 16 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 3 ~ 12 | ||
- | 1 | 7 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 10 ~ 15 | 10 | g6 | 10 ~ 20 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 3 ~ 14 | ||
- | 1 | 7 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 12 ~ 16 | 12 | g6 | 12 ~ 24 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 5 ~ 15 | ||
- | 1 | 7 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 16 ~ 25 | 16 | g6 | 16 ~ 32 | 5 ~ 20 | 1 ~ 10 | 5 ~ 20 | 10 ~ 24 | ||
- | 1 | 7 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 20 ~ 30 | 20 | g6 | 20 ~ 40 | 5 ~ 20 | 1 ~ 10 | 5 ~ 20 | 13 ~ 29 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 2 ~ 4 | 2 | m6 | 2 ~ 6 | 2 ~ 6 | 1 ~ 3 | 2 ~ 6 | 1 ~ 3 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 3 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | 1 ~ 5 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 4 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 15 | 1 ~ 8 | 2 ~ 15 | 2 ~ 6 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 5 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 7 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 6 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 9 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 8 ~ 13 | 8 | m6 | 8 ~ 16 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 3 ~ 12 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 10 ~ 15 | 10 | m6 | 10 ~ 20 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 3 ~ 14 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 12 ~ 16 | 12 | m6 | 12 ~ 24 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 5 ~ 15 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 2 ~ 4 | 2 | p6 | 2 ~ 6 | 2 ~ 6 | 1 ~ 3 | 2 ~ 6 | 1 ~ 3 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 3 ~ 6 | 3 | p6 | 3 ~ 6 | 2 ~ 10 | 1 ~ 5 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 4 ~ 7 | 4 | p6 | 4 ~ 8 | 2 ~ 15 | 1 ~ 8 | 2 ~ 15 | 2 ~ 6 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 5 ~ 8 | 5 | p6 | 5 ~ 10 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 7 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 6 ~ 10 | 6 | p6 | 6 ~ 12 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 9 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 8 ~ 13 | 8 | p6 | 8 ~ 16 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 3 ~ 12 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | No | - | - | EN 1.4301 Equiv. | 16 ~ 25 | 16 | p6 | 16 ~ 32 | 5 ~ 20 | 1 ~ 10 | 5 ~ 20 | 10 ~ 24 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 6 ~ 10 | 6 | g6 | 6 ~ 12 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 9 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 8 ~ 13 | 8 | g6 | 8 ~ 16 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 3 ~ 12 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 10 ~ 15 | 10 | g6 | 10 ~ 20 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 3 ~ 14 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 12 ~ 16 | 12 | g6 | 12 ~ 24 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 16 ~ 25 | 16 | g6 | 16 ~ 32 | 5 ~ 20 | 1 ~ 10 | 5 ~ 20 | 10 ~ 24 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 20 ~ 30 | 20 | g6 | 20 ~ 40 | 5 ~ 20 | 1 ~ 10 | 5 ~ 20 | 13 ~ 29 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 2 ~ 4 | 2 | m6 | 2 ~ 6 | 2 ~ 6 | 1 ~ 3 | 2 ~ 6 | 1 ~ 3 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 3 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | 1 ~ 5 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 4 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 15 | 1 ~ 8 | 2 ~ 15 | 2 ~ 6 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 5 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 7 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 6 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 9 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 8 ~ 13 | 8 | m6 | 8 ~ 16 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 3 ~ 12 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 10 ~ 15 | 10 | m6 | 10 ~ 20 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 3 ~ 14 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 12 ~ 16 | 12 | m6 | 12 ~ 24 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 16 ~ 25 | 16 | m6 | 16 ~ 32 | 5 ~ 20 | 1 ~ 10 | 5 ~ 20 | 10 ~ 24 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Stainless Steel | - | EN 1.4301 Equiv. | 20 ~ 30 | 20 | m6 | 20 ~ 40 | 5 ~ 20 | 1 ~ 10 | 5 ~ 20 | 13 ~ 29 | ||
- | 1 | 7 Days | 10 | Female Thread | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 6 ~ 10 | 6 | g6 | 6 ~ 12 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 9 | ||
- | 1 | 7 Days | 10 | Female Thread | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 8 ~ 13 | 8 | g6 | 8 ~ 16 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 3 ~ 12 | ||
- | 1 | 7 Days | 10 | Female Thread | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 10 ~ 15 | 10 | g6 | 10 ~ 20 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 3 ~ 14 | ||
- | 1 | 7 Days | 10 | Female Thread | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 12 ~ 16 | 12 | g6 | 12 ~ 24 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 5 ~ 15 | ||
- | 1 | 7 Days | 10 | Female Thread | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 16 ~ 25 | 16 | g6 | 16 ~ 32 | 5 ~ 20 | 1 ~ 10 | 5 ~ 20 | 10 ~ 24 | ||
- | 1 | 7 Days | 10 | Female Thread | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 20 ~ 30 | 20 | g6 | 20 ~ 40 | 5 ~ 20 | 1 ~ 10 | 5 ~ 20 | 13 ~ 29 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 2 ~ 4 | 2 | m6 | 2 ~ 6 | 2 ~ 6 | 1 ~ 3 | 2 ~ 6 | 1 ~ 3 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 3 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | 1 ~ 5 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 4 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 15 | 1 ~ 8 | 2 ~ 15 | 2 ~ 6 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 5 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 7 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 6 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 9 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 8 ~ 13 | 8 | m6 | 8 ~ 16 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 3 ~ 12 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 10 ~ 15 | 10 | m6 | 10 ~ 20 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 3 ~ 14 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 12 ~ 16 | 12 | m6 | 12 ~ 24 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 5 ~ 15 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 16 ~ 25 | 16 | m6 | 16 ~ 32 | 5 ~ 20 | 1 ~ 10 | 5 ~ 20 | 10 ~ 24 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 20 ~ 30 | 20 | m6 | 20 ~ 40 | 5 ~ 20 | 1 ~ 10 | 5 ~ 20 | 13 ~ 29 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 2 ~ 4 | 2 | p6 | 2 ~ 6 | 2 ~ 6 | 1 ~ 3 | 2 ~ 6 | 1 ~ 3 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 3 ~ 6 | 3 | p6 | 3 ~ 6 | 2 ~ 10 | 1 ~ 5 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 4 ~ 7 | 4 | p6 | 4 ~ 8 | 2 ~ 15 | 1 ~ 8 | 2 ~ 15 | 2 ~ 6 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 5 ~ 8 | 5 | p6 | 5 ~ 10 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 7 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 6 ~ 10 | 6 | p6 | 6 ~ 12 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 2 ~ 9 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 8 ~ 13 | 8 | p6 | 8 ~ 16 | 2 ~ 20 | 1 ~ 10 | 2 ~ 20 | 3 ~ 12 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 10 ~ 15 | 10 | p6 | 10 ~ 20 | 3 ~ 20 | 1 ~ 10 | 3 ~ 20 | 3 ~ 14 |
Loading...
Basic Shape | Double-Stepped | Inlet Side Tip Shape | Round | Inlet Side Tip Type | Tapered |
---|---|---|---|---|---|
Inlet Style | No | Positioning Side O.D. Tolerance | 0/-0.01 |
Configure
Basic Attributes
Mounting Side Shape
Surface Treatment
Heat Treatment
Material
Steel Type
Stainless Steel Type
Locating Section Outer Dia. P(Ø)
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Taper Length E(mm)
F(mm)
Q(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes