Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Fixed Part | Head Shape | Material | Operating Ambient Temperature | |
P Configurable | P, L, B Configurable | ||||
JP | FJP | Z (Press Fit) Y (Tapped) | A (Tapered) FA (Flat) Q (Sphere) | Polyacetal (Black) | -45~95°C |
MJP | MFP | MC Nylon (Blue) | -40~120°C | ||
DJP | DFP | Conductive MC Nylon CDR2 (Black) | -40~120°C | ||
JKP | FKP | PEEK (Natural Ivory) | -50~250°C |
Part Number | P | - | L | - | B | |||||||
- | ||||||||||||
Type | Fixed Part | Head Shape | D | |||||||||
JP FJP | Z Y | A Q | 8 10 | - - | 10.00 P12.00 | - | L12 | - | B7.0 |
Part Number | P 0.01mm Increment | L | B | C | m | ℓ1 | M (Coarse) | ℓ2 | ||||||
Type | Fixed Part | Head Shape | D | D dim. Tolerance m6 | D dim. Tolerance g6 | Press Fit | Tapped | |||||||
JP MJP DJP JKP | Z (Press Fit) Y (Tapped) Applicable when D≥6 | A (Tapered) FA (Flat) Q (Sphere) | 1 | +0.008 +0.002 | - | 1.50~2.50 | 3 | - | 3 | 0.3 | 0.5 | 0 | - | - |
2 | 2.50~4.00 | 4 | 0.5 | 1 | ||||||||||
3 | 3.50~6.00 | 5 | 5 | 2 | 1 | |||||||||
4 | +0.012 +0.004 | 4.50~7.00 | 6 | 1 | 3 | |||||||||
5 | 5.50~8.00 | 10 | ||||||||||||
6 | -0.004 -0.012 | 6.50~10.00 | 10 | 8 | M3 | 5 | ||||||||
8 | +0.015 +0.006 | -0.005 -0.014 | 9.00~13.00 | 15 | 15 | 1.5 | 4 | M5 | 8 | |||||
10 | 11.00~15.00 | 10 | 2 | M5 | 8 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | m | ℓ1 | M (Coarse) | ℓ2 | ||||||
Type | Fixed Part | Head Shape | D | D dim. Tolerance m6 | D dim. Tolerance g6 | |||||||||
Press Fit | Tapped | |||||||||||||
FJP MFP DFP FKP | Z (Press Fit) Y (Tapped) Applicable when D≥6 | A (Tapered) FA (Flat) Q (Sphere) | 1 | +0.008 +0.002 | - | 1.50~2.50 | 2, 3 | - | 2.0~5.0 | 0.3 | 0.5 | 0 | - | - |
2 | 2.50~4.00 | 2~6 | 2.0~10.0 | 0.5 | 1 | |||||||||
3 | 3.50~6.00 | 3~6 | 2.0~10.0 | 2 | 1 | |||||||||
4 | +0.012 +0.004 | 4.50~7.00 | 4~8 | 2.0~10.0 | 1 | 3 | ||||||||
5 | 5.50~8.00 | 5~10 | 2.0~10.0 | |||||||||||
6 | -0.004 -0.012 | 6.50~10.00 | 6~12 | 6~12 | 2.0~12.0 | M3 | 5 | |||||||
8 | +0.015 +0.006 | -0.005 -0.014 | 9.00~13.00 | 8~16 | 8~16 | 2.0 (3.0)~15.0 | 1.5 | 4 | M5 | 8 | ||||
10 | 11.00~15.00 | 10~20 | 10~20 | 3.0 (4.0)~20.0 | 2 | M5 | 8 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inlet Side Tip Type | Mounting Side Shape | Resin Type | Locating Section Outer Dia. P (Ø) | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Mounting Section Length L (mm) | Positioning Part Length B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Tapered | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 6.5 ~ 10 | 6 | g6 | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 7 Days | 10 | Tapered | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 9 ~ 13 | 8 | g6 | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 7 Days | 10 | Tapered | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 11 ~ 15 | 10 | g6 | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 7 Days | 10 | Flat | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 6.5 ~ 10 | 6 | g6 | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 7 Days | 10 | Flat | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 9 ~ 13 | 8 | g6 | 8 ~ 16 | 3 ~ 15 | ||
- | 1 | 7 Days | 10 | Flat | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 11 ~ 15 | 10 | g6 | 10 ~ 20 | 4 ~ 20 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 6.5 ~ 10 | 6 | g6 | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 9 ~ 13 | 8 | g6 | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 11 ~ 15 | 10 | g6 | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 1.5 ~ 2.5 | 1 | m6 | 2 ~ 3 | 2 ~ 5 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 2.5 ~ 4 | 2 | m6 | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 4.5 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 5.5 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 6.5 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 9 ~ 13 | 8 | m6 | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 11 ~ 15 | 10 | m6 | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 1.5 ~ 2.5 | 1 | m6 | 2 ~ 3 | 2 ~ 5 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 2.5 ~ 4 | 2 | m6 | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 4.5 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 5.5 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 6.5 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 9 ~ 13 | 8 | m6 | 8 ~ 16 | 3 ~ 15 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 11 ~ 15 | 10 | m6 | 10 ~ 20 | 4 ~ 15 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 1.5 ~ 2.5 | 1 | m6 | 2 ~ 3 | 2 ~ 5 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 2.5 ~ 4 | 2 | m6 | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 4.5 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 5.5 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 6.5 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 9 ~ 13 | 8 | m6 | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 11 ~ 15 | 10 | m6 | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 7 Days | 10 | Tapered | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 6.5 ~ 10 | 6 | g6 | 10 | 8 | ||
- | 1 | 7 Days | 10 | Tapered | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 9 ~ 13 | 8 | g6 | 15 | 8 | ||
- | 1 | 7 Days | 10 | Tapered | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 11 ~ 15 | 10 | g6 | 15 | 10 | ||
- | 1 | 7 Days | 10 | Flat | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 6.5 ~ 10 | 6 | g6 | 10 | 8 | ||
- | 1 | 7 Days | 10 | Flat | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 9 ~ 13 | 8 | g6 | 15 | 8 | ||
- | 1 | 7 Days | 10 | Flat | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 11 ~ 15 | 10 | g6 | 15 | 10 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 6.5 ~ 10 | 6 | g6 | 10 | 8 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 9 ~ 13 | 8 | g6 | 15 | 8 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | [MC Nylon] EN MC501 CD R2 Equiv. | 11 ~ 15 | 10 | g6 | 15 | 10 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 1.5 ~ 2.5 | 1 | m6 | 3 | 3 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 2.5 ~ 4 | 2 | m6 | 4 | 3 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 3.5 ~ 6 | 3 | m6 | 5 | 5 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 4.5 ~ 7 | 4 | m6 | 5 | 6 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 5.5 ~ 8 | 5 | m6 | 10 | 6 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 6.5 ~ 10 | 6 | m6 | 10 | 8 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 9 ~ 13 | 8 | m6 | 15 | 8 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 11 ~ 15 | 10 | m6 | 15 | 10 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 1.5 ~ 2.5 | 1 | m6 | 3 | 3 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 2.5 ~ 4 | 2 | m6 | 4 | 3 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 3.5 ~ 6 | 3 | m6 | 5 | 5 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 4.5 ~ 7 | 4 | m6 | 5 | 6 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 5.5 ~ 8 | 5 | m6 | 10 | 6 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 6.5 ~ 10 | 6 | m6 | 10 | 8 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 9 ~ 13 | 8 | m6 | 15 | 8 | ||
- | 1 | 7 Days | 10 | Flat | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 11 ~ 15 | 10 | m6 | 15 | 10 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 1.5 ~ 2.5 | 1 | m6 | 3 | 3 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | [MC Nylon] EN MC501 CD R2 Equiv. | 2.5 ~ 4 | 2 | m6 | 4 | 3 |
Loading...
Basic Shape | Large Head | Inlet Side Tip Shape | Round | Inlet Style | No |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Heat Treatment | No | Material | Resin |
Positioning Side O.D. Tolerance | 0/-0.05 |
Configure
Basic Attributes
Inlet Side Tip Type
Mounting Side Shape
Resin Type
Locating Section Outer Dia. P(Ø)
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes